More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements

CYTX231 Series   
1 year warranty CE
 
CYTX231 Series:Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements
Click for larger image.
   
Models for Silicone Diode or Platinum RTD Elements
Accuracy ±0.07K at 4.2K Factory Calibration in Memory
Input Fully Isolated from Power Supply
Four Lead Measurement
Multiple Temperature Range
Linearized Temperature Output

View related products - Superconductivity and Cryogenics Temperature Measurement

Click to scroll below to order See Specs PDF

The CYTX231 temperature transmitters send linearized data to a remote location for a data acquisition system or a recorder using a 4-20 or 0-20mA signal. Standard Curve #10 chart shown in the T section is in memory for the silicon diode sensor and excitation of 10µA is provided. The CYTX231P operates like the CYTX231SD but uses a 100Ohm platinum RTD sensor. Excitation provided is 500µA and a DIN 437600 standard curve is provided in memory.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CYTX231SD    Consult sales   Transmitter for CY7 silicone diode, 5 Vdc power  
 CYTX231P    Consult sales   Transmitter for platinum RTD, 5 Vdc power with CYTX-ENCLOSURE-ONE single enclosure  
 CYTX231SD-115    Consult sales   Transmitter for CY7 silicon diode, 115 Vac power  
 CYTX231SD-230    Consult sales   Transmitter for CY7 silicon diode, 230 Vac power  
 CYTX231P-115 2 weeks   2,845.00    Transmitter for Platinum RTD, 115 Vac power  
 CYTX231P-230    Consult sales   Transmitter for Platinum RTD, 230 Vac power  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements, diffuse photoelectric sensor fibre optic sensors led indicator light photoelectric beam sensor

   Back to topBack to top