OMEGALUX™ C Series heavy duty cartridge heaters are especially suited for use in applications
involving hot plates, molds, dies, platens and container heating.
Type CTRH is an extra high-quality cartridge heater. It is available in 0.553 and 0.663" diameter, sheath
lengths up to 41/2 feet, and 50 - 55 W/In2 to heat materials up to 800°F.
C-HD Series
15/16" Diameter
Shth. Lgth.
Watts
W/In2
Model No.
Wt (Lb.)
2 1/2
275
50
C-602/*
0.31
3 1/8
250
34
C-621/*
0.31
4 5/8
450
38
C-622/*
0.44
4 7/8
140
11
C-625/*
0.44
4 7/8
450
36
C-605/*
0.44
7 7/8
500
24
C-607/*
0.5
9 1/2
550
21
C-608/*
0.5
11
625
21
C-609/*
0.75
12 1/2
700
20
C-610/*
0.75
17
950
20
C-613/*
1
18 1/2
1,050
20
C-614/*
1
3
150
22
C-620/*
0.3
3 3/8
190
24
C-604/*
0.31
6 3/8
350
21
C-606/*
0.5
21
1,200
20
C-626/240V
1.2
23
1,325
20
C-627/240V
1.5
25
1,500
20
C-628/240V
1.6
1" Diameter
Shth. Lgth.
Watts
W/In2
Model No.
Wt (Lb.)
3 3/8"
300
35
C-703/*
0.31
4 7/8
375
28
C-704/*
0.5
6 3/8
600
33
C-705/*
0.63
7 7/8
500
22
C-706/*
0.75
9 3/8
700
26
C-707/*
0.75
10 7/8
750
23
C-708/*
1
12 3/8
800
22
C-709/*
1.13
18 3/8
1,250
23
C-713/*
1.75
3 1/8
165
21
C-702/*
0.31
21
1,300
21
C-714/240V
2.1
23
1,425
20
C-715/240V
2.2
25
1,375
18
C-716/240V
2.25
1 19/64" Diameter
Shth. Lgth.
Watts
W/In2
Model No.
Wt (Lb.)
3 1/2
350
33
C-803/*
0.5
4 7/8
600
37
C-806/*
0.75
7 5/8
1,000
37
C-830/*
1.25
7 5/8
1,200
44
C-810/*
1.25
10 1/2
1,000
26
C-812/*
1.75
4 7/8
300
19
C-804/*
0.75
6 1/4
500
23
C-807/*
1
7 5/8
500
18
C-808/*
1.25
9
650
20
C-811/*
1.5
11 7/8
750
17
C-813/*
2
14 5/8
1,250
22
C-815/*
2.25
16
1,300
21
C-816/*
2.75
17 1/2
1,400
20
C-817/240V
3
20 1/4
1,625
20
C-819/240V
3.5
24 1/2
1,780
18
C-822/240V
3.75
*C Series Cartridge heaters are available in 120 or 240 Vac.
To Order, add specified voltage as a suffix.
CTRH Series
Dia. (in.)
Shth. Lgth.
Watts
W/In2
Model No.
Wt (Lb.)
0.553
20
1,670
55
CTRH-520/120V
1.3
0.553
24
2,475
55
CTRH-524/*
1.5
0.553
28
2,440
55
CTRH-528/*
1.8
0.553
32
2,820
55
CTRH-532/*
2
0.553
36
3,200
55
CTRH-536/†
2.3
0.553
40
3,580
55
CTRH-540/†
2.5
0.553
44
3,970
55
CTRH-544/†
2.8
0.553
48
4,350
55
CTRH-548/#
3
0.553
52
4,730
55
CTRH-552/#
3.3
0.66
20
1,810
50
CTRH-620/120V
1.6
0.66
24
2,475
50
CTRH-624/*
1.8
0.66
28
2,640
50
CTRH-628/*
2.1
0.66
32
3,060
50
CTRH-632/*
2.4
0.66
36
3,470
50
CTRH-636/†
2.7
0.66
40
3,880
50
CTRH-640/†
3
0.66
44
4,300
50
CTRH-644/#
3.3
0.66
48
4,610
50
CTRH-648/#
3.6
0.66
52
5,130
50
CTRH-652/#
3.9
*CTRH Cartridge heaters are available in 120, 208 or 240 Vac.
†Heaters available in 208 or 240 Vac.
#Heaters available in 208, 240 or 480 Vac.
To Order, add specified voltage as a suffix.
† All dollar amounts on this site are shown in Singapore currency.