|
|
|
|
|
|
$570.00
D1101
|
|
Complete Sensor To
RS-232C or RS-485
Interface
|
|
Input Modules for
Thermocouples, RTDs,
Voltages, Currents, Pulse
and Frequency, and Bridge Inputs
|
|
Isolated Inputs
|
|
RS-485 Format Permits
Remote Communications
Up to Four Thousand Feet
|
|
D2000 Series Provide
Linearization of
Non-Standard Sensors
|
|
Connect Up To 32
Modules On One Cable,
Up to 124 Using a Repeater
|
|
Alarm Outputs Standard
|
|
Continuous Self Calibration, No Adjustment Requirements
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The D1000 and D2000 Series digital transmitters are a complete family of
easy to use interface modules for personal computers and other processor based
equipment with standard serial I/O ports. The modules convert analog input
signals to engineering units and transmit, in ASCII format, to any host computer
with a standard RS-232C or RS-485 port. This modular design enables anyone
familiar with a personal computer to construct a flexible and cost effective
data acquisition system.
These modules can measure
temperature, pressure, flow, voltages,
currents and various types of digital
signals.
The D1000 series provide
direct interface to a wide variety of
sensors and perform all signal
conditioning, scaling, linearization
and conversion to engineering units.
Each module also provides digital I/O
lines for controlling devices through
solid state relays or TTL signals. These
digital I/O lines along with integral
limit setting capability provide alarm
and control outputs. With the exception
of the D1400 RTD and D1500 bridge
modules, every D1000 module
contains an on-board event counter.
The event counter will count up to
ten million transitions on the digital
input line. All user selectable options
(address, baud rate, alarms, etc.) are
done through the communications
port and stored in nonvolatile memory
thereby eliminating switches or
external adjustments of any kind.
The D2000 series of user programmable
data acquisition and
control modules allow direct
interface of non-linear analog
sensors to computers with serial I/O
ports. Use of these modules enables
downloading up to 23 breakpoints
through the communications port.
With these breakpoints the user can
program a module to virtually any
transfer function.
Ranges for D1000 Modules
Digital Inputs/Outputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D1701
|
D1702
|
7 Digital in 8 digital out
|
D1711
|
D1712
|
15 Digital in/out
|
|
|
Frequency, Time and Event Inputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D1601
|
D1602
|
Frequency input
|
D1611
|
D1612
|
Timer input
|
D1621
|
D1622
|
Event counter
|
|
Thermocouple Inputs
|
RS-232 Output
|
RS485 Output
|
Input
|
D1311
|
D1312
|
J thermocouple
|
D1321
|
D1322
|
K thermocouple
|
D1331
|
D1332
|
T thermocouple
|
D1341
|
D1342
|
E thermocouple
|
D1321
|
D1322
|
K thermocouple
|
D1351
|
D1352
|
R thermocouple
|
D1361
|
D1362
|
S thermocouple
|
D1371
|
D1372
|
B thermocouple
|
D1381
|
D1382
|
C thermocouple
|
|
|
RTD Inputs
|
RS-232 Output
|
RS485 Output
|
Input Curve
|
D1411
|
D1412
|
0.00385
|
D1421
|
D1422
|
0.00392
|
Thermistor Inputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D1451
|
D1452
|
2252 ohm thermistor
|
|
Current Inputs
|
RS-232 Output
|
RS485 Output
|
Input
|
D1211
|
D1221
|
10 mA
|
D1221
|
D1222
|
1 mA
|
D1231
|
D1232
|
100 mA
|
D1241
|
D1242
|
1 A
|
D1251
|
D1252
|
4 to 20 mA
|
|
|
Voltage Inputs
|
RS-232 Output
|
RS485 Output
|
Input
|
D1101
|
D1102
|
10 mV
|
D1111
|
D1112
|
100 mV
|
D1121
|
D1122
|
1 V
|
D1131
|
D1132
|
5 V
|
D1141
|
D1142
|
10 V
|
D1151
|
D1152
|
100 V
|
|
Bridge Inputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D1511
|
D1512
|
30 mV input, 5V excitation
|
D1521
|
D1522
|
30 mV input, 10V excitation
|
D1531
|
D1532
|
100 mV input, 5V excitation
|
D1541
|
D1542
|
100 mV input, 10V excitation
|
D1561
|
D1562
|
1 to 6V input, 10V excitation
|
Ranges for D2000 Modules
Bridge Inputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D2511
|
D2512
|
30mV input, 5V excitation
|
D2521
|
D2522
|
30mV input, 10V excitation
|
D2531
|
D2532
|
100mV input, 5V excitation
|
D2541
|
D2542
|
100mV input, 10V excitation
|
|
|
Frequency, Time and Event Inputs
|
RS-232 Output
|
RS485 Output
|
Description
|
D2601
|
D2602
|
Frequency input
|
D2611
|
D2612
|
Timer input
|
D1621
|
D1622
|
Event counter
|
|
Current Inputs
|
RS-232 Output
|
RS485 Output
|
Input
|
D2211
|
D2221
|
10 mA
|
D2221
|
D2222
|
1 mA
|
D2231
|
D2232
|
100 mA
|
D2241
|
D2242
|
1 A
|
D2251
|
D2252
|
4 to 20 mA
|
|
|
Voltage Inputs
|
RS-232 Output
|
RS485 Output
|
Input
|
D2111
|
D2112
|
100 mV
|
D2121
|
D2122
|
1 V
|
D2131
|
D2132
|
5 V
|
D2141
|
D2142
|
10 V
|
|
Software
A utility software package is available at no additional charge for the D1000 and D2000 family of products.
This software provides program examples and a simple data logging program.
The software may be downloaded from this web site from the "Software" link in the "Related Links" section at the bottom of this page.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit is supplied with a CD ROM that includes a complete operator’s manual and Windows setup software. D1000 Series digital transmitters are also available with Modbus RTU protocol. To order transmitters Modbus RTU protocol, add suffix “M” at the end of the model number, no additional charge
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Model D1000 or D2000(programmable for non-linear functions)
|
|
Select 1 for D1000 2 for D2000
(2)
|
Input Type(see range tables above)
|
|
Select 1 for voltage 2 for current 3 for thermocouple 4 for RTD/thermistor 5 for bridge 6 for frequency time and event 7 for digital I/O
(3)
|
Input Range(see range tables above)
|
|
Select 1 for range 1(module dependent) 2 for range 2(module dependent) 3 for range 3(module dependent) 4 for range 4(module dependent) 5 for range 5(module dependent) 6 for range 6(module dependent) 7 for range 7(module dependent) 8 for range 8(module dependent)
(4)
|
Output
|
|
Select 1 for RS232 2 for RS485
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download D1000 operator's manual |
Download D1700 - OMEGABUS DIGITAL TRANSMITTERS Operators Manual |
Download D2000 - OMEGABUS DIGITAL TRANSMITTER Operators Manual |
Related Products |
|
D3000: |
OMEGABUS Computer-to-Analog OutputModules |
|
|
|
D5000: |
OMEGABUS Series Four Channel Sensor to Computer Interface Modules |
|
|
|
|
|
|
|
|
Back to top
|
|