More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

OMEGABUS Computer-to-Analog OutputModules

D3000 and D4000   
1 year warranty OmegaCare
 
OMEGABUS Computer-to-Analog OutputModules
D3000 and D4000:OMEGABUS Computer-to-Analog OutputModules
Click for larger image.
   
$635.00  D3131
Analog Output Ranges: 0-1 V, ±1 V, 0-5 V, ±5 V, 0-10 V, ±10V, 0-20 mA, 4-20 mA
Programmable High/Low Output Limits
500 V rms Output Isolation
Scaling in Engineering Units
12-Bit Resolution
Baud Rates: 300 to 38,400
Output Protection: 240 Vac (Current Output), ± 30 V (Voltage Outputs)

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The D3000 and D4000 computer-to-analog output interfaces are designed to be mounted remotely from a host computer and communicate with standard RS-232 and RS-485 serial ports. Simple ASCII commands are used to control a 12-bit digital-to-analog converter that is scaled to provide commonly used current and voltage ranges. An on-board microprocessor provides the communications interface and many intelligent analog output functions. These modules offer an extremely flexible, easy-to-use, and cost-effective approach to data acquisition. The D3000 and D4000 are compatible with the OMEGABUS ® D1000 and D2000 and may be used in any combination. Up to 124 modules may be strung on one set of wires. All modules are supplied with screw terminal plug connectors and captive mounting hardware. The connectors allow system expansion, reconfiguration, or repair without disturbing field wiring. Their small size allows them to be mounted in virtually any location or position including explosion-proof housings and DIN rails. Utility software (D1000-SW) is available upon request at no charge on an IBM-compatible disk. The D4000 modules offer several additional features. A slew rate may be programmed, which causes the output to ramp at an adjustable rate in either an increasing or decreasing direction. The ramp can be initiated and maintained by commands from the computer or with external switch closures to the module. The D4000 module provides a readback feature which allows the computer to verify the integrity of the output. The D4000 modules also include a watchdog timer circuit that can be set such that if the computer fails to communicate with the module after a preset time period, the module will reset itself to an adjustable default value. This feature minimizes the risks of communication failure. The A1000 RS-232 to RS-485 converter and repeater can be used if an RS-485 port is not available in your PC, and it is necessary to communicate long distances away. The A1000 also provides power for the modules. RS-232 modules can be used for distances less than 50 feet.

Common Specifications, D3000 and D4000 ANALOG OUTPUT
• Single channel analog output
     Voltage: 0-1 V, ± 1 V, 0-5 V, ± 5 V, 0-10 V, ± 10 V
     Current: 0-20 mA
• Input isolation to 500 V rms
• 12-bit measurement resolution
• Accuracy (integral and differential non-linearity): 0.1% FSR (max)
• Zero drift: ±30 µV/°C (voltage output) ±1.0µA/°C (current output)
• 1000 conversions per second
Settling time to 0.1% FS 300 µs typical (1 ms max)
• Programmable output slew rate: 0.01 V/s (mA/s) to 10,000 V/s (mA/s) (D4000 only)
• Autozero and autocalibration-no adjustment pots
• Voltage compliance: ±12 V
• Output current, short circuit current: 5 mA min, 10 mA max

ANALOG OUTPUT READBACK (D4000)
• 8-bit analog-to-digital converter

DIGITAL INPUTS
• Voltage levels: ±30 V without damage
• Switching levels: High, 3.5 V min, low, 1.0 V max
• Internal pull-up resistors for direct switch input

COMMUNICATIONS
• RS-232, RS-485
• Up to 124 modules with A1000 converter/repeater, 32 without A1000
• User selectable channel address (via software command)
• Selectable baud rates: 300, 600, 1200, 2400, 4800, 9600, 19.2K, 38.4K
ASCII format command/response protocol
Parity: odd, even, none
• All communications setups (address, baud rate,parity) stored in nonvolatile memory using EEPROM
• Checksum can be added to any command or response
• Communications distance up to 10,000 feet with RS-485 modules

Power Requirements: Unregulated +10 V to +30 Vdc, 0.75 W max (voltage output), 1.0 W max (current output)
Case: ABS with captive mounting hardware
Connectors: screw terminal barrier plug (supplied)
Temperature Range: Operating: -25°C to 70°C
Storage: -25°C to 85°C
Relative Humidity: 0 to 95% non-condensing

Model No.Output RangeInput
      D3000 Series Output Module - Voltage Output
D3121± 1 VRS-232C
D3122± 1 VRS-485
D3131± 5 VRS-232C
D3132± 5 VRS-485
D3141± 10 VRS-232C
D3142± 10 VRS-485
D31610 to 1 VRS-232C
D31620 to 1 VRS-485
D31710 to 5 VRS-232C
D31720 to 5 VRS-485
D31810 to 10 VRS-232C
D31820 to 10 VRS-485
      D3000 Series Output Module - Current Output
D32510 to 20 mARS-232C
D32520 to 20 mARS-485
      D4000 Series Output Module - Voltage Output
D4121± 1 VRS-232C
D4122± 1 VRS-485
D4131± 5 VRS-232C
D4132± 5 VRS-485
D4141± 10 VRS-232C
D4142± 10 VRS-485
D41610 to 1 VRS-232C
D41620 to 1 VRS-485
D41710 to 5 VRS-232C
D41720 to 5 VRS-485
D41810 to 10 VRS-232C
D41820 to 10 VRS-485
      D4000 Series Output Module - Current Output
D42510 to 20 mARS-232C
D42520 to 20 mARS-485


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 D3000 Series Output Module - Voltage Output
 D3131 10 weeks   635.00    RS-232C input, ±5 V output  
 D3132 2 weeks   600.00    RS-485 input, ±5 V output  
 D3141 10 weeks   635.00    RS-232C input, ±10 V output  
 D3142 10 weeks   635.00    RS-485 input, ±10 V output  
 D3171 2 weeks   635.00    RS-232C input, 0 to 5 V output  
 D3172 10 weeks   635.00    RS-485 input, 0 to 5 V output  
 D3181 2 weeks   635.00    RS-232C input, 0 to 10 V output  
 D3182 2 weeks   635.00    RS-485 input, 0 to 10 V output  
 D3000 Series Output Module - Current Output
 D3251 10 weeks   635.00    RS-232C input, 0 to 20 mA output  
 D3252 2 weeks   635.00    RS-485 input, 0 to 20 mA output  
 D4000 Series Output Module - Voltage Output
 D4121 10 weeks   805.00    RS-232C input, ±1 V output  
 D4122 10 weeks   805.00    RS-485 input, ±1 V output  
 D4131 10 weeks   805.00    RS-232C input, ±5 V output  
 D4132 10 weeks   805.00    RS-485 input, ±5 V output  
 D4141 10 weeks   805.00    RS-232C input, ±10 V output  
 D4142 10 weeks   805.00    RS-485 input, ±10 V output  
 D4000 Series Output Module - Current Output
 D4251 10 weeks   805.00    RS-232C input, 0 to 20 mA output  
 D4252 10 weeks   805.00    RS-485 input, 0 to 20 mA output  
All dollar amounts on this site are shown in Singapore currency.

 Part Number Builder
(1) (2) (3)   
D
D
Qty:

Option Descriptions
(1) Model
  Select
3 for basic analog output module - 3000 series
4 for enhanced analog output module - 4000 series
(2) Output Range
  Select
12 for ±1 V
13 for 5 V
14 for ±10 V
16 for 0 to 1V
17 for 0 to 5V
18 for 0 to 10V
25 for 0 to 20mA
(3) Communication Interface
  Select
1 for RS-232C
2 for RS-485
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
D1000 D1000:
OMEGABUS® Digital Transmitters
D5000 D5000:
OMEGABUS Series Four Channel Sensor to Computer Interface Modules
D6000 Series D6000 Series:
Modbus® Serial Interface Modules
D8000_Series D8000_Series:
USB Interface Modules
   
Keywords:OMEGABUS Computer-to-Analog OutputModules, plc programing software plunger switch

   Back to topBack to top