|
|
|
|
|
|
$570.00
D5111
|
|
Four Channel Analog Input
|
|
Complete Sensor to
RS-485 or RS-232C Interface
|
|
ASCII Format Command/
Response Protocol
|
|
500 V RMS Analog Input
Isolation
|
|
15-Bit Measurement
Resolution
|
|
Continuous Self-Calibration;
No Adjustments of any Kind
|
|
Programmable Digital Filter
|
|
Requires +10 V to 30 Vdc
Unregulated Supply
|
|
Transient Suppression on
RS-485 Communications Lines
|
|
Screw Terminal Plug
Connectors Supplied
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The D5000 Four Channel Sensor to
Computer Modules are a family of
complete solutions designed for
data acquisition systems based
on personal computers and other
processor-based equipment with
standard serial I/O ports. The
modules convert four analog input
signals to engineering units and
transmit in ASCII format to any host
with standard RS-485 or RS-232C
ports. These modules can measure
temperature, voltage and current.
The modules provide direct
connection to a wide variety of
sensors and perform all signal
conditioning, scaling, linearization
and conversion to engineering units.
The modules contain no pots or
switches to be set. Features
such as address, baud rate, parity,
echo, etc. are selectable using
simple commands over the
communications port–without
requiring access to the module.
The selections are stored in
nonvolatile EEPROM which
maintains data even after power
is removed.
The key to the D5000 series is
that the modules are easy to use.
You do not need engineering
experience in complicated data
acquisition hardware. With the
D5000 series modules, anyone
familiar with a personal computer
can construct a data acquisition
system.
This modular approach to data
acquisition is very flexible, easy
to use and cost effective. The
modules can be mixed and
matched to fit your application.
They can be placed remote from
the host and from each other.
You can string up to 30 modules
on one set of wires by using
RS-485 with repeaters.
All modules are supplied with
screw-terminal plug connectors
and captive mounting hardware.
The connectors allow system
expansion, reconfiguration or
repair without disturbing field wiring.
THEORY OF OPERATION
D5000 modules are complete
four-channel data acquisition
systems. Each unit contains
analog signal conditioning circuits
optimized for a specific input type.
The amplified sensor signals are
converted to digital data with a
microprocessor-controlled
integrating A/D converter. Offset
and gain errors in the analog
circuitry are continuously monitored
and corrected using microprocessor
techniques. The D5000 converts
the digital signal data into
engineering units using look-up
tables. The resultant data is stored
in ASCII format in a memory buffer.
The modules continuously convert
data at the rate of 8 conversions
per second and store the latest
result in the buffer.
The host computer may request
data by sending simple ASCII
commands to the module.
DIGITAL FILTER
The D5000 options include a
unique programmable single
pole digital filter. The filter is used
to smooth analog data in noisy
environments. Separate time
constants may be specified for
small and large signal changes.
Typically, a large time constant is
specified for small signal changes
to filter out noise and provide stable
output readings. A smaller time
constant may be chosen for large
signal changes to provide fast
response to such changes.
COMMUNICATIONS
The D5000 are designed to be easy
to interface to all popular computers
and terminals. All communications
to and from the module are
performed with printable ASCII
The D5000 will instantly respond
by communicating the ASCII
buffer data back to the host.
USER OPTIONS
The D5000 offers a variety of userselectable
options including choice
of address, baud rate, parity, echo,
etc. All options are selectable
using simple commands over the
communications port. All options
are stored in a nonvolatile
EEPROM which maintains
data even after power is removed.
COMMUNICATIONS
The D5000 are designed to be easy
to interface to all popular computers
and terminals. All communications
to and from the module are
performed with printable ASCII
characters.
This allows the information to be
processed with string functions
common to most high-level languages
such as BASIC. For computers
that support standard ports
such as RS-232C, no special
machine language software drivers
are necessary for operation.
RS-232C is not designed to be
used as a multiparty system; however,
the module can be daisychained
to allow many modules to
be connected to a single communications
port. In this network, any
characters transmitted by the host
are received by each module in the
chain and passed on to the next
module until the information is
echoed back to the host. If a module
is correctly addressed and
receives a valid command, it transmits
a response on the daisy chain
network. The response will be rippled
through any other modules in
the chain until it reaches the host.
RS-485 was developed for
multidropped systems that can
communicate at high data rates
over long distances. For systems
requiring many modules, high
speed or long distances, RS-485
is recommended.
To Order (Specify Model Number) |
RS-232C Output Model Number | RS-485 Output Model Number | Input |
D5111 | D5112 | 100 mV |
D5121 | D5122 | 1 V |
D5131 | D5132 | 5 V |
D5141 | D5142 | 10 V |
D5151 | D5152 | 100 V |
D5251 | D5252 | 4-20 mA |
D5311 | D5312 | J (Iron-Constantan) |
D5321 | D5322 | K (Chromel-Alumel) |
D5331 | D5332 | T (Copper-Constantan) |
D5341 | D5342 | E (Chromel-Constantan) |
D5451 | D5452 | 2252 Ohm Thermistor |
COMMON
SPECIFICATIONS
ANALOG
Channels: Four analog input
Maximum CMV:
Input to output at 60 Hz: 500 V rms
Leakage: Input to output
at 115 V rms, 60 Hz: <2µA rms
Resolution: 15-bit measurement
Conversion Speed:
8 conversions per second
Common Mode Rejection:
100 dB at 50/60 Hz
Calibration: Autozero, no
adjustment pots.
DIGITAL
Microcomputer: 8-bit CMOS
Filtering: Small and large signal
digital filtering with user selectable
time constants
COMMUNICATIONS
Baud Rates:
300, 600, 1200, 2400, 4800, 9600,
19200, 38400, 57600, 115200
Data Format: NRZ asynchronous;
1 start bit, 7 data bits,
1 parity bit and 1 stop bit
Parity: Odd, even, none
Address: User selectable address
Protocol: ASCII format
Multidrop Modules:
Up to 30 per host serial port
Communications: Distance
up to 4,000 feet (RS-485)
Transient Suppression:
On RS-485 communication lines
Communications Error:
Checking via checksum
Communications Setups:
Stored in EEPROM
POWER REQUIREMENTS
Unregulated: +10 V to +30 Vdc,
0.75W max. Protected against
power supply reversals.
ENVIRONMENTAL
Temperature Range:
Operating: -25 to +70°C
Storage: -25 to +85°C
Relative Humidity:
0 to 95% non-condensing
|
|
D5100 VOLTAGE INPUTS
Input Ranges: ±100 mV, ±1 V,
±5 V, ±10 V, ±100 Vdc
Resolution: 0.01% of FS (4 digits)
Accuracy: ±0.02% of FS max
Zero Drift: ±1 count max (autozero)
Span Tempco: ±50ppm/°C max
Input Burnout Protection:
To 250 Vac.
Input Impedance:
+1 V input = 100 M. min
+5 V input = 1 M. min
D5200 CURRENT INPUT
Current: 4-20 mAdc
Resolution: 0.04% of FS
Accuracy: 0.04% of FS
Zero Drift: ±1count max
(autozero)
Span Tempco: ±50ppm/°C max
Voltage Drop: ±1.0V max
D5300 THERMOCOUPLE INPUTS
Thermocouple Types:
J, K, T, E (factory set)
Ranges:
J= -200 to 760°C,
K= -150 to 1250°C
T= -200 to 400°C
E= -100 to 1000°C
Resolution: ±1°
Overall Accuracy:
(error from all sources) from
0 to 40°C Ambient: ±1.0°C Typical
Input Impedance: 100 M. min
Lead Resistance Effect:
<20µV per 350.
Open thermocouple and
overrange indication
Input Burnout: Protection to 250
User Selectable: °C or °F
D5450 THERMISTOR INPUTS
Thermistor Types: 2252 Ohm
Range: 0 to + 100°C
Resolution: 0.01°C or °F
Accuracy: ± 0.1°C
Input Protection: to 30 Vdc
User Selectable: °C or °F
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit is supplied with a complete operator's manual.
Ordering Example: (1) D5111 four channel 100 mV input module with RS-232C output, $570.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
D1000: |
OMEGABUS® Digital Transmitters |
|
|
|
D3000: |
OMEGABUS Computer-to-Analog OutputModules |
|
|
|
|
|
|
Back to top
|
|