The DHT-20 is an advanced portable hardness tester,
characterized by its high accuracy, wide measuring
range and simplicity of operation. It’s designed to
measure the hardness of ordinary metals and is widely
used in quality and test and measurement laboratories
in industries such as petroleum, chemical processing,
machinery, heat treating, and electric power.
The DHT-20 uses the Leeb Hardness testing
procedure. To determine the target’s Leeb hardness
value, a parameter designated HL, is determined by
using the plungers rebound velocity and an algorithm
in the DHT-20. These can be displayed in a variety of
units. The operator’s manual includes a hardness table
of typical industrial materials as a reference guide.
Specifications Measurement: Leeb hardness measurement Measurement Accuracy: ±0.5% Relative Repeatability Accuracy: ±0.8% Memory: 1250 readings Display: 112 x 64 pixel LCD Hardness Scales: HL/HRB/HRC/HV/HB/HS Materials: Most common metals including; Steel/cast
steel, alloy tool steel, stainless steel, grey cast iron GG,
nodular cast iron, cast aluminum, copper-zinc brass, copper
aluminum, wrought copper Display Options: Hardness scale, hardness value, times,
average indicator and average value, impact direction, type
of impact device connected, memory reference, date, time,
battery power consumption Auto Off: 2 minutes of no activity Working Environment: 0 to 45°C (32 to 113°F) Dimensions: 108 L x 62 W x 25 mm D (4.25 x 2.44 x 1") Display: 48 L x 28 mm W (1.88 x 1.12") Weight: 180 g (6.4 oz) including impact device and printer Power Source: 2 “AAA” batteries (included)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with DHT-20, hard carrying case, soft case for display, hardness probe, standard hardness test block (797HLD),
RS232 to USB adaptor, mini CD with software, 2 “AAA” batteries and operator’s manual.
Keywords:digital hardness tester, field hardness tester, lab hardness tester