|
|
|
|
|
|
|
|
For High Frequency Tension/Compression Force Measurements
|
|
Ideal for Measuring Impact or Pulsating Forces
|
|
Frequency Range up to 25 kHz
|
|
Force Ranges up to 5000 lb
|
|
Calibration Certificate Supplied
|
|
Stainless Steel Impact Cap and Mounting Stud Provided
|
View related products - Dynamic Measurement
|
| |
|
|
|
OMEGA's DLC101 dynamic load cell is ideal for measuring force transients or dynamic force pulsations in impact or vibration applications. This load cell contains a thin piezoelectric crystal that generates an analog voltage signal in response to an applied dynamic force. The DLC101 has 2 threaded ends, enabling installation of threaded members such as mounting studs, impact caps, and machine elements. Its welded construction encloses and protects the crystals from the environment.
SPECIFICATIONS
Excitation: 2 mA nominal @ 18 to 30 Vdc, constant current
Rated Output: 5V nominal FS
Amplitude Linearity: ±1% FS (BSFL/0)
Resonant Frequency (@ No Load): 75 kHz
High Frequency Range: 25 kHz (approx. 1/3 of resonant frequency, no load)
Low Frequency Range (-3 dB): 0.08 Hz
Stiffness: 11.4 lb/min
Overload Recovery: 10 ms for 2x range
Maximum Shock/Vibration: 10,000/±5000 g (no load)
Temperature Range: -75 to 120°C (-100 to 250°F)
Temperature Sensitivity Effect: 0.03% FSPF
Output Impedance: 100 Ω
Bias Voltage: 10V nominal
Weight: 43 g (1.5 oz) nominal
Material: 17-4 PH SS housing (RC 44)
Diameter of Top Force-Sensitive Surface: 13 mm (0.50")
Mounting Holes: ¼-28 x 0.175" deep tapped hole
Connector: Internal side coaxial, 10-32 male termination; cable sold separately; order ACC-CB2-10
Model No. |
Measurement Range Comp. |
Measurement Range Ten. |
Discharge Time Constant |
Max Comp. |
Max Tension |
Noise Floor (Wideband, RMS) |
DLC101-10 |
0 to 10 |
0 to 10 |
50 s |
200 lb |
200 lb |
0.00014 lb |
DLC101-50 |
0 to 50 |
0 to 50 |
100 s |
1000 lb |
500 lb |
0.0007 lb |
DLC101-100 |
0 to 100 |
0 to 100 |
500 s |
2000 lb |
500 lb |
0.0014 lb |
DLC101-500 |
0 to 500 |
0 to 500 |
2000 s |
10,000 lb |
500 lb |
0.007 lb |
DLC101-1K |
0 to 1000 |
0 to 500 |
2000 s |
15,000 lb |
500 lb |
0.014 lb |
DLC101-5K |
0 to 5000 |
0 to 500 |
2000 s |
15,000 lb |
500 lb |
0.07 lb |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: A complete system is a dynamic load cell, a power supply, and two cables; one between the load cell and the power supply and one from the power supply to your data system.
Ordering Example: (1) ACC-CB5-2 2 ft BNC to banana jack cable, $125.00,
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
ACC-CABLES: |
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation |
|
|
|
|
ACC-PS3 and ACC-PS4: |
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply |
|
|
|
|
|
|
Back to top
|
|