|
|
|
|
|
The DMD1080 accepts a DC
voltage or current input and
provides visual alarm indication
and alarm relay contact outputs.
15 voltage and 9 current input
ranges can be field configured via
external rotary and slide switches.
Offset ranges such as 1 to 5 Vdc
and 4 to 20 mAdc are also included.
Heavy-duty relay contacts allow
the module to directly control high
capacity loads. Front accessible
potentiometers are used to adjust
the alarm setpoint from 0 to 100%
and the deadband from 1 to 100%.
The unit provides a single setpoint
adjustment of the two DPST relay
contacts. The alarm output can
be field configured for HI or LO
operation, latching or non-latching,
and normal or reverse acting.
Specifications
Input Ranges: 24 field selectable ranges via switch settings
Voltage: 0-50 mV to 0-10 Vdc
Bipolar Voltage: ±5 Vdc or ±10 Vdc
Current: 0-1 mADC to 0-20 mADC, 4-20 mADC
Input Impedance and Burden:
Voltage: 250 kΩ minimum
Current: 50 Ω typical
Voltage Burden: 1 Vdc at 20 mA current input
Isolation:
1200V Isolation: power to input 600 Vac or 600 Vdc common mode protection
Input Loop Power Supply: 15 Vdc ±10%, 25 mADC maximum ripple, less then 10 mV rms may be wired for sinking or sourcing mA input
Relay Output: Single setpoint dual DPST contacts, field configurable; 2 Form A (NO) and Form B (NC) contact sets (8 terminals) may be wired for C Form operation
Relay Contact Ratings:
8 Amps @ 240 Vac resistive load
5 Amps @ 240 Vac inductive load
8 Amps @ 30 Vdc resistive load
3.5 Amps @ 30 Vdc inductive external contact protection such as a RC snubber is recommended for inductive loads
Set Point: 12 turn potentiometer adjustable from 0 to 100% of span
Deadband: 12 turn potentiometer adjustable from 1 to 100% of span
Response Time: 70 milliseconds typical
Functional Test/Reset Button: Toggles relay to opposite state when pressed; resets latching relay if latching relay mode is selected
Ambient Temperature Range and Stability:-10 to 60°C (14 to 140°F) operating ambient; better than 1% of span over operating temperature range; better than 0.02% of span per °C
Power: 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 2W maximum
DC Versions: 9 to 30 Vdc or 10 to 32 Vac, 50/60 Hz, 2W maximum
Housing: Mounts to standard 35 mm DIN rail, IP40 rating
Connectors: Four 4-terminal removable connectors 14 AWG maximum wire size
Dimensions: 22.5 W x 117 H x 122 mm D (0.89 x 4.62 x 4.81")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
Ordering Example: (1) DMD1080 DC input alarm module with fully isolated alarm output, $560.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:DC INPUT TO SINGLE ALARM TRIP ALARM MODULE - DC INPUT TO SINGLE ALARM ISOLATED, FIELD CONFIGURABLE, DIN RAIL
|
Back to top
|
|