|
|
|
|
Potentiometer Input to DC Transmitters, DMD4
|
Click for larger image. |
|
|
$730.00
DMD4008
|
|
For use with Linear Potentiometers or Rotary Potentiometers
|
|
Voltage, Bidirectional Voltage or Current Outputs
|
|
Quick Field Setup for Hundreds of I/O Ranges
|
|
External Switches and Table for Range Selection
|
|
Removable Plugs for Fast Installation
|
|
Full 1200V Input/Output Power Isolation
|
|
Input and Output Tracking LEDs
|
|
Functional Output Test Button
|
|
Selectable Sink/Source for Current Output
|
|
Standard DIN Rail Mounting for Automation Systems
|
View related products - Displacement and Proximity Transducers
|
| |
|
|
|
OMEGA's DMD4008 accepts a
resistance input from potentiometer,
slidewire, linear position,
displacement, or rotational devices
and provides an optically isolated
DC voltage or current output that is
linearly related to the potentiometer
position. It will accept any
potentiometer with a value of 0 to
100 ohms through 0 to 1 Megohms
without recalibration and without
affecting accuracy. The DMD4008
output can be field configured via
external rotary and slide switches,
Offsets and/or input ranges other
than 0 to 100% of the potentiometer
range can also be selected.
Specifications
Potentiometer Input Ranges: Field selectable ranges via switch settings 3 wire connection required
Minimum: 0 to 100 Ω
Maximum: 0 to 1 Megohms
Input Span: 10 to 100% of potentiometer range
Input Offset: 0 to 90% in 10% increments
Input Impedence: 10 Megohms minimum
Output Ranges: Field selectable ranges via switch settings
Voltage: 0-1 V to 0-10 Vdc, 10 mA maximum
Bipolar Voltage: ±5 Vdc or ±10 Vdc
Current: 0-2 mADC to 0-20 mAdc 20V compliance, 1000 Ω at 20 mA
Output Linearity: Better than ±0.1% of span
Output Zero and Span: Multi-turn potentiometers to compensate for load and lead variations, ±15% of span adjustment range typical.
Output Loop Supply Power: 20 Vdc nominal, regulated, 25 mAdc maximum, ripple, less than 10mVrms may be selectively wired for sinking or sourcing mA output
Output Test: Front button sets output to test level when pressed, potentiometer adjustable 0 to 100% of span
Response Time: 70 milliseconds typical
Common Mode Rejection: 120 dB minimum
Isolation: 1200 Vrms minimum
Full Isolation: power to input, power to output, input to output
Ambient Temperature Range and Stability: -10°C to 60 operating ambient; better than ±0.02% per °C stability
Standard Power: 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 2W maximum
Low Voltage Option: 9 to 30 Vdc, or 10 to 32 Vac
Housing: Mounts to standard 35 mm DIN rail, IP40 environmental rating
Connectors: Four 4-terminal removable connectors 14 AWG maximum wire size
Dimensions: 22.5 W x 117 H x 122 mm D (0.89 x 4.62 x 4.81") height includes connectors
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
Ordering Example: (1) DMD4008 DIN Rail transmitter for linear or rotary potentiometers, $730.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Potentiometer Input to DC Transmitters, DMD4
|
Back to top
|
|