The DP1001AM microprocessor-based 10-channel scanner accepts the same thermocouple input type for each input. Each channel can be manually or automatically scanned and active zones are displayed. Instrument is programmable for J, K, T or E thermocouple input
types, degrees °C or °F, and scan rate between 2 to 60 seconds. Each channel has individual, independent and programmable alarm setpoints
with alarm indicator. Memory and setpoints are retained when power
is off.
The RS232 communications (2 wire configuration, Transmit/Ground) can monitor up to ten channels and software is included with every unit. A single output latching form C relay is provided to activate for an alarm condition on any zone. The instrument shows alarm condition for each channel on front display. The alarms are latching and are reset manually from the front panel.
SPECIFICATIONS Thermocouple Temperature Ranges: Type J: -50 to 1000°C (-58 to 1832°F) Type K: -50 to 1370°C (-58 to 2498°F) Type T: -120 to 400°C (-184 to 752°F) Type E: -50 to 759°C (-58 to 1382°F) Input: Type J, K, T or E thermocouple Output: 5 A SPDT relay @ 250 Vac resistive RS232: Transmit Only, 2 wire configuration, Tansmit & Ground connections, One way communications only Alarm Type: Hi/Lo, latching, manual reset Power Requirements: 9 Vdc, 200 mA (115 Vac adaptor included) Power Consumption: 1.8 watts Accuracy: ±0.15% of reading, ±1°C (±1.8°F) Display: LCD, backlight, PV, SV and status indicators, 4-digit, PV 1.4 cm (0.56") Resolution: 0.1 (< 1000), 1 (> 1000) Memory Backup: Nonvolatile memory Ambient Operating Temperature: 0 to 50°C (32 to 122°F) Storage Temperature: 0 to 50°C (32 to 122°F) Weight: 374 g (12 oz) Dimensions: 89 H x 83 W x 95 mm D (3.50 x 3.27 x 3.75") Panel Cutout: 92 x 92 mm (3.622 x 3.622")
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with software, AC adaptor, and operator's manual Ordering Example: (1) DP1001AM 10-channel automatic temperature scanner, $960.00
Keywords:1/4 DIN 10-Channel Automatic Temperature Scanner, Temperature Scanner, Temperature Meter, 1/4 DIN Temperature Meter, Automatic Temperature Scanner, Multi-Channel Temperature Scanner, Multi-Channel Temperature Meter, temperature calibration service