|
|
|
|
|
Starting from Sept 30th 2017, DP18 Series will be discontinued. As an upgrade substitute, please check out the DP20 Series for details.
The DP18 series offers a modular design for easy selection and installation of options and inputs. Field
installable signal conditioner cards provide the large user or OEM the ability to stock options and spare signal
conditioner cards for conversion of input type, meter function or repair. For customers who require the flexibility to
add options to the meter as requirements become more demanding, the DP18’s field-installable analog
outputs, relays and communications offer an economical solution.
The DP18 series is a complete family of panel meters with input cards for voltage, process and temperature
measurement and control. The signal conditioners for voltage will measure ac or dc voltages or true RMS. Signal
conditioners for process inputs accept low level voltage or current which can be scaled for engineering
units. Temperature meters will provide accurate measurement of thermocouples or RTD’s. Other inputs
include differential process, load cells or potentiometers. Combined with OMEGA’s wide selection of
transducers, the DP18 series is the single solution for process measurement.
Base Model |
Input |
Base Model |
Input |
DP18-P | Process signal | DP18-RV | ac RMS current |
DP18-DV | dc voltage | DP18-RT | ac RMS current (external CT) |
DP18-DC | dc current | DP18-J | Type J thermocouple |
DP18-DS | dc current (external shunt) | DP18-K | Type K thermocouple |
DP18-AV | ac voltage | DP18-T | Type T thermocouple |
DP18-AC | ac current | DP18-E | Type E thermocouple |
DP18-AT | ac current (external CT) | DP18-R | Type R thermocouple |
DP18-RV | ac RMS voltage | DP18-S | Type S thermocouple |
DP18-L | Load cell (strain gage) | DP18-M | RTD |
DP18-Q | Ohmmeter | | |
Thermocouple Inputs
Model No. |
Range |
Resolution |
Accuracy |
Signal Cond. |
DP18-JC | -50 to 600°C | 1°C | ±0.5% rdg ±1 count | BD18-22 |
DP18-KC | 0 to 1250°C | 1°C | BD18-23 |
DP18-TC | -50 to 400°C | 1°C | BD18-24 |
DP18-EC | 0 to 650°C | 1°C | ±0.2% rdg ±1 count | BD18-25 |
DP18-SC | 0 to 1750°C | 1°C | ±1.5% rdg ±1 count (0 to 260°C) ±0.5% rdg ±1 count (260 to 970°C) ±0.1% rdg ±1 count (970 to 1750°C) | BD18-26 |
DP18-RC | 250 to 1750 °C | 1°C | ±2% rdg ±1 count (250 to 500°C) ±0.5% rdg ±1 count (500 to 1000°C) ±0.2% rdg ±1 count (1000 to 1750°C) | BD18-27 |
RTD (Pt100; Alpha = 0.00385; 2- or 3-wire) Inputs
Model No. |
Range |
Resolution |
Accuracy |
Signal Cond. |
DP18-M1C | -200 to 650°C | 1°C | 1°C ±1 count | BD18-20C |
DP18-M1F | -200 to 400°F | 1°F | 1°F ±1 count | BD18-20F |
DP18-M2 | -150.0 to 199.9°C | 0.1°C | 0.4°C ±1 count | BD18-21 |
Process Signal Inputs
Model No. |
Range |
Input Impedance |
Excitation |
Accuracy |
Signal Cond. |
DP18-P1 | 0 to 1 V | 1.1 MΩ | 10 to 24 Vdc, 50 mA max | ±0.15% rdg ±1 count | BD18-32 |
DP18-P2 | 0 to 5 V/1 to 5 V | 1.1 MΩ |
DP18-P3 | 0 to 1 mA | 100 Ω |
DP18-P4 | 0 to 5 mA/1 to 5 mA | 100 Ω |
DP18-P5 | 0 to 20 mA/4 to 20 mA | 24.9 Ω |
DP18-P6 | 0 to 50 mA/10 to 50 mA | 10 Ω |
DP18-P7 | 0 to 20/0 to 200 Vdc | 1 MΩ | BD18-36/A |
Potentiometer (Potentiometric Transducers)*
Model No. |
Input |
Excitation |
Accuracy |
Signal Cond. |
DP18-P8 | 3-Wire Pot. | 5 Vdc @50 mA max. | ±0.15% rdg ±1 count | BD18-90 |
Differential Process*
Model No. |
Range |
Accuracy |
Signal Cond. |
DP18-P9 | 0 to 20 mA | ±0.15% rdg ±1 count | BD18-35 |
*All process input meters are fully scalable from –1999 to +1999 with selectable decimal point and zero and span adjustments
Strain Gage/Load Cell
DC Voltage Inputs
Model No. |
Range |
Input Impedance |
Resolution |
Accuracy |
Signal Cond. |
DP18-DV1 | 199.9 mV dc | 100 MΩ | 0.1 mV | 0.05% of reading ±1 count | BD18-02 |
DP18-DV2 | 1.999 Vdc | 1000 MΩ | 1.0 mV | BD18-01 |
DP18-DV3 | 19.99 Vdc | 1 MΩ | 10 mV |
DP18-DV4 | 199.9 V | 1 MΩ | 100 mV |
DP18-DV5 | 600 Vdc | 1 MΩ | 1 V |
DP18-DV6 | to 2/0 to 10/0 to 100 /0 to 600 Vdc* | 1 MΩ | ±1 counts | BD18-11 |
DP18-DV7 | <2 Vdc* | 10 MΩ | ±2 counts | 0.15% ±1 count | BD18-12 |
*Fully scalable from –1999 to +1999, selectable decimal point, zero and span adjustments
DC Current Inputs
Model No. |
Range |
Input Impedance |
Resolution |
Accuracy |
Signal Cond. |
DP18-DC1 | 1.999 mA | 150 Ω | 1 µA | 0.05% rdg ±1 count | BD18-10 |
DP18-DC2 | 19.99 mA | 15 Ω | 10 µA |
DP18-DC3 | 199.9 mA | 1.5 Ω | 100 µA |
DP18-DC4 | 1999 mA | 0.15 Ω | 1 mA |
DC Current Inputs for Use with External Shunt
Model No. |
Range (Amps dc) |
Input Impedance |
Resolution |
Accuracy |
Signal Cond. |
DP18-DS | 10/20/40/60/80 100/150/200 250/400/600/ 800 1000/1500/2000 | 20 MΩ | 1 count | 0.2% rdg ±1 count | BD18-03 |
Note: Requires external shunt of 60, 100 or 150 mV; range is jumper selected. To order dc shunts, see Accessories Table
MOST POPULAR MODELS
Model No. |
Description |
THERMOCOUPLE INPUT |
DP18-KC-AO1 | Type K thermocouple with 4 to 20 analog output |
DP18-JC-R2 | Type J thermocouple with dual setpoints |
RTD INPUT |
DP18-M1C-AO1 | RTD input, 1° resolution with 4 to 20 mA analog output, °C |
DP18-M1F-R2 | RTD input, 1° resolution with dual setpoint, °F |
PROCESS INPUT |
DP18-P5-AO1 | Process input range 4 to 20 mA with 4 to 20 mA analog output |
DP18-P5-R2 | Process input range 4 to 20 mA with dual setpoints |
DC VOLTAGE INPUT |
DP18-DV1-AO1 | dc voltage range 199.9 mV with 4 to 20 analog output |
DP18-DV4-R2 | dc voltage range 199.9 Vdc with dual setpoints |
DC CURRENT INPUT |
DP18-DC1-AO1 | dc current range 1.999 mA with 4 to 20 analog output |
DP18-DC1-R2 | dc current range 1.999 mA with dual setpoints |
Options for All Models
Power Options
Order Suffix |
Description |
-220 | 220 Vac |
-24 | 24 Vac |
-48 | 48 Vac |
-12VDC | 12 Vdc isolated |
-15/30VDC | 15-30 Vdc isolated |
-24/65VDC | 24-65 Vdc isolated |
Note: Standard power is 110 Vac
Analog Output Options*
Order Suffix |
Description |
-AO1 | Milliamp sink 0 to 20 mA max. |
-AO2 | Milliamp source 0 to 20 mA max. |
-AO3 | Voltage 0 to 10 Vdc max. |
-APH2 | Analog peak hold |
Control Output/Communications Options*
Order Suffix |
Description |
-R1 | Single setpoint |
-R2 | Dual setpoint |
-APH1 | Analog peak hold |
*A maximum of one analog output option and one control
output/communications option can be specified per meter
Display Options
Order Suffix |
Description |
-GR | Green display |
-DN | Display hold |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Input Type
|
|
Select JC for J Thermocouple range -50 to 600°C KC for K Thermocouple range 0 to 1250°C TC for T Thermocouple range -50 to 400°C EC for E Thermocouple range 0 to 650°C SC for S Thermocouple range 0 to 1750°C RC for R Thermocouple range 250 to 1750 °C M1C for RTD range -200 to 650°C M1F for RTD range -200 to 400°F M2 for RTD range -150.0 to 199.9°C P1 for Process signal input range 0 to 1V P2 for Process signal input range 0 to 5 V/1 to 5V P3 for Process signal input range 0 to 1 mA P4 for Process signal input range 0 to 5 mA/1 to 5 mA P5 for Process signal input range 0 to 20 mA/4 to 20 mA P6 for Process signal input range 0 to 50 mA/10 to 50 mA P7 for Process signal input range 0 to 20/0 to 200 Vdc P8 for Potentiometer 3-wire P9 for Differential process range 0 to 20 mA Q1 for Ohm meter range 0 to 199.9 Q2 for Ohm meter range 0 to 1999 Q3 for Ohm meter range 0 to 19.99 Q4 for Ohm meter range 0 to 199.9 DV1 for DC Voltage input range 199.9 mVdc DV2 for DC Voltage input range 1.999 Vdc DV3 for DC Voltage input range 19.99 Vdc DV4 for DC Voltage input range 199.9V DV5 for DC Voltage input range 600 Vdc DV6 for DC Voltage input range (0 to 2) (0 to 10) (0 to 100) (0 to 600) Vdc DV7 for DC Voltage input range <2 Vdc DC1 for DC Current input range 1.999 mA DC2 for DC Current input range 19.99 mA DC3 for DC Current input range 199.9 mA DC4 for DC Current input range 1999 mA DS for DC Current input range (Amps DC) 10/20/40/60/80 100/150/200 250/400/600/800 1000/1500/2000 AV1 for AC Voltage input range 1.999V AV2 for AC Voltage input range 19.99V AV3 for AC Voltage input range 199.9V AV4 for AC Voltage input range 500V AC1 for AC Current input range 1.999 mA AC2 for AC Current input range 19.99 mA AC3 for AC Current input range 199.9 mA AC4 for AC Current input range 500 mA AT1 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500 AT2 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500 RV1 for AC RMS Voltage input range 1.999 mA RV2 for AC RMS Voltage input range 19.99 mA RV3 for AC RMS Voltage input range 199.9 mA RV4 for AC RMS Voltage input range 500 mA RT1 for AC RMS current input (For use with external transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
(2)
|
Power Options
|
|
Select Nothing(leave field blank) for None -220 for 220 Vac -24 for 24 Vac -48 for 48 Vac -12VDC for 12 Vdc isolated -15/30VDC for 15 to 30 Vdc isolated -24/65VDC for 24 to 65 Vdc isolated
(3)
|
Analog Output Option
|
|
Select Nothing(leave field blank) for None -AO1 for Milliamp sink 0 to 20 mA max -AO2 for Milliamp source 0 to 20 mA max -AO3 for Voltage 0 to 10 Vdc max -APH2 for Analog peak hold
(4)
|
Control Output/Communications Options
|
|
Select Nothing(leave field blank) for None -R1 for Single setpoint -R2 for Dual setpoint -APH1 for Analog peak hold
(5)
|
Display Options
|
|
Select Nothing(leave field blank) for None -GR for Green display -DN for Display hold
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download DP18 SERIES - OPTIONS A01 / A02 / A03 ANALOG OUTPUT OPTIONS |
Download DP18 SERIES - MODEL DP18-AC1 / -AC2 / -AC3 / -AC4 AC MILLIAMMETER |
Download DP18 SERIES - OPTION APH1 ANALOG PEAK HOLD OPTION |
Download DP18 SERIES - OPTION APH2 ANALOG PEAK HOLD OPTION |
Download DP18 SERIES - MODEL DP18-AT2 AC AMMETER |
Download DP18 SERIES - MODEL DP18-AV1 / -AV2 / -AV3 / -AV4 AC VOLTMETER |
Download DP18 SERIES - MODEL DP18-DC1 / -DC2 / -DC3 / -DC4 DC MILLIAMMETER |
Download DP18 SERIES - MODEL DP18-DC DC AMMETER |
Download DP18 SERIES - MODEL DP18-DV1 DC MILLIVOLTMETER |
Download DP18 SERIES - MODEL DP18-DV2 / -DV3 / -DV4 / -DV5 DC VOLTMETERS |
Download DP18 SERIES - MODEL DP18-DV6 PROCESS INDICATOR |
Download DP18 SERIES - MODEL DP18-DV7 PROCESS INDICATOR |
Download DP18 SERIES - MODEL DP18-JC / -KC / -TC / -EC THERMOCOUPLE INPUT TEMPERATURE INDICATOR |
Download DP18 SERIES - MODEL DP18-L1 STRAIN GAUGE / LOAD CELL INDICATOR |
Download DP18 SERIES - MODEL DP18-M1 / M2 RTD INPUT TEMPERATURE INDICATOR |
Download DP18 SERIES - MODEL DP18-M1F RTD INPUT TEMPERATURE INDICATOR |
Download DP18 SERIES - MODEL DP18-P1 / -P2 / -P3 / -P4 / -P5 / -P6 PROCESS INDICATOR |
Download DP18 SERIES - MODEL DP18-P7 PROCESS INDICATOR |
Download DP18 SERIES - MODEL DP18-P8 PROCESS INDICATOR FOR POTENTIONMETRIC TRANSDUCERS |
Download DP18 SERIES - MODEL DP18-Q1 / -Q2 / -Q3 / -Q4 OHMETER |
Download DP18 SERIES - OPTIONS R1 / R2 SINGLE & DUAL SETPOINT OPTIONS |
Download DP18 SERIES - MODEL DP18-RC THERMOCOUPLE INPUT TEMPERATURE INDICATOR |
Download DP18 SERIES - MODEL DP18-RT1 TRUE RMS AMMETER |
Download DP18 SERIES - MODEL DP18-RV1 / -RV2 / -RV3 / -RV4 TRUE RMS VOLTMETER |
Download DP18 SERIES - MODEL DP18-SC THERMOCOUPLE INPUT TEMPERATURE INDICATOR |
Related Products |
|
|
|
|
|
Back to top
|
|