|
|
|
|
|
|
|
|
AC Voltage and Current Inputs
|
|
High 0.1% of Reading Accuracy
|
|
4-Digit, 14 Segment LED Display, Red or Green
|
|
Exceptional Noise Rejection
|
|
Current or Voltage Inputs
|
|
Peak and Valley Detection
|
|
Front Panel Configuration
|
|
Optional Dual 5 Amp Relays, Analog Output, RS485
|
View related products - Test Meters - Electrical
|
| |
|
|
|
The DP25-VRMS & DP25-CRMS series have been discontinued. Please contact our Electrical Engineering department for a viable replacement.
The DP25-RMS Series digital panel meter features high accuracy, 4 digits, and ac and true-RMS scalable inputs. The 4 digit, 14-segment alphanumeric display ensures easy reading and reconfiguration. This meter uses an integrated circuit that computes the true root-mean-square value of complex input signals. ac voltage measurements with a frequency of up to 5 kHz can be measured.
The DP25-RMS has the capability to capture and display both peak and valley levels of input signals. A dual 5 amp relay is available and can be configured to provide on/off control. An isolated analog output is available, which can be configured for 4-20 mA or 0-10 Vdc. RS485 communication capability is also available. The true RMS AC input makes this meter an ideal instrument for use in power monitoring, piezoelectric sensors, signal conditioning, and many other applications.
The To Order box reflects base models only. In order to configure a part number with options, use the part number builder below.
Panel Punches are available for this product here.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: 1. Individual ranges are dip switch selectable. 2. The meter comes factory set at the highest range. 3. RS232 option has been obsoleted.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Input Type
|
|
Select VRMS for Voltage CRMS for Current
(2)
|
Options
|
|
Select Nothing(leave field blank) for No Option -230 for 230 Volt AC Power -230-A for 230 Volt AC Power with Analog Output -230-AR for 230 Volt AC Power with Analog Output and Dual 5 Amp Mechanical Relays -A for Analog Output -AR for Analog Output with Dual 5 Amp Mechanical Relays -R for Dual 5 Amp Mechanical Relays -S4 for RS485 Communications
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download DP25-CRMS and DP25-VRMS - True RMS Meter |
Download DP25-CRMS and DP25-VRMS - Serial Communication |
Download DP25-CRMS and DP25-VRMS - Quck Start Manual |
|
|
|
|
Back to top
|
|