More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Strain and Process Meter with Large, Selectable Color Display

DP25B-E and DP25B-S   
5 year warranty CE RoHS
 
Strain and Process Monitor / Controller / Instumentation
DP25B-E and DP25B-S:Strain and Process Meter with Large, Selectable Color Display
Click for larger image.
   
$710.00  DP25B-E
Big Bright LED Display
Scaling in Wide Range of Engineering Units
Built-In Excitation
Analog Output Optional
Dual Relays Optional
Tare Button
Peak Memory

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals

The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED ,AMBER, or GREEN.
PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage.

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units.


SPECIFICATIONS
Input Ranges: 0-100 mV, ±50 mV, 0-10 V, ±5 V, 0-20 mA, 4-20 mA
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC working voltage
NMR: 60 dB
CMR: 120 dB
Input Protection: Voltage Input = 120 Vrms max; Current Input = 100 mA max
Input Impedance: 100 Meg ohms for 100 mV or ±50 mV input range; 1 Meg ohm for 10 V or ±5 V input range; 5 ohms for 20 mA current input range
Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber)
Analog-to-digital technique: Dual slope
Internal resolution: 15 bits
Read rate: 3/sec
Polarity: Automatic
Max error process: ±0.03% of reading, ± 1 count
Span tempco: 50 ppm/°C
Step response: 1 sec
Warm-up to rated accuracy: 30 min
Load Regulation: 1.1%
Line Regulation: 0.02% per Vac
Analog output (optional): 0-10 V, 4-20 mA or 0-20 mA; may be assigned to a display range or to setpoint #1, when used as a proportional control output
Operating temperature: 0 to 50°C (32 to 122°F)
Storage temperature: -40 to 85°C (-40 to 184°F)
Relative humidity: 90% at 40°C (104°F) (non-condensing)
Panel cutout: 1/8 DIN, 45 x 92 mm (1.78" x 3.62")
Weight: 575 g (1.27 lb)
AC Power Unit:
Power: 115 Vac or 230 Vac ±10%; 50-60 Hz, 11.0 watts max.
Excitation: 24 V @ 25 mA or 12 V @ 50 mA or 10 V @ 120 mA or 5 V @ 60 mA
DC Power Unit:
Power: 12-32 Vdc; 8.0 watts max.
Excitation: 24 V @ 25 mA or 12 V, 10 V, 5 V @ 35 mA (For Low/Medium Brightness), For High Brightness use external excitation to power sensors


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the DP25B-E  DP25B-E 2 weeks   710.00    Basic Process Meter RoHS compliant
    DP25B-E-230 3 weeks   750.00    Process Meter, 230 Vac RoHS compliant
    DP25B-E-230-A 8 weeks   965.00    Process Meter, 230 Vac with Analog output RoHS compliant
    DP25B-E-230-AR 8 weeks   1,170.00    Process Meter, 230 Vac with Analog and Relay output RoHS compliant
    DP25B-E-DC10/32 8 weeks   965.00    Process Meter / Controller, 10-32 Vdc RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the DP25B-S  DP25B-S 4 weeks   710.00    Basic Strain Meter RoHS compliant
Click to expand/minimize a list of what others bought with the DP25B-S-230  DP25B-S-230 3 weeks   750.00    Strain Meter, 230 Vac RoHS compliant
    DP25B-S-230-A 8 weeks   915.00    Strain Meter, 230 Vac with Analog output RoHS compliant
    DP25B-S-230-AR 8 weeks   1,170.00    Strain Meter, 230 Vac with Analog and Relay output RoHS compliant
Click to expand/minimize a list of what others bought with the DP25B-S-DC10/32  DP25B-S-DC10/32 8 weeks   965.00    Strain Meter / Controller, 10-32 Vdc RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Power Options are not field installable. All units come complete with a operator’s manual.
 Part Number Builder
(1) (2) (3)   
D
D
P
P
2
2
5
5
B
B
-
-
Qty:

Option Descriptions
(1) TYPE
  Select
E for Process voltage and current inputs
S for Strain gage bridge or process inputs
(2) Power Options
  Select
for 115 Vac power leave blank
-230 for 230 Vac power
-DC10/32 for 10 to 32 Vdc power
(3) Output Options
  Select
for no options leave blank
-A for scaleable analog output
-R for dual alarm relays
-AR for analog and relay options
-AI-R for isolated analog outputs and relay options
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download DP25-E and DP25B-E - 1/8 DIN Process Panel Meter
   Download DP25-E and DP25B-E - Quick Start Manual for DP25-E Process Meter
   
Keywords:Process Meter / Controller, pressure indicators, pressure instrument, pressure instrumentation, pressure instrument, digital controllers, digital panel meter, process controller, process instrument, process instrumentation, strain meter, DP25, DP25-E, DP25-S, excitation, digital sensors probe thermometer thermometer sensors

   Back to topBack to top