|
|
|
|
Thermocouple and RTD digital panel meter / controller
|
Click for larger image. |
|
|
|
|
|
|
The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN. PANEL METERS with Relays and Analog Output The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage. THERMOCOUPLE METER/CONTROLLER
The OMEGA DP25B-TC accepts type J, K, T and DIN J thermocouples. Standard features include resolution of 0.1° or 1.0°, °F or °C indication. Factory default setup is type K thermocouple input in °F.
The DP25B-RTD series has been discontinued. Please see the DPPt series as a possible alternative or contact sales engineering department.
SPECIFICATIONS Input: Thermocouples types, J, K, T, and J DIN Relay Outputs: 2 Form C (SPDT) relays, rated 5 Amp 250 Vac; programmable for active high/low alarms with latching/non-latching relays (optional). Relay Hysteresis: programmable from 0 to 9999 Analog Output: Scalable 0-10 Vdc or 4-20 mA (optional). Accuracy: ±0.50°C after 30 min. warm-up Temperature Coefficient: ±50 PPM/°C Read Rate: 3/sec Step Response: 2 seconds Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC. NMR: 60 dB CMR: 120 dB Input Resistance: 100 Mohms Operating Temperature: 0 to 50°C (32 to 123°F) Storage Temperature: -40 to 85°C (-40 to 185°F) Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber) Dimensions: 48 H x 96 W x 152 D mm (1.89" x 3.78" x 6.0") Panel Cutout: 45 x 92 W mm (1.772" x 3.622") AC Power Unit: Power: 115 Vac or 230 Vac ±10%; 50-60 Hz, 8 watts max. DC Power Unit: Power: 12-32 Vdc; 7 watts max.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Power Options are not field installable. All units come complete with a operator’s manual.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download DP25-TC and DP25B-TC - Quick Start Manual for DP25-TC Temperature Meter |
Download Programmable Digital Thermocouple Meter |
|
|
|
|
Keywords:temperature controller, digital temperature instrument, temperature meter, temperature monitor, RTD input instrument, digital indicator, DP25-TC, DP25, panel meter, rtd sensing
|
Back to top
|
|