|
|
|
|
|
The OMEGA™ DP41 Series of digital
panel meter/controllers has set the
world standard for accuracy and
quality in industrial instrumentation.
These meters can measure a broad
spectrum of DC voltage and current
ranges such as 0-100 mV, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 0 to 20 mA
and more as well as inputs from
9 thermocouple types and from
most RTDs, pressure transducers,
load cells, strain gages, and
potentiometers. Models include the DP41-U, which
covers all the input types.
Standard features include 6-digit
display; 5 front-panel pushbutton
keys; 4 open-collector outputs; and
alarm/control, and analog
outputs. Configurable analog output
ranges are 0 to 20 mA, 4 to 20 mA,
0 to 5 Vdc, and 0 to 10 Vdc.
On-board excitation allows these
meters to power virtually any sensor
or transmitter, and 4 setpoints give
the user numerous control/alarm
possibilities. Setpoint configurations
include active above or below;
latching or non-latching; and high
deviation, low deviation, or band
deviation.
With the RS232/485 serial
communications option, the user
can set the display parameters and
read the current, max, and min
values remotely. The DP40-R4 board
option provides four relays, activated by
the selected setpoint.
SPECIFICATIONS
Accuracy: ±0.005% of range +/- 5 counts
Span Temperature Coefficient: ±20 ppm
Step Response: 1s to 99.9%
Warm-Up to Rated Accuracy: 50 min
Operating Environment: 0 to 50°C (32 to 122°F); 95% RH,non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Power: 115 or 230 Vac, 49 to 400 Hz; 10 to 32 Vdc
Power Consumption: 6 W nom., 10 W max
Normal-Mode Rejection: 60 dB
Common-Mode Rejection: 120 dB
Common-Mode Voltage: 1500 Vp per HV test
Resolution: 17-bit
Conversion: Dual-slope technique
Reading Rate: 3/s or 13/s, 60 Hz; 3/s or 12/s, 50 Hz
Display: Red or green 6-digit, 14-segment, 13.7 mm (0.54") high; 4 alarm indicators
Dimensions: 48 H x 96 W x 165 mm D (1.89 x 3.78 x 6.5")
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); 1⁄8 DIN
Weight: 574 g (1.27 lb)
Setpoint Outputs: 4 isolated open collector; rated 150 mA at 1V sink, 30V open
4-Relay Option: Dual 5 A relays and dual 3 A relays 0 to 10V/0 to 20 mA/4 to 20 mA, user selectable; 354 Vp isolation; 15-bit resolution; 0.1% accuracy; 50 ms step response
RS232 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ11 4-wire connection; programmable to transmit current display, alarm status, min/max, actual measured input value and status
RS485 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ12 6-wire connection; addressable from 0 to 199
Voltage Input Ranges: 0 to 100 mV, 0 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 0 to 100V, ±50 mV, ±500 mV, ±5V, ±50V
Current Input Ranges: 0 to 20 mA, 4 to 20 mA
Input Configuration: Single-ended
Polarity: Unipolar/bipolar, programmable
Span Adjustment: 0.00001 to 500,000, programmable
Offset Adjustment: 0 to 999,999 or 0 to -99,999, programmable
Thermocouple Input Types: J, K, T, E, R, S, B, N, J DIN
RTD Input: Any 6Ω to 6 kΩ NIST or DIN platinum and any linear RTD
RTD Connection: 2-, 3- or 4-wire
Sensor Break Protection: Up-scale or down-scale, programmable
Sensor Excitation: 10V at 30 mA; 24V at 25 mA
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: *DP40-S24 option comes with 6.5' communications cable with phone plug termination. For proper termination to a computer, 9-pin and 25-pin connectors are offered on this page.
Ordering Example: (1) DP41-S Strain gage indicator, $1,515.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Meter Types
|
|
Select DP41-E for Process voltage/current indicator DP41-S for Strain gage indicator DP41-TC for Thermocouple indicator DP41-U for Universal input indicator
(2)
|
Outputs and Options
|
|
Select Nothing(leave field blank) for Standard Unit -230 for 230 Vac power -230-A for 230 Vac power/Analog output -230-AR4 for 230 Vac power/Analog output/Dual 5 A and Dual 3 A relays -230-GN for 230 Vac power/Green LED display -230-GN-A for 230 Vac power/Green LED display/Analog output -230-S2 for 230 Vac power/Isolated RS-232 communications -230-S4 for 230 Vac power/Isolated RS-485 communications -230-S2-GN for 230 Vac power/Isolated RS-232 communications/Green LED display -230-S4-GN for 230 Vac power/Isolated RS-485 communications/Green LED display -A for Analog output -AR4 for Analog output/Dual 5 A and Dual 3 A relays -DC for 10 to 32 Vdc Isolated power -DC-A for 10 to 32 Vdc Isolated power/Analog output -DC-S2 for 10 to 32 Vdc Isolated power/Isolated RS-232 communications -DC-S2A for 10 to 32 Vdc Isolated power/Isolated RS-232 communications/Analog output -DC-S4 for 10 to 32 Vdc Isolated power/Isolated RS-485 communications -DC-GN for 10 to 32 Vdc Isolated power/Green LED display -DC-GN-A for 10 to 32 Vdc Isolated power/Green LED display/Analog output -GN for Green LED display -GN-A for Green LED display/Analog output -GN-R4 for Green LED display/Dual 5 A and Dual 3 A relays -GN-S2A for Green LED display/Isolated RS-232 communications/Analog output -R4 for Dual 5 A and Dual 3 A relays -S2 for Isolated RS-232 communications -S2A for Isolated RS-232 communications/Analog output -S2AR4 for Isolated RS-232 communications/Analog output/Dual 5 A and Dual 3 A relays -S2-GN for Isolated RS-232 communications/Green LED display -S4 for Isolated RS-485 communications -S4A for Isolated RS-485 communications/Analog output -S4AR4 for Isolated RS-485 communications/Analog output/Dual 5 A and Dual 3 A relays -S4-GN for Isolated RS-485 communications/Green LED display
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download DP41-S - High Performance Strain Gage Indicator - Complete Operator Manual |
Download DP41-S - Quick Start Manual for DP41-S Strain Gage Meter |
Download DP41-E - 1/8 DIN High Performance Process Indicator |
Download DP41-E - High Performance Process Indicator Quick Start Manual |
Download DP41-TC and DP41-RTD - High Performance Temperature Indicator (Note 5.4mb Size) |
Download DP41-TC - Quick Start Manual High Performance Temperature Indicator |
Download Temperature, Process, Strain, Scale Universal and Rate Meters |
Download NEW FEATURES FOR DP41 METER WITH VERSION -04 thru -06 PROGRAM FOR DP41-E/DP41-RTD/DP41-S/DP41-TC/DP41-U |
Related Products |
|
DP400TP: |
Graphical Display High Speed Panel Meter for Temperature and Process Application |
|
|
|
DP400S: |
Graphical Display High Speed Panel Meter with Strain-Gauge Input |
|
|
|
|
|
|
Keywords:High Performance, Universal Panel Meter, controller, 6-Digit Display, High Resolution, Infinity Meter, digital controllers, digital indicator, digital panel meters, strain gage meter, process meter, digital temperature meter, proces controls, process controller, , Instrumentation Process Control, process control solution, temperature instrument, process instrumentation, temperature controller, doppler flow meters transit time ultrasonic flow meter ultrasonic doppler flow meter
|
Back to top
|
|