More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Temperature or Process Measurement Indicator - Discontinued

DP470 Series   
2 year warranty OmegaCare
 
Temperature or Process Measurement Indicator
DP470 Series:1/8 DIN Temperature or Process Measurement Indicator - Discontinued
Click for larger image.
   
Single- and Six-Input Models (Six T/C inputs or Three RTD inputs)
Thermocouple, RTD and Process Measurement Input Models
Fully Programmable and Easy to Use
Selectable 0.1/1° Resolution
Selectable Digital °F/°C Temperature Units
4-Digit 14-Segment Alphanumeric Display
RS-232 Communications standard
Captures Min and Max Readings
Modular Construction
Optional Scalable Analog Output boards
Optional Dual Alarm Board
Free WINDOWS-Based Software, compatible to Windows XP (No PROTOCOL is available)
Configure, Program and Download
View All Channel Data, Alarm Status and Min/Max Values Simultaneously
Log Real-Time Data
Create Exportable Data Files

View related products - Temperature & Process Meters, Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Starting from May 7th 2018, DP470 Series will be discontinued. As a upgrade substitute, please check out the DPPT Series or DP600A Series Panel Meter for details.

The DP470 Series of single- and six-channel digital temperature and process measurement indicators set a new standard for performance, features, value and reliability. With built-in easy digital programmability, communications and powerful Windows-based software, the DP470 is ideal for monitoring, testing and process control applications. Complete configuration of the instrument can be quickly performed from the front panel, including designating sensor input type, sampling rate, limit settings and resolution. Process and min/max values can be selected for display from the front panel. The DP470 is the first of the new generation of "intelligent" panel-mounted digital temperature and process measurement indicators, offering scanning and datalogging features at a low price. With its built-in functionality, digital communications and powerful PC-based software, the economical DP470 is the instrument of choice for a wide range of monitoring, recording and logging applications. The standard single-input model features easy-to-use front panel configuration and display of temperature or process measurement with either 0.1 or 1 resolution, min/max values and limit conditions.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP470-V-C2 2 weeks   710.00    Process measurement input meter with RS-232 communications  
 DP471-T-C2    Consult sales   Dual alarms meter with thermocouple input and RS-232 communications  
 DP471-RTD-C2    Consult sales   Dual alarms temperature meter with RTD input and RS-232 communications  
 DP473-V-C2    Consult sales   Process measurement input meter with analog voltage output and RS-232 communications  
 DP474-V-C2    Consult sales   Process measurement input meter with analog current output and RS-232 communications  
 DP474-RTD-C2    Consult sales   Temperature meter with RTD input, analog current output, and RS-232 communications  
 Accessories
 DP470-C2-CABLE    Consult sales   9 FT configuration cable includes: RS-232 cable and power cable pre-wired to a DP470 connector  
 DP470-C2-CABLE 25FT    Consult sales   25 FT version of DP470-C2-CABLE  
All dollar amounts on this site are shown in Singapore currency.

 Note: Free software is included with unit. PROTOCOL not available for this series.
 Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
Qty:

Option Descriptions
(1) 1
  Select
DP470 for Base Meter
DP471 for Meter with dual alarms
DP472 for Six channel input meter
DP473 for Meter with analog voltage output
DP474 for Meter with analog current output
(2) Input Types
  Select
T for Thermocouple
V for Process
RTD for RTD
(3) Communications
  Select
C2 for RS-232
(4) Power Options
  Select
for 100-240 VAC (Standard)
-12VDC for 8 to 15 Vdc
-24VDC for 20 to 28 Vdc
-24VAC for 20 to 28 Vac
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/8 DIN Temperature or Process Measurement Indicator with Optional Multi-Input or Alarm Boards, Choice of Communications and Free Datalogging Software. Models: DP470, DP471, DP472, DP473, DP474, micrometer calibration of sling psychrometer

   Back to topBack to top