|
|
|
|
Temperature or Process Measurement Indicator
|
Click for larger image. |
|
|
|
|
Single- and Six-Input Models (Six T/C inputs or Three RTD inputs)
|
|
Thermocouple, RTD and Process Measurement Input Models
|
|
Fully Programmable and Easy to Use
|
|
Selectable 0.1/1° Resolution
|
|
Selectable Digital °F/°C Temperature Units
|
|
4-Digit 14-Segment Alphanumeric Display
|
|
RS-232 Communications standard
|
|
Captures Min and Max Readings
|
|
Modular Construction
|
|
Optional Scalable Analog Output boards
|
|
Optional Dual Alarm Board
|
|
Free WINDOWS-Based Software, compatible to Windows XP (No PROTOCOL is available)
|
|
Configure, Program and Download
|
|
View All Channel Data, Alarm Status and Min/Max Values Simultaneously
|
|
Log Real-Time Data
|
|
Create Exportable Data Files
|
View related products - Temperature & Process Meters, Industrial Timers and Counters
|
| |
|
|
|
Starting from May 7th 2018, DP470 Series will be discontinued. As a upgrade substitute, please check out the DPPT Series or DP600A Series Panel Meter for details.
The DP470 Series of single- and six-channel digital temperature and process measurement indicators set a new standard for performance, features, value and reliability. With built-in easy digital programmability, communications and powerful Windows-based software, the DP470 is ideal for monitoring, testing and process control applications. Complete configuration of the instrument can be quickly performed from the front panel, including designating sensor input type, sampling rate, limit settings and resolution. Process and min/max values can be selected for display from the front panel. The DP470 is the first of the new generation of "intelligent" panel-mounted digital temperature and process measurement indicators, offering scanning and datalogging features at a low price. With its built-in functionality, digital communications and powerful PC-based software, the economical DP470 is the instrument of choice for a wide range of monitoring, recording and logging applications. The standard single-input model features easy-to-use front panel configuration and display of temperature or process measurement with either 0.1 or 1 resolution, min/max values and limit conditions.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Free software is included with unit. PROTOCOL not available for this series.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
1
|
|
Select DP470 for Base Meter DP471 for Meter with dual alarms DP472 for Six channel input meter DP473 for Meter with analog voltage output DP474 for Meter with analog current output
(2)
|
Input Types
|
|
Select T for Thermocouple V for Process RTD for RTD
(3)
|
Communications
|
|
Select C2 for RS-232
(4)
|
Power Options
|
|
Select for 100-240 VAC (Standard) -12VDC for 8 to 15 Vdc -24VDC for 20 to 28 Vdc -24VAC for 20 to 28 Vac
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:1/8 DIN Temperature or Process Measurement Indicator with Optional Multi-Input or Alarm Boards, Choice of Communications and Free Datalogging Software. Models: DP470, DP471, DP472, DP473, DP474, micrometer calibration of sling psychrometer
|
Back to top
|
|