The DP6000 Series meter boasts
specifications and functionality
that clearly make it one of the
most advanced process meters
available. Its dual-line 6-digit
display (999,999), advanced
signal input conditioning functions,
function keys, Modbus RTU
serial communications, and
optional expansion modules
are only a few of the features
found on the DP6000. Sunlight
readable display models have an
extraordinarily bright LED display.
They are perfect for applications
where the meter is in direct
sunlight or in applications where
visibility may be impaired by
smoke, fog, dust, or distance.
The upper display can be
programmed to indicate PV,
maximum (peak), minimum
(valley), alternating maximum/
minimum, one of eight alarm
set points, or Modbus input.
The lower display can also be
configured to display engineering
units, set points, user defined
legends, or simply turned off. The
user friendly dual-line display
makes the DP6000 easy to set
up and program. No jumpers to
set for input selection. All setup
and programming are done via
the front panel. Three levels of
password protection help maintain
the reliability of the programming.
The Copy feature is used to copy
(or clone) all the settings from
one DP6000 to other meters in
about 20 seconds! The Copy
function is a standard feature on
all meters. It does not require a
communications adaptor, only an
optional cable assembly.
General Specifications Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking Upper Display: 15 mm (0.60") high Lower Display: 12 mm (0.46") high Display Intensity: 8 intensity levels Display Update Rate: 5/second (200 ms) Overrange: Display flashes 999999 Underrange: Display flashes -99999 Display Assignment: The upper and lower displays may be assigned to PV1, PV2, PCT (percent), max/min, alternate max and min, set points, units (lower display only), or Modbus input Front Panel: NEMA 4X (IP65) Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function Noise Filter: Programmable from 2 to 199 (0 will disable filter) Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months Max/Min Display: Max (peak)/ min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W max, or jumper selectable 12/24 Vdc ±10%, 15 W max Fuse (External, Required):UL recognized, 5 A max, slow blow; up to 6 meters may share one 5 A fuse Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA max (standard), (12/24 Vdc powered models rated @ 100 mA max); 5 or 10 Vdc @ 50 mA max, selectable with internal jumper J4 Normal Mode Rejection: Greater than 60 dB at 50/60 Hz Isolation: 4 kV input/output-to-power line; 500 V input-to-output or output-to-P+ supply Overvoltage Category: Installation overvoltage category II; local level with smaller transient overvoltages than installation overvoltage category III Operating Temperature Range: -40 to 65°C (-40 to 149°F) Storage Temperature Range: -40 to 85°C (-40 to 185°F) Relative Humidity: 0 to 90% non-condensing Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adaptors Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm) Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64") Weight: 269 g (9.5 oz)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 2 side mounting brackets and operator’s manual.
Part Number Builder
Option Descriptions
(1)
Output
Select 6R0 for Process panel meter 6R2 for Process panel meter with 2 relays 6R3 for Process panel meter with 4 to 20 mA output 6R4 for Process panel meter with 4 relays 6R5 for Process panel meter with 2 relays and 4 to 20 mA output 6R7 for Process panel meter with 4 relays and 4 to 20 mA output 7R0 for Process panel meter 7R2 for Process panel meter with 2 relays 7R3 for Process panel meter with 4 to 20 mA output 6H0 for Process panel meter 6H2 for Process panel meter with 2 relays 6H3 for Process panel meter with 4 to 20 mA output 7H0 for Process panel meter 7H2 for Process panel meter with 2 relays 7H3 for Process panel meter with 4 to 20 mA output
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.