More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Universal 6/12 Channel ¼ DIN Panel Meter

DP600A   
2 year warranty CE RoHS
 
Universal 6/12 Channel 1/4 DIN Panel Meter
DP600A:Universal 6/12 Channel ¼ DIN Panel Meter
Click for larger image.
   
$1,840.00  DP612A
Universal TC, RTD and Process Inputs Firmware Selectable
User Programmable Alarms Individually Settable per Channel
Adjustable Scan Time: 400 mS Max Scan Rate per Channel
2 User Assignable Alarm Relays
RS232/RS485 Communications
Password Protection
CE, UL, cUL Certified

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The DP606A and DP612A Series is our newest line of affordable multi-channel panel meters. These models offer increased accuracy, wider operating temperatures and increased flexibility over the CN606 and CN612 models that they replace. The input, power and communications are also now isolated allowing for easier deployment and more reliable operation. The rugged extruded aluminum ¼ DIN case combines with the improved isolation to provide an extremely durable product.

These meters can read up to 12 sensors and include user selectable RS232 or RS485 communications using Modbus®. Two user configurable alarm relays are standard on all models. The universal input allows user selection between Thermocouple (9 Types), RTD 2-Wire, RTD 3-Wire, 4 to 20 mA and 1000 mV input options. These input selections are firmware selectable through the front panel buttons or Modbus serial commands. No dip switch setting changes are required.

Excellent fit for OEM instrumentation, automotive and aerospace test stand, factory automation, and power generation applications.

Note: While the inputs are universal and can be changed via firmware (no dip switches), all 6 or 12 inputs on a given unit must be set to the same type of input for operation.

Software: This multi-zone panel meter is most easily configured with Omega Sync, a software tool that enables users to configure device runtime parameters, view process values, and seamlessly export data. At the moment, Omega Sync supports the CN616A and DP606A/DP612A devices and we look to expand its reach to future products. For long-term data storage, our experts recommend using Omega Enterprise Gateway (OEG) that provides a powerful data historian, alarming, visualization and OPC-UA integration.

Specifications
Number of Zones: 61 or 12
1RTD 3 Wire 6 channels for all models
Display: 15 mm 7-seg LED
Display Time: 1 to 40s
Scan Time: 400 mS
Input Types:
    TC: J, K, T, E, R, S, B, C, N
RTD: 2 or 3 wire
    PT100 0.00385
    CU10 0.00427
    NI120 0.00672
Process: 4 to 20 mA, 0 to 1V
Resolution 1º, 1 mV, 0.01 mA
Accuracy: See Chart Below
A2D: 24-bit Sigma Delta
Communications:
RS232 and RS485 (User Selectable)
Up to 115.2k baud
Modbus Protocol (RTU)
Input Power:
AC Models: 120/240 Vac; 50/60 Hz
DC Models: 9 to 36 Vdc
3 watts maximum
Isolation per 1 Min
    Power to Input:
        AC Units: 2.3k Vac (3.2k Vdc)
        DC Units: 1.5k Vdc
    Power to Alarm Relay: 2.3k Vac (3.2k Vdc)
    Power to Serial: 2.3k Vac (3.2k Vdc)
    Input to Serial: 500 Vac (720 Vdc)
Alarm Relays:
    AC Models:
    240 Vac max
    5A max load
    DC Models:
    36 Vdc max
    3A max load
De-energizes on Alarm Latching or Non-Latching High, Low or Hi/Low
Operating Temp: -20 to 70ºC (-4 to 158ºF)
Storage Temp: -40 to 85ºC (-40 to 185ºF)
Panel Cutout: ¼ DIN 92 x 92 mm (3.6 x 3.6")
Dimensions: 95 H x 95 W x 135 Dia mm (3.7 x 3.7 x 5.3")
Min Rear Panel Depth: 140 mm (5.5")
Weight: 725 g (26 oz)
Approvals
ECCN: EAR99
Safety: 2014/35/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
UL File No.: E209855
UL / cUL Listed

Measurement Types and Temperature Ranges Operating Temperature Range
Input Type Description Range "Accuracy (25ºC)" "Accuracy (0 to 50ºC)" "Accuracy (-20 to 70ºC)"
Process Process Voltage 0 to 1000 mV ±1 mV ±1 mV ±1 mV
Process Current 0 to 24.00 mA ±10 µA ±10 µA ±10 µA
J Type T/C J Iron-Constantan -150 to 0°C ±1.0°C ±2.0°C ±6.0°C
0 to 1200°C ±1.0°C ±1.0°C ±2.0°C
K Type T/C CHROMEGATM-ALOMEGATM -150 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to -1372°C ±1.0°C ±1.0°C ±2.0°C
T Type T/C Copper-Constantan -150 to 0°C ±1.0°C ±2.0°C ±7.0°C
0 to 400°C ±1.0°C ±1.0°C ±2.0°C
E Type T/C CHROMEGATM-Constantan -150 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to 1000°C ±1.0°C ±1.0°C ±2.0°C
R Type T/C Pt/13%Rh-Pt -50 to 0°C ±1.0°C ±2.0°C ±6.0°C
0 to 1788°C ±1.0°C ±1.0°C ±2.0°C
S Type T/C Pt/10%Rh-Pt -50 to 0°C ±1.0°C ±2.0°C ±5.0°C
0 to1768°C ±1.0°C ±1.0°C ±2.0°C
B Type T/C 30%Rh-Pt/6%Rh-Pt 150 to 700°C ±1.0°C ±2.0°C ±3.0°C
700 to 1820°C ±1.0°C ±1.0°C ±1.0°C
C Type T/C 5%Re-W/26%Re-W 0 to 2320°C ±1.0°C ±1.0°C ±3.0°C
N Type T/C Nicrosil-Nisil -150 to 0ºC ±1.0°C ±2.0°C ±5.0°C
0 to 1300°C ±1.0°C ±1.0°C ±2.0°C
RTD 2/3 Wire  Pt, 0.00385, 100Ω  -200 to 850°C  ±1.0°C  ±1.0°C  ±1.0°C 
RTD 2/3 Wire  Cu, 0.00427, 10Ω  -200 to 260°C  ±1.0°C  ±1.0°C  ±1.0°C 
RTD 2/3 Wire  Ni, 0.00672, 120Ω  -80 to 260°C  ±1.0°C  ±1.0°C  ±1.0°C 


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DP606A-DC 2 weeks   1,560.00    ¼ DIN multi-channel panel meter, Power DC, 6 Zones RoHS compliant
 DP612A-DC 8 weeks   1,940.00    ¼ DIN multi-channel panel meter, Power DC, 12 Zones RoHS compliancy undetermined
 DP606A 4 weeks   1,560.00    ¼ DIN multi-channel panel meter, Power AC, 6 Zones RoHS compliant
 DP612A 2 weeks   1,840.00    ¼ DIN multi-channel panel meter, Power AC, 12 Zones RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Manual, Related Products
 Product Manual
   Download Universal 6/12 Channel ¼ DIN Panel Meter
   Download Quick Start Manual for Universal 6/12 Channel ¼ DIN Panel Meter
   Download Omega Sync Configuration Software User Manual
 Related Products
CN616A CN616A:
Universal 6 Channel 1/4 DIN Controller
OEG_Software OEG_Software:
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA
   
Keywords:Multichannel Meter, Multichannel Monitor, Universal Inputs, Temperature and Process Inputs

   Back to topBack to top