More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Dual Input Process Panel Meter

DP6060 Series   
3 year warranty CE
 
1/8 DIN Dual Input Process Panel Meter
DP6060 Series:1/8 DIN Dual Input Process Panel Meter
Click for larger image.
   
Modular USB, RS232, RS485 Serial Communication Options and Relays
Math Functions: Addition, Difference, Average, Multiplication, Division, Min, Max, Weighted Average, Ratio, Concentration, and More
0 to 20 mA, 4 to 20 mA, 0 to 5V, 1 to 5V, and ±10V Inputs
Large Dual-Line 6-Digit Display, 15 and 12 mm (0.60 and 0.46")
Sunlight Readable Display Models
NEMA 4X (IP65) Front
Universal 85 to 265 Vac, or 12/24 Vdc Input Power Models
Isolated 24 Vdc @ 200 mA Transmitter Power Supply
Free Software for Operation, Monitoring, and Programming

View related products - Temperature & Process Meters, Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software

The DP6060 Series process meter combines two independently programmed analog inputs with powerful math functions to make an advanced meter capable of handling complex math requirements common in the process industry. Various math functions may be applied to the inputs including addition, difference, average, multiplication, division, ratio, and more. A customizable dual-line display allows a wide variety of input variables, math calculations, or units and tags to be displayed based on your application needs. Sunlight readable display models have an extraordinarily bright LED display. The DP6060 has two red LED displays, an upper display 15 mm (0.60") high, and a lower display 12 mm (0.46") high. Each display is a full 6 digits (-99999 to 999999). The displays can be set up to read input channels (A or B), math function channel C, toggle between A & B, B & C, A & C, A & B & C, toggle between channels A, B, or C & units, the max/min of any of the channels, including the math channel (C), set points, gross (without tare) or net (with tare) and gross values of channel A or B, or the Modbus input. No jumpers to set for input selection. All setup and programming are done via the front panel. Three levels of password protection help maintain the reliability of the programming. The Copy feature is used to copy (or clone) all the settings from one DP6060 to other meters in about 20 seconds! The Copy function is a standard feature on all meters. It does not require a communications adaptor, only an optional cable assembly. The DP6060 minimizes the menu selections by auto-detecting the installed options to determine what menu navigation is required.

General Specifications
Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking
    Upper Display: 15 mm (0.60") high
    Lower Display: 12 mm (0.46") high
Display Intensity: 8 intensity levels
Display Update Rate: 5/second (200 ms)
Overrange: Display flashes 999999
Underrange: Display flashes -99999
Display Assignment: The upper and lower displays may be assigned to process values for Channels A (Ch-A), B (Ch-B), or C (Ch-C), toggle between (Ch-A & Ch-B, Ch-A & Ch-C, Ch-B & Ch-C, and Ch-A, Ch-B, & Ch-C), toggle between Channel and units, show channel gross value (no tare) or toggle net (tare) and gross values, show relay set points, max and min values, or Modbus input; the second display may also be set to show engineering units or be off, with no display
Front Panel: NEMA 4X (IP65)
Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function
Noise Filter: Programmable from 2 to 199 (0 will disable filter)
Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span
Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months
Max/Min Display: Max (peak)/min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled
Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs
Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost
Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W maximum, or jumper selectable 12/24 Vdc ±10%, 15 W maximum
Fuse (External, Required): UL recognized, 5 A maximum, slow blow; up to 6 meters may share one 5 A fuse
Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA maximum (standard), (12/24 Vdc powered models rated @ 100 mA maximum); 5 or 10 Vdc @ 50 mA maximum, selectable with internal jumper J4
Normal Mode Rejection: Greater than 60 dB at 50/60 Hz
Isolation: 4 kV input/output-to-power line; 500 V input-to-output or output-to-P+ supply
Overvoltage Category: Installation overvoltage category II; local level with smaller transient overvoltages than installation overvoltage category III
Operating Temperature Range: -40 to 65°C
Storage Temperature Range: -40 to 85°C
Relative Humidity: 0 to 90% non-condensing
Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adapters
Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black
Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided
Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm)
Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64")
Weight: 269 g (9.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP6060-6R0    Consult sales   Dual input process panel meter  
 DP6060-6R2 2 weeks   1,350.00    Dual input process panel meter with 2 relays  
 DP6060-6R3    Consult sales   Dual input process panel meter with 4 to 20 mA output  
 DP6060-6R4    Consult sales   Dual input process panel meter with 4 relays  
 DP6060-6R5    Consult sales   Dual input process panel meter with 2 relays and 4 to 20 mA output  
 DP6060-6R7    Consult sales   Dual input process panel meter with 2 relays and 4 to 20 mA output  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 2 side mounting brackets and operator’s manual.
 Part Number Builder
(1)   
D
D
P
P
6
6
0
0
6
6
0
0
-
-
Qty:

Option Descriptions
(1) Output
  Select
6R0 for Dual input process panel meter
6R2 for Dual input process panel meter with 2 relays
6R4 for Dual input process panel meter with 4 relays
6R5 for Dual input process panel meter with 4 to 20 mA output
6R7 for Dual input process panel meter with 2 relays and 4 to 20 mA output
7R0 for Dual input process panel meter
7R2 for Dual input process panel meter with 2 relays
7R3 for Dual input process panel meter with 4 to 20 mA
6H0 for Dual input process panel meter
6H2 for Dual input process panel meter with 2 relays
6H3 for Dual input process panel meter with 4 to 20 mA output
7H0 for Dual input process panel meter
7H2 for Dual input process panel meter with 2 relays
7H3 for Dual input process panel meter with 4 to 20 mA output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:1/8 DIN Dual Input Process Panel Meter

   Back to topBack to top