More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN Temperature Panel Meter

DP6070 Series   
3 year warranty CE
 
1/8 DIN Temperature Panel Meter
DP6070 Series:1/8 DIN Temperature Panel Meter
Click for larger image.
   
Modular USB, RS232, RS485 Serial Communication Options and Relays
J, K, T, E, R, S, B, N, C Thermocouples
100 or 1000 Ù Platinum, 10 Ù Copper, 120 Ù Nickel RTDs
1 or 0.1° Resolution
Automatic Cold Junction Compensation
NEMA 4X (IP65) Front
Universal 85 to 265 Vac or 12/24 Vdc Input Power
Large Dual-Line 6-Character Display, 15 and 12 mm (0.60 and 0.46")
Sunlight Readable Display Models
2 or 4 Relays Plus Isolated 4 to 20 mA Output Options
External 4-Relay and Digital I/O Expansion Modules
Free Software for Operation, Monitoring and Programming

View related products - Temperature & Process Meters, Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software

The DP6070 temperature meter boasts specifications and functionality that clearly makes it one of the most advanced temperature meters available. It’s dual-line 6-character display, function keys, and optional expansion modules are only a few of the special features available. The DP6070 accepts many thermocouple types and RTDs and can be configured to have either a 1° or 0.1° display resolution on any type of sensor input. The lower display makes configuration simpler. The display itself is quite configurable. There are many relay functions for up to 8 relays; including an Interlock Relay function. The 4 to 20 mA output can represent up to 12 different parameters/variables. This makes the DP6070 one of the most versatile meters on the market. Sunlight readable display models have an extraordinarily bright LED display. The upper display can be programmed to indicate current temperature, maximum or minimum temperature, alternating maximum/minimum temperatures, one of eight alarm set points, or Modbus input. The lower display can also be configured to display engineering units, set points, user defined legends, or simply turned off. Input selection and configuration are conveniently set up via rear switches and front panel programming. Three levels of password protection help maintain the reliability of the programming.

General Specifications
Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking
    Upper Display: 15 mm (0.60") high
    Lower Display: 12 mm (0.46") high
Display Intensity: 8 intensity levels
Display Update Rate: 5/second (200 ms)
Overrange: Display flashes 999999
Underrange: Display flashes -99999
Display Assignment: The upper and lower displays may be assigned to PV1, PV2, PCT (percent), max/min, alternate max and min, set points, units (lower display only), or Modbus input
Front Panel: NEMA 4X (IP65)
Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function
Noise Filter: Programmable from 2 to 199 (0 will disable filter)
Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span
Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months
Max/Min Display: Max (peak)/min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled
Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs
Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost
Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W maximum, or jumper selectable 12/24 Vdc ±10%, 15 W max
Fuse (External, Required): UL recognized, 5 A max, slow blow; up to 6 meters may share one 5 A fuse,br> Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA maximum (standard), (12/24 Vdc powered models rated @ 100 mA maximum); 5 or 10 Vdc @ 50 mA maximum, selectable with internal jumper J4
Normal Mode Rejection: Greater than 60 dB at 50/60 Hz
Isolation: 4 kV input/output-to-power line; 500V input-to-output or output-to-P+ supply
Overvoltage Category: Installation overvoltage category II, local level with smaller transient overvoltages than installation overvoltage category III
Operating Temperature Range: -40 to 65°C (-40 to 149°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Relative Humidity: 0 to 90% non-condensing
Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adaptors
Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black
Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided
Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm)
Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64")
Weight: 269 g (9.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP6070-6R0    Consult sales   Temperature panel meter  
 DP6070-6R2    Consult sales   Temperature panel meter with 2 relays  
 DP6070-6R3    Consult sales   Temperature panel meter with 4 to 20 mA output  
 DP6070-6R4    Consult sales   Temperature panel meter with 4 relays  
 DP6070-6R5    Consult sales   Temperature panel meter with 2 relays and 4 to 20 mA output  
 DP6070-6R7    Consult sales   Temperature panel meter with 4 relays and 4 to 20 mA output  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 2 side mounting brackets and operator’s manual.
 Part Number Builder
(1)   
D
D
P
P
6
6
0
0
7
7
0
0
-
-
Qty:

Option Descriptions
(1) Output
  Select
6R0 for Temperature panel meter
6R2 for Temperature panel meter with 2 relays
6R3 for Temperature panel meter with 4 to 20 mA output
6R4 for Temperature panel meter with 4 relays
6R5 for Temperature panel meter with 2 relays and 4 to 20 mA output
6R7 for Temperature panel meter with 4 relays and 4 to 20 mA output
6H0 for Temperature panel meter
6H2 for Temperature panel meter with 2 relays
6H3 for Temperature panel meter with 4 to 20 mA output
7H0 for Temperature panel meter
7H2 for Temperature panel meter with 2 relays
7H3 for Temperature panel meter with 4 to 20 mA output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:1/8 DIN Temperature Panel Meter

   Back to topBack to top