|
|
|
|
8-Channel Benchtop Digital Thermometer for T/C & RTD Inputs
|
Click for larger image. |
|
|
|
|
|
|
The DP9800 Series thermometer
can be used in conjunction with a
PC to provide accurate, versatile
8 channel thermocouple and
Pt100 RTD temperature measurements,
scanning and logging of
measured values. It can also be
used as a “stand alone” indicator/
logger and incorporates a digital
backlit LCD display of measured
temperature.
The built-in self-calibration facility
for the DP9800-TC thermocouple
model is a rapid and convenient
method for on-site calibration
and does not require any
additional equipment other
than a special, external link.
Self-calibration of Pt100 ranges is
equally simple and uses plug-in
precision resistors.
The DP9800 is designed to
provide exceptional stability with
high measurement resolution and
represents an ideal crossover
between plant practicality and
laboratory performance at a very
competitive price.The PC software supplied with
the instrument allows control,
measure and calibration functions.
Specifications
At an ambient temperature of 20°C
Input/Ranges: Thermocouple to IEC 584
Type J: -200 to 750°C (-328 to 1382°F)
Type K: -200 to 1200°C (-328 to 2192°F)
Type T: -200 to 350°C (-328 to 662°F)
Type E: -200 to 900°C (-328 to 1652°F)
Type N: 0 to 1300°C (32 to 2372°F)
Type R: 0 to 1760°C (32 to 3200°F)
Type S: 0 to 1760°C (32 to 3200°F)
Type B: 300 to 1800°C (572 to 3272°F)
Pt100 to IEC751, 3-Wire: -200 to 850°C (-328 to 1562°F)
Note: all inputs are non-isolated and thermocouples must be ungrounded style.
Accuracy: Thermocouples J, K, T, E, and N, better than ±0.1°C ±0.1% of range zero to span ±0.15% of range -100 to - 200°C (J, K, T, and E)
Thermocouples: R, S, and B, better than ±0.1°C ±0.15% of range
Linearization: ±0.05°C
Pt100 Range: Better than ±0.05°C ±0.1% of range
Zero Drift: ±0.01% of span per °C
Span Drift: ±0.01% of span per °C
Display: LCD, backlight
Display Resolution: Thermocouple ranges 0.1°C, Pt100 range 0.01°C
User Interface: Front panel key for channel number or auto-scan selection; PC software for all other functions
Indication: Channel number, measured temperature (°C or °F)
Reference Junction: Automatic, accurate reference
Self Calibration: User facility incorporated; the instrument auto-calibrates on every A/D cycle
Sensor: Open circuit upscale indication, detection and indication (independent alarms should be used for process safety if required) Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Input Terminations: 8 x thermocouple, mini connectors
Terminal Blocks: 8 x Pt100
PC Interface: USB
Power Supply: 6 Vdc (5.5 to 9.0V) via universal mains adaptor (supplied), 120 to 250V, 50/60 Hz
Logging Interval: 5 second to 1 hour
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with power adaptor, USB cable, software and operator’s manual (on CD).
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download DP9800-TC and DP9800-RTD - Temperature Monitor |
Download DP9800 Series - Communication Manual |
|
|
|
|
Keywords:8 Channel, High Speed, T/C and RTD Inputs, Data Logging Feature
|
Back to top
|
|