More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Analog Input Ratemeter/Totalizer

DPF60 Series   
2 year warranty CE OmegaCare
 
Analog Input Ratemeter/Totalizer
DPF60 Series:Analog Input Ratemeter/Totalizer
Click for larger image.
   
$715.00  DPF64
Front Panel Programming and Scaling
Rate and Total in 1 Unit
Remote or Front Panel Reset
Relays Latch or Auto-Recycle
Zero and Span Adjustable
Rate Alarm Acts as Window Alarm with Hysteresis Around Setpoint
Analog Output Optional
NEMA-4X

View related products - Instrumentation and Accessories

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DPF60 is a combination microprocessor-based digital rate indicator and integrating totalizer. It accepts inputs of 4 to 20 mA, 0 to 20 mA, 0 to 5 V, or 1 to 5 V and can be scaled for engineering units directly from the NEMA 4X (IP66) rated front panel without tweaking internal potentiometers. The dual standard 5 A (@ 250 Vac) relays can be assigned to the ratemeter, or to the totalizer, or one relay to each for batch control and rate alarm.

The display features a floating decimal point that moves left or right depending on how many "significant figures" the user has selected. In the totalizer mode, 6-digits can be displayed. The unit is fully scalable from 0 to 59,999, which indicates the flow rate represented at 20 mA. A peak and valley feature allows the user to call up the recent high and low readings.

A square-root extracting input is optional on all units for use with differential pressure flowmeters, such as orifice plates and pitot tubes. With the DPF66, the user can toggle between rate of flow and total flow (6-digits) from the front panel. The rate display is selectable for units per second, minute, or hour, and the totalizer integrates in the same engineering units. The DPF65 displays just total flow, while the DPF64 only displays rate of flow.

SPECIFICATIONS
Accuracy: ±0.15% FS for rate and total
Temperature Range:
Operating: 5 to 54°C (41 to 129°F)
Storage: -40 to 93°C (-40 to 199°F)
Relay Output: 2 SPDT relays, 5 A @ 250 Vac; relays latch or auto-recycle after 0.1 to 99.9 s
Power: 94 to 126 Vac, 50/60 Hz (or 12 to 24 Vdc) standard; 187 to 253 Vac or 12 to 24 Vdc optional
Display: 15 x 8 mm (0.6 x 0.32") LED— 6-digits total, 5-digits rate
Standby: Non-volatile RAM retains scale settings, presets, output status and total flow up to 1 year without power
Regulated Power Output: ±5% 24 Vdc @ 50 mA
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); DIN standard; 112 mm (4.4") depth


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 DPF64: Ratemeter
Click to expand/minimize a list of what others bought with the DPF64  DPF64 8 weeks   715.00    Ratemeter with 2 separate 5A SPDT alarms  
    DPF64-220VAC 8 weeks   715.00    Ratemeter with 2 spearate 5A SPDT alarms, 220 Vac power  
    DPF64-A 8 weeks   900.00    Ratemeter with 2 separate 5A SPDT alarms with 4 to 20 mA output  
    DPF64-RS232 8 weeks   900.00    Ratemeter with 2 separate 5A SPDT alarms, RS232 communications  
    DPF64-RS422 8 weeks   900.00    Ratemeter with 2 spearate 5A SPDT alarms, RS422 communications  
    DPF64-SQRT 8 weeks   715.00    Ratemeter with 2 separate 5A SPDT alarms with square root extraction.  
    DPF64-SQRT-A 8 weeks   900.00    Ratemeter with 2 separate 5A SPDT alarms with square root extraction, 4 to 20 mA output.  
 DPF65: Totalizer/Batcher
    DPF65 8 weeks   715.00    Batch controller with pre-warn and preset 5A SPDT relays  
    DPF65-220VAC 8 weeks   715.00    Batch controller with pre-warn and preset 5A SPDT relays, 220 Vac power  
    DPF65-A 8 weeks   900.00    Batch controller with pre-warn and preset 5A SPDT alarms with 4 to 20 mA output  
    DPF65-RS232 8 weeks   900.00    Batch controller with pre-warn and preset 5A SPDT alarms, RS232 communications  
    DPF65-SQRT 8 weeks   715.00    Batch Controller with prewarn and preset 5A SPDT relays with square root extraction  
 DPF66: Ratemeter and Totalizer/Batcher
    DPF66 2 weeks   845.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching  
    DPF66-220VAC 2 weeks   845.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batchin, 220 Vac power  
    DPF66-A 8 weeks   1,030.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching, 4 to 20 mA output  
    DPF66-RS232 8 weeks   1,030.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching, RS232 communications  
    DPF66-RS232-220V 8 weeks   1,030.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching, RS232 communications, 220 Vac power  
    DPF66-RS232-A 8 weeks   1,210.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching, RS232 communications, 4 to 20 mA power  
    DPF66-RS422 8 weeks   1,030.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching, RS422 communications  
    DPF66-SQRT 2 weeks   845.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching with square root extraction  
    DPF66-SQRT-A 8 weeks   1,030.00    Ratemeter and batch controller with 2 separate 5A SPDT relays for rate alarm or batching with square root extraction, 4 to 20 mA output  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator's manual, mounting bracket, gasket, and 2 screws.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 Ordering Example: (1) DPF64-SQRT a Digital ratemeter with square root extraction option. Price $363., $715.00

 Related Links - Related Products
 Related Products
70 Series 70 Series:
Audible Alarm Annuciators (buzzer)
   
Keywords:Analog Input Ratemeter/Totalizer, peak flow meter

   Back to topBack to top