|
|
|
|
Temperature/Process Meters with Alarm Outputs
|
Click for larger image. |
|
|
|
|
|
|
*Move on up to our newest line of digital panel meters with Modbus connectivity, universal inputs, and simple PC programming - DPPT Series.*
The OMEGA™ iSeries meters with
alarms offer flexibility
in process measurement and alarm
applications, accepting 10 different
thermocouple types, 18 RTD
combinations or 4 process voltage/
current inputs and providing 2 relay
alarm outputs and a large multicolor,
programmable display.
Easily configured options include
11 different alarm conditions.
Front panel configuration buttons
allow the user to select the type
of input, the alarm conditions and
the resulting display color. Process
inputs are fully scalable, supporting
virtually all engineering units with a
selectable decimal point providing a
perfect solution for pressure, flow or
other process inputs.Standard features include a built-in
24 Vdc excitation source for
transmitters or other devices and a
universal power supply that accepts
90 to 240 Vac. A low power option is
available that supports 24 Vac or
12 to 36 Vdc.
Plug into the DPPT panel meters for modbus connectivity.
Specifications
Input Types: Thermocouple, RTD, analog voltage, analog current
Accuracy: ±0.5°C temperature; 0.03% rdg
Temperature Stability:
RTD: 0.04°C/°C
Thermocouple @ 25°C (77°F): 0.05°C/°C, cold junction compensation
Process: 50 ppm/°C
Reading Rate: 3 samples/s
Display:
1/8 DIN: Single 4-digit 9-segment LED 21 mm (0.83")
1/32, 1/16 DIN: 10.2 mm (0.40")
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
Thermocouple Lead Resistance: 100 Ω maximum
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve)
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 Ω shunt)
Excitation
Voltage Excitation: 24 Vdc @ 25 mA (not available with low power option)
Alarm 1 and 2 Outputs
Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load)
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 375 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals
Operating Temperature: 0 to 55°C (32 to 131°F); 90% RH non-condensing
Protection:
1/8 DIN: NEMA 1/Type 1 front bezel
1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front bezel
Dimensions:
1/8 DIN: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
1/16 DIN: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
1/32 DIN: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) DPi8-AL 1/8 DIN meter with alarm, 2 relays, 90 to 240 Vac power, $655.00
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download DPI-AL_Manual |
Download DPIx-AL/CNIx-AL Quick Start Guide |
|
|
|
|
Keywords:Temperature/Process Meters with Alarm Outputs, digital controller, digital indicator, dpi8-al, dpi16-al, dpi32-al, alarm meter
|
Back to top
|
|