The DPS3000 Series Scanners monitor up to seven individual inputs. Each channel on the DPS3200 and DPS3204 can be programmed to accept different types of inputs, while the DPS3100 and DPS3104 are limited to one input type on all channels. Temperature is displayed in °C or °F, while voltage and current signals can be scaled. All models can be set up to display in any one of six operating modes: automatically scan and display each channel; show elapsed time; display the channel with highest or lowest reading; scan each channel’s deviation from a preset setpoint; show differential between a ‘master’ channel and other inputs.
SPECIFICATIONS Accuracy: 0.5% reading (J, K, T, E: 1°C; S: 2°C; R, B: 3°C) CJC Error: 1°C (10 to 40°C) Scale: 1 to 30,000 Resolution: 1°C/°F (0.1°C/°F for thermistor input); 0.025% FS Power: 120 Vac, 60 Hz; 240 Vac, 50 Hz (optional); 9 to 15 Vdc, 900 mA (optional) Scan Rate: Fixed, 2 channels/second Channel Display Time: 1 to 999 seconds per channel Alarms (Optional): Mechanical relay; 1 A @ 28 Vdc or 0.5 A @ 120 Vac, SPST, programmable as NO/NC, DC driver; 5 Vdc @ 50 mA; 1 alarm per channel (channel 7 is monitoring only) Deadband: 2 to full scale, programmable Dimensions: 57 H x 112 W x 178 mm D (2.25 x 4.4 x 7") Cutout: 1/8 DIN; 45 x 92 mm (1.772 x 3.662"); 180 mm (7.0") depth Weight: 1.2 kg (2.8 lb)
† All dollar amounts on this site are shown in Singapore currency.
Part Number Builder
Qty:
Option Descriptions
(1)
Dedicated and Programmable Input 4 and 7 Channel Scanners
Select DPS3104 for 4-channel scanner (same input type on all 4 channels) DPS3107 for 7-channel scanner (same input type on all 7 channels) DPS3204 for 4-channel scanner (input channels are independently programmable) DPS3207 for 7-channel scanner (input channels are independently programmable)
(2)
Input Types
Select R for Type R thermocouple-for DPS 3104 and 3107/Type R thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207 S for Type S thermocouple for DPS3104 and 3107/Type S thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207 B for Type B thermocouple for DPS3104 and 3107/Type B thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207 TC for Type J/K/T/E thermocouples for DPS3104 and 3107/Type J/K/T/E thermocouples with 4-20 mA and 0-10 Vdc DPS3204 and 3207 RTD for RTD (385 & 392 curve) for DPS3104 and 3107/RTD (385 & 392 curve) 4-20 mA and 0-10 Vdc DPS3204 and 3207 TH for 400 series thermistor for DPS3104 and 3107/400 series thermistor with 4-20 mA and 0-10 Vdc for DPS3204 and 3207 MV for 0-100 mV for DPS3104 and 3107 only V for 0-10 Vdc for DPS3104 and 3107 only C for 4-20 mA for DPS3104 and 3107 only P for 0-100 mV/0-10 Vdc/4-20 mA for DPS3204 and 3207 only
(3)
Power and Output Options
Select Nothing(leave field blank) for Standard Unit -1 for 240 Vac power -2 for 9 to 15 Vdc power -3 for 7 relays (DPS3107 and 3207) -4 for 7 dc drivers (DPS3107 and 3207) -5 for 4 relays (DPS3104 and 3204) -6 for 4 dc drivers (DPS3104 and 3204)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.