More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Input Hybrid Recorders, 10, 20, or 30 Input, T/C, RTD, Voltage Inputs - Discontinued

DR231 and DR241 Series   
1 year warranty
 
Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs
DR231 and DR241 Series:Input Hybrid Recorders, 10, 20, or 30 Input, T/C, RTD, Voltage Inputs - Discontinued
Click for larger image.
   
High-Speed Scanning and Recording on 250 mm (10") Chart
Ten-Color Recording
Thermocouple, RTD, Voltage Inputs
Optional Floppy Drive for Data Storage
Easy-to-Carry, Lightweight Design
Benchtop in DR231
Panel Mount in DR241

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DR231 and DR241 series has been discontinued. Please see the RD5100 Series as a possible alternative or contact our Data Acquisition Engineering department.

The DR231 and DR241 portable hybrid recorders offer high-speed scanning of up to 30 channels in 2 seconds. They have a wide variety of recording functions including analog trend in ten colors on an effective recording width of 250 mm. Digital measured values, various messages, zone recording, and partially compressed and expanded recording are recorded to support clear interpretation of data. The recorders incorporate a large 3-line vacuum fluorescent display which can be used as a process monitor, enabling you to readily view data or check alarm status, even from a remote location. The units are also interactively configured using the easily read display.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DR231-00-1    Consult sales   10-Channel hybrid recorder, benchtop  
 DR231-12-3    Consult sales   30 Channel hybrid recorder, benchtop with floppy drive.  
 DR231-00-2-A4    Consult sales   2O Channel hybrid recorder, panel mount, with 10 alarm relays.  
 DR231-12-1    Consult sales   10-Channel hybrid recorder, benchtop with floppy drive  
 RD4030-ZFP-1    Consult sales   Z-fold chart paper, 30 m  
 RD4030-RC    Consult sales   10 color print ribbon  
 DR130-C2    Consult sales   RS232 MODULE FOR DR130 RECORDR (Fiel d Installable)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Recorder comes complete with print ribbon, one package of chart paper and operator’s manual.
 Part Number Builder
(1) (2) (3) (4)   
Qty:

Option Descriptions
(1) Hybrid Recorders
  Select
DR231- for Benchtop hybrid recorder
DR241- for Panel mount hybrid recorder
(2) Floppy Drive Option
  Select
00 for With out floppy drive
12 for With floppy drive
(3) Number of Channels
  Select
-1 for 10-channel
-2 for 20-channel
-3 for 30-channel
(4) Options
  Select
Nothing(leave field blank) for No Option
-A4 for 10 Alarm Relays
-M1 for Math Function
-C1 for GPIB Communications
-C2 for RS232 Communications
-R1 for Remote Control
-CE for CE Approval
-A4-CE for 10 Alarm Relays with CE Approval
-C2-CE for RS232 Communications wth CE Approval
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download DR130, DR230, DR240 SERIES - Conversion Software
   Download DR130, DR230 and DR240 Series - Communication Interface
   Download DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb)
 Related Products
RD5100 Series RD5100 Series:
Hybrid Chart Recorder, 250 mm (10")
   
Keywords:10,20, or 30 Input Hybrid Records, T/C, RTD, Voltage Inputs, Models DR231-00-1, DR231-12-1, DR241-00-1, DR241-12-1

   Back to topBack to top