|
|
|
|
Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs
|
Click for larger image. |
|
|
|
|
High-Speed Scanning and Recording on 250 mm (10") Chart
|
|
Ten-Color Recording
|
|
Thermocouple, RTD, Voltage Inputs
|
|
Optional Floppy Drive for Data Storage
|
|
Easy-to-Carry, Lightweight Design
|
|
Benchtop in DR231
|
|
Panel Mount in DR241
|
View related products - Recorders
|
| |
|
|
|
The DR231 and DR241 series has been discontinued. Please see the RD5100 Series as a possible alternative or contact our Data Acquisition Engineering department.
The DR231 and DR241 portable hybrid recorders offer high-speed scanning of up to 30 channels in 2 seconds. They have a wide variety of recording functions including analog trend in ten colors on an effective recording width of 250 mm. Digital measured values, various messages, zone recording, and partially compressed and expanded recording are recorded to support clear interpretation of data. The recorders incorporate a large 3-line vacuum fluorescent display which can be used as a process monitor, enabling you to readily view data or check alarm status, even from a remote location. The units are also interactively configured using the easily read display.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Recorder comes complete with print ribbon, one package of chart paper and operator’s manual.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Hybrid Recorders
|
|
Select DR231- for Benchtop hybrid recorder DR241- for Panel mount hybrid recorder
(2)
|
Floppy Drive Option
|
|
Select 00 for With out floppy drive 12 for With floppy drive
(3)
|
Number of Channels
|
|
Select -1 for 10-channel -2 for 20-channel -3 for 30-channel
(4)
|
Options
|
|
Select Nothing(leave field blank) for No Option -A4 for 10 Alarm Relays -M1 for Math Function -C1 for GPIB Communications -C2 for RS232 Communications -R1 for Remote Control -CE for CE Approval -A4-CE for 10 Alarm Relays with CE Approval -C2-CE for RS232 Communications wth CE Approval
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download DR130, DR230, DR240 SERIES - Conversion Software |
Download DR130, DR230 and DR240 Series - Communication Interface |
Download DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb) |
Related Products |
|
|
|
|
|
Keywords:10,20, or 30 Input Hybrid Records, T/C, RTD, Voltage Inputs, Models DR231-00-1, DR231-12-1, DR241-00-1, DR241-12-1
|
Back to top
|
|