More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

DIN Rail Mount AC Voltage/Current Signal Conditioners, Self-Powered Design

DRA-ACT-S Series   
1 year warranty OmegaCare
 
DRA-ACT-S Series:DIN Rail Mount AC Voltage/Current Signal Conditioners, Self-Powered Design
Click for larger image.
   
DRA-ACT-SI Series AC Current Input
DRA-ACT-SV Series AC Voltage Input
Self-Powered
Isolated
Low Profile Enclosure

View related products - Current, Voltage, Watt / Var Transducers

Click to scroll below to order See Specs PDF

The DRA-ACT-SI AND DRA- ACT-SV Series are self-powered ac current and ac voltage input DIN rail mount signal conditioners that use the measured input to produce an accurate and linear output current. These signal conditioners have excellent accuracy, linearity and stability which make them unique. The DRA-ACT-SI Series of ac current input models includes models for 0-1 Aac and 0-5 Aac inputs with a choice of either 0-1 mA or 0-20 mA output. The DRA-ACT-SV Series of ac voltage input models includes models for 0-150 Vac and 0-300 Vac inputs again with a choice of either 0-1 mA or 0-20 mA output. The output current from all of these self-powered models always starts at 0 mA since these units are powered from the measured signal. Therefore, when the ac current or voltage input is zero, the output is zero. For complete safety, an internal transformer isolates the signal conditioner input from the output thus enabling these units to withstand large momentary inputs. The input to output isolation provides high output signal-to-noise ratio which makes these signal conditioners highly immune to ground loop signals and RFI.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DRA-ACT-SI-1    Consult sales   ac current, 0-1 A ac input, 0-1 mA output  
 DRA-ACT-SI-2    Consult sales   ac current, 0-5 A ac input, 0-1 mA output  
 DRA-ACT-SI-3 2 weeks   292.00    ac current, 0-1 A ac input, 0-20 mA output  
 DRA-ACT-SI-4    Consult sales   ac current, 0-5 A ac input, 0-20 mA output  
 DRA-ACT-SV-1    Consult sales   ac voltage, 0-150 Vac input, 0-1 mA output  
 DRA-ACT-SV-2 Consult Sales   296.00    ac voltage, 0-300 Vac input, 0-1 mA output  
 DRA-ACT-SV-3 2 weeks   296.00    ac voltage, 0-150 Vac input, 0-20 mA output  
 DRA-ACT-SV-4 2 weeks   296.00    ac voltage, 0-300 Vac input, 0-20 mA output  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.

   
Keywords:DIN Rail Mount AC Voltage/Current Signal Conditioners, Self-Powered Design

   Back to topBack to top