More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Combined Watt/Var Transducers

DRA-WVT-3   
1 year warranty OmegaCare
 
Combined Watt/Var Transducers
DRA-WVT-3:Combined Watt/Var Transducers
Click for larger image.
   
± 0.1% Accuracy
Galvanically Isolated
Two Simultaneous Outputs for Watt and VAR
Single Phase & Three Phase Models

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals

The DRA-WVT-3 Series combines watt and VAR transducers in one compact housing. Two simultaneous proportional dc current outputs are provided for watt and VAR parameters. The polarity of the watt output is positive for unity power factor (PF); polarity for the VAR output is positive for lagging power factor.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DRA-WVT-3-1A    Consult sales   115 Vac/5A 60 Hz* single phase input, 4-20 mA** outputs for Watt and VAR, 115 Vac power  
 DRA-WVT-3-1B    Consult sales   230 Vac/5A 60 Hz* single phase input, 4-20 mA** outputs for Watt and VAR, 115 Vac power  
All dollar amounts on this site are shown in Singapore currency.

 Note: * Consult engineering for 50 Hz and 400 Hz models. Comes with complete operator’s manual. ** Models with ±1mA or ±20mA outputs are also available. Consult engineering.

   
Keywords:Watt Transducer Var Transducers Power Monitor

   Back to topBack to top