|
|
|
|
DRF-FR Freqency Input Signal Conditioner
|
Click for larger image. |
|
|
|
|
NPN, PNP, NAMUR, Voltage Pulse, Voltage AC (up to 200 Vac)
|
|
Frequency Signals from 10 Hz up to 50 KHz
|
|
Accuracy 0.2%
|
|
Excitation Voltage 15 Vdc (20 mA) or 9V2 for NAMUR
|
|
Galvanic Isolation between Input, Output and Power
|
|
Part of a Comprehensive Family of Signal Conditioners
|
View related products - Signal Conditioners/Transmitters
|
| |
|
|
|
The DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-FR signal conditioner
accepts a frequency input and
provides an isolated 0 to 10 Vdc
or 4 to 20 mA output. Models are
available with three different
power options, 24 Vdc, 120 Vac
and 240 Vac.
The DRF-FR are ideally suited for
industrial applications. All models
mount on a standard 35mm DIN
rail and provide galvanic isolation
between input, output and power
up to 3500 Veff .
Module response time is 250 ms
or less.
Adjustable Input Ranges
The front door of the housing provides easy access
span and offset potentiometers which may be used
field adjust the input and output signal range. The ranges shown in the Range Table
below are supported.
Range Code | Range |
20HZ | 0 to 20 Hz |
40HZ | 0 to 40 Hz |
60HZ | 0 to 60 Hz |
100HZ | 0 to 100 Hz |
200HZ | 0 to 200 Hz |
300HZ | 0 to 300 Hz |
500HZ | 0 to 500 Hz |
1KHZ | 0 to 1 KHz |
|
|
Range Code | Range |
2KHZ | 0 to 2 KHz |
3KHZ | 0 to 3 KHz |
5KHZ | 0 to 5 KHz |
10KHZ | 0 to 10 KHz |
20KHZ | 0 to 20 KHz |
30KHZ | 0 to 30 KHz |
50KHZ | 0 to 50 KHz |
|
Isolation
The input, output and power circuits are isolated by
3500 volts of galvanic isolation. The isolation protects
against potentially damaging voltages from passing
through the signal conditioners into connected systems.
The isolation also provides improved measurement
accuracy by minimizing the effects of ground loops and
electrical noise.
Outputs
Each DRF series signal conditioner is available with
current and voltage output (only one may be used at a
time). Available output types include 4 to 20 mA or
0 to 10 Vdc. Although pre-configured before shipping
from the factory, the output may be changed through
an internal jumper change.
Standard outputs are linear and proportional to the
signal input.
SPECIFICATIONS
Signal Type: NPN, PNP, NAMUR,
Voltage Pulse, AC up to 200 Vac
(2 ranges < 24 Vac and < 200 Vac)
Accuracy: <0.2% full scale
Linearity: <0.1% full scale
Thermal Drift: 250 ppm/°C
typical (max <200ppm/°C)
Response Time
0 to 100 Hz: <300 mS (90% of signal)
0 to 500 Hz: <250 mS (90% of signal)
0 to 5 KHz: <200 mS (90% of signal)
0 to 50 KHz: <150 mS (90% of signal)
Impedance
Voltage Input:
(<24 Vac Range): 100 KΩ
Voltage Input:
(<200 Vac Range): 1 M
PNP and NPN Input: 10 KΩ
NAMUR Input: 1 KΩ
Over Range Protection
Voltage Input
(<24 Vac Range): 75 V
Voltage Input
(<200V ac Range): 300 V
PNP and NPN Input: 35 V
NAMUR Input: Always powered
by 9V2
|
|
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
Electrical Connections: Plug-in screw terminals
Protection: IP-30
MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All models come with a complete user's manual.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Power
|
|
Select 24VDC for 24 Vdc 115VAC for 115 Vac
(2)
|
Input Range
|
|
Select 20HZ for 0 to 20 Hz 40HZ for 0 to 40 Hz 60HZ for 0 to 60 Hz 100HZ for 0 to 100 Hz 200HZ for 0 to 200 Hz 300HZ for 0 to 300 Hz 500HZ for 0 to 500 Hz 1KHZ for 0 to 1000 Hz 1KHZ for 0 to 1 KHz 2KHZ for 0 to 2 KHz 3KHZ for 0 to 3 KHz 5KHZ for 0 to 5 KHz 10KHZ for 0 to 10 KHz 20KHZ for 0 to 20 KHz 30KHZ for 0 to 30 KHz 50KHZ for 0 to 50 KHz
(3)
|
Output
|
|
Select 4/20 for 4 to 20ma 0/10 for 0 to 10Vdc
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DRF-TC: |
Thermocouple Input Signal Conditioner - Discontinued
|
|
|
|
DRF-RTD: |
RTD Input Signal Conditioner - Discontinued |
|
|
|
|
DRF-PR: |
DRF-PR Process Input Signal Conditioners |
|
|
|
DRF-LC: |
DRF-LC Load Cell Input Signal Conditioner |
|
|
|
|
|
|
|
|