|
|
|
|
DIN Rail Signal Splitter | AC Powered DC Input
|
Click for larger image. |
|
|
|
|
|
|
AC powered, DIN rail
mount, DC input signal splitter, with 1800 Vdc isolation
between input, output and power. The DRI-SP-AC Series provides two fully
isolated DC output signals in proportion to one DC
input. The field configurable input and output feature
offers flexible, wide ranging capability for DC current
and voltage signals.
Using a pushbutton instead of potentiometers,
improvements in calibration resolution and reliability are
realized due to the elimination of the potentiometers’
mechanical variability. The thermal drift and mechanical
variability of the potentiometers has been removed and
replaced with a digitally stable circuit. Additionally, the
inherent zero and span interactivity of analog amplifier
circuitry is removed, providing 100% non-interactive
adjustment.
The DRI-SP-AC can be field configured for virtually
any DC input to DC output within the limits specified.
Calibration utilizes touch calibration technology where
the user simply configures the input for the current or
voltage range via switches, then follows the calibration
procedure. The output is set by adjusting the input until
the desired output is present and then pressing the
CAL button to store the output level.
The DRI-SP-AC has three diagnostic LEDs. The green
(RUN) LED is used for diagnostics to indicate that
power is on. It will flash quickly if the input signal is
above the calibrated range or slowly if the input signal
is below range. It is on continuously when the unit is
functioning within the calibrated range.
The DRI-SP-AC can be configured for input ranges
from 10 mV to 100V or 1 mA to 100 mA, with >90%
input offset or will adjust down to <10% of full scale
input span (except on 20 mV/2 mA range where
maximum offset or gain adjustment is 50%).
The factory default configuration for the DRI-SP-AC is:
Input Range: 20 mA (current on)
Input Configuration: Unipolar
Calibrated Input: 4 to 20 mA
Operation: Direct (reverse off)
Calibrated Output: 4 to 20 mA
Specifications
INPUT
Voltage Input:
Range: 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V,
5V, 10V, 25V, 50V, 100V (dip-switch selectable)
Impedance: ≥100 kΩ
Overvoltage: 200V continuous
Current Input:
Range: 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA
(dip-switch selectable)
Impedance: 20 Ω typical
Overcurrent: 170 mA, protected by self resetting fuse
Overvoltage: 60V
Pushbutton Adjustment (Inputs >10 mV):
Effective Zero Offset: ≥90%
Effective Span Turn Down: ≥90% except 20 mV/2 mA
range in which 50% is max zero offset and span turndown
OUTPUTS (2 Channels)
Voltage Output:
Range: 0 to 5V, 0 to 10V (dip-switch selectable)
Source Impedance: <10 Ω
Drive: 10 mA max
Current Output:
Range: 4 to 20 mA, 0 to 1 mA (dip-switch selectable)
Source Impedance: >100 kΩ
Compliance:
0 to 1 mA: 7.5V max (7.5 kΩ)
4 to 20 mA: 10V max (500 Ω)
Output Ripple:
<50% Offset or Span Adjust: <0.1% of full scale span or 25 mV RMS, whichever is greater
>50% Offset or Span Adjust: <0.2% of full scale span or 50 mV RMS, whichever is greater
Output Accuracy:
>2 mA/>20 mV Input Spans: ±0.1% of full-scale input
typical, ±0.2% maximum
<2 mA/<20 mV Input Spans: ±0.35% of full scale input
typical, ± 0.5% maximum including linearity, repeatability
and hysteresis @ 23°C
Response Time: 200 msec, typical
Stability: ±0.025% of full scale/°C, maximum for full scale and zero
Common Mode Rejection: 120 dB at DC, >90 dB at 60 Hz
Isolation: ≥1800 Vdc or peak AC between input, output, power and channel-to-channel
ESD Susceptibility: Capable of meeting IEC 801-2 level 3(8 kV)
Humidity (Non-Condensing):
Operating: 15 to 95 %RH @ 45°C (113°F)
Soak: 90% RH for 24 hours @ 60°C (140°F)
Temperature:
Operating: 0 to 55°C (32 to 131°F)
Storage: -25 to 70°C (-13 to 158°F)
Power: 100 to 240 Vac, ±10%, 50 to 400 Hz; 2.5 W max
Wire Terminals: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.5 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: An ACPB power rail is required to power the modules and is ordered separately.
Ordering Example: (1) ACPB-2 AC power distribution bus for 2 modules, $96.00, plus (1) DRI-SP-AC AC powered DC input DIN rail signal splitter, $920.00, $96.00 + 920.00 = $1,016
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
DRI-SP-DC: |
DC Powered DIN Rail 4 to 20 mA Signal Splitter |
|
|
|
DRI-DC: |
AC Powered DC Input DIN Rail Signal Conditioner |
|
|
|
|
|
|
Keywords:din rail, signal splitter, ac din rail, dc input
|
Back to top
|
|