|
|
|
|
|
The DRP-8500 Series modules offer a low cost analog I/O solution for micro PLCs. The series is ideal for discrete automation applications requiring one or two analog I/O channels. All models in the series interface with the PLC high speed counter inputs or pulse outputs. Digital signal pulse-width is fixed at 50 µsec. They will accept a variety of analog inputs, such as thermocouple, RTD, strain gage, voltage, and current. Some DRP-8500 models can be connected to pulse outputs from a PLC, and will then provide an analog output. The DRP-8500 series modules have an isolated floating optocoupler transistor which provides DC isolation from the input, output and DC power. The output transistor is fully floating allowing either source or sink connection to the PLC. The DRP-8500 resolution is 12 bits. The DRP-8600 Series modules are designed to interface with the low-speed 24 Vdc logic inputs of a PLC for applications requiring additional analog inputs. The DRP-8600 modules output a square wave up 500 Hz with a 50-50 duty cycle, allowing the PLC to count the frequency producing better than 8- bit resolution, 1 part in 500. The DRP-8600 module has an isolated floating optocoupler transistor which provides DC isolation from the input, output and DC power. The output transistor is fully floating allowing either source or sink connection to the PLC. All modules are housed in a plastic case with a built-in U-foot for mounting on standard DIN rails. Connections are made to screw clamp terminals that accept wire sizes 22 AWG to 16 AWG.
Common Specifications (contact engineering for detailed specifications)
Connections: Screw terminals, 22 to 16 AWG
Power: 24 volts nominal
Size: 42 mmH x 27 mmW x 96 mmL (1.65 x 1.06 x 3.78")
Weight: 85g (3 oz)
Model Number | Input | Output |
Analog to Frequency (High Speed Counter Input) |
DRP-8505 | 4 mA to 20 mA | 1,000 to 5,000 Hz from floating optocoupler |
DRP-8506 | 0 to 5Vdc | 0 to 5,000 Hz from floating optocoupler |
DRP-8507 | 0 to 10Vdc | 0 to 5,000 Hz from floating optocoupler |
Frequency to Analog (High Speed Counter Input) |
DRP-8508 | 1000 to 5000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 4 to 20 mA |
DRP-8509 | 0 to 5000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 0.1 to 5 Vdc |
DRP-8510 | 0 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 0.05 to 5 Vdc |
DRP-8513 | 400 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 20 mA |
DRP-8514 | 0 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 10 Vdc |
Thermocouple to Frequency (High Speed Counter Input) |
DRP-8511 | Type J T/C 0 to 500°C | 100 to 5100 Hz from floating optocoupler |
DRP-8512 | Type K T/C 0 to 500° C | 100 to 5100 Hz from floating optocoupler |
RTD to Frequency (High Speed Counter Input) |
DRP-8540 | Platinum RTD -100 to +400°C 100 ohm α = 0.00385 2 or 3 Wire Connection | 100 to 5100 Hz from floating optocoupler |
Strain Gage to Frequency (High Speed Counter Input) |
DRP-8555 | 0 to 50 mV Differential Signal from full bridge Strain Gage, 10 V excitation provided | 0 to 5 KHz from floating optocoupler |
Analog to Frequency (Low Speed Pulse Input) |
DRP-8605 | 4-20 mA | 100-500 Hz from floating optocoupler |
DRP-8606 | 0-5 Vdc | |
DRP-8607 | 0-10 Vdc | 0-500 Hz from floating optocoupler |
Type J T/C to Frequency Converters(Low Speed Pulse Input) |
DRP-8611 | Type J T/C 0 to 1000°C | 10-1100 Hz from floating optocoupler |
DRP-8612 | Type K T/C 0 to 1250°C | 5 Hz to 630 Hz from floating optocoupler |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit is supplied with an operator's manual.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Speed
|
|
Select 85 for High Speed Counter Input (Analog to Frequency - Frequency to Analog - Thermocouple to Frequency - RTD - Strain Gage Models Only) 86 for Low Speed Pulse Input (Analog to Frequency - Type J T/C to Frequency Converters Models Only)
(2)
|
Input
|
|
Select 05 for 4 mA to 20 mA 06 for 0 to 5Vdc 07 for 0 to 10Vdc 08 for 1000 to 5000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only) 09 for 0 to 5000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only) 10 for 0 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only) 13 for 400 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only) 14 for 0 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only) 11 for Type J T/C 12 for Type K T/C 40 for Platinum RTD -100 to 400°C 100 Ohm 2 or 3 Wire Connection (DRP-85 Only) 55 for 0 to 50 mV Differential Signal from full bridge Strain Gage 10 V excitation provided (DRP-85 Only)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download Models DRP-8503 and DRP-8504 Dual Channel PLC Interface Modules |
Download Models DRP-8505 , DRP-8506 and DRP-8507 Dual Channel PLC Interface Modules |
Download Models DRP-8508, 8509, 8510, 8513, 8514 Dual Channel PLC Interface Modules |
Download Models DRP-8511Type J and DRP-8512 Type K Thermocouple to Frequency Converter |
Download Model DRP-8540 Pt100E RTD to Frequency to PLC Converter |
Download Model DRP-8555 Strain Gage to Frequency I/O Module |
Download Model DRP-8605, DRP-8606, 8607 Analog Input Modules |
Download Models DRP-8611 Type J and DRP-8612 Type K Thermocouple to Frequency Converter |
|
|
|
|
Back to top
|
|