More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Bipolar Isolated DIN Rail Signal Conditioner for Process Signals

DRSL-DC4   
1 year warranty CE RoHS
 
Bipolar Isolated DIN Rail Signal Conditioner
DRSL-DC4:Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
Click for larger image.
   
$363.00  DRSL-DC4
Isolation and Conversion of Bipolar Process Voltage and Current Signals to Unipolar Signals
Slimline Housing—Only 6 mm (0.24") Wide
Multiple Signal Ranges (DIP-Switch Selectable)
High Accuracy, <0.05% of Selected Range
Fast Response Time <7 ms
Excellent Output Load Stability

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DRSL-DC4 bipolar isolated DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of process voltage or current signals to SCADA systems or PLC equipment. The DRSL-DC4 can be used for signal conversion of standard bipolar analog process signals into unipolar analog signals. The unit offers isolation between input, output and supply, provides surge suppression and protects control systems from transients and noise.

The DRSL-DC4 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Factory calibrated measurement ranges are easily configured via DIP switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Current Input
    Programmable Measurement Ranges: ±10 mA, ±20 mA
    Functional Range, Current Input: -23 to 23 mA
    Input Voltage Drop: <1V @ 23 mA
Voltage Input
    Programmable Ranges: ±5V, ±10V
    Functional Range: -11.5 to 11.5V
    Input Resistance: ≥1 MΩ

OUTPUT
Current Output
    Programmable Signal Ranges: 0 to 20 mA, 4 to 20 mA
    Functional Range: 0 to 23 mA
    Load: 23 mA/600 Ω max (per channel)
    Load Stability: ≤0.002% of span/100 Ω
    Current Limit: ≤28 mA
Voltage Output
    Programmable Signal Ranges: 0 to 10V, 2 to 10V, 0 to 5V, 1 to 5V
    Functional Range: 0 to 11.5V
    Load: >10 kΩ min

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/0.65 W max
Isolation: Input/output/supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
MTBF: >241 years, according to IEC 61709 (SN29500)
Signal/Noise Ratio: >60 dB
Cut-Off Frequency (3 dB): >100 Hz or 10 Hz (selectable via DIP-switch)
Response Time (0 to 90%, 100 to 10%): <7 ms or <44 ms
Span: Corresponds to presently selected DIP switch output range
Accuracy: <±0.05% of span
Temperature Coefficient: <±0.01% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
    NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    DRSL-DC4 2 weeks   363.00    Bipolar isolated DIN rail signal conditioner for process signals RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the DRSL-PWR-RAIL  DRSL-PWR-RAIL 2 weeks   284.00    Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length RoHS compliant
Click to expand/minimize a list of what others bought with the DRSL-PCU  DRSL-PCU 2 weeks   195.00    Power connector unit, 24 Vdc/2.5 A output to power rail RoHS compliant
    DRSL-MOD-STOP 2 weeks   13.00    Module stop (screwed onto power rail to support and hold mounted devices) RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) DRSL-DC4 Bipolar isolated DIN rail signal conditioner for process signals, $363.00,  plus (1) DRSL-MOD-STOP Module stop (screwed onto power rail to support and hold mounted devices), $13.00,  plus (1) DRSL-PCU Power connector unit, 24 Vdc/2.5 A output to power rail, $195.00,  plus (1) DRSL-PWR-RAIL Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length, $284.00, $363.00 + 13.00 + 195.00 + 284.00 = $855

 Related Links - Manual, Related Products
 Product Manual
   Download Installation Guide for Signal Conditioners
   Download Bipolar Isolated Signal Conditioner/Splitter
 Related Products
DRSL-DC1 DRSL-DC1:
Isolated DIN Rail Repeater
DRSL-DC2 DRSL-DC2:
Isolated DIN Rail Signal Conditioner
DRSL-DC3 DRSL-DC3:
Isolated DIN Rail Signal Conditioner
DRSL-SP1 DRSL-SP1:
Isolated DIN Rail Repeater/Splitter for Current Signals
DRSL-SP2 DRSL-SP2:
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-SP3 DRSL-SP3:
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-LPI_Series DRSL-LPI_Series:
DIN Rail Input Loop-Powered Isolators
DRSL-LPO_Series DRSL-LPO_Series:
DIN Rail 2-Wire Transmitter Isolators
DRSL-TC_Series DRSL-TC_Series:
Thermocouple Input DIN Rail Signal Conditioners
DRSL-RTD_Series DRSL-RTD_Series:
RTD Input DIN Rail Signal Conditioners
DRSL-RTD-LP DRSL-RTD-LP:
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner
DRSL-TEMP DRSL-TEMP:
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
DRSL-U DRSL-U:
Isolated Universal Input DIN Rail Signal Conditioner
DRST-UN DRST-UN:
Universal Programmable Signal Transmitter. DIN Rail compatible.
DRST-UR DRST-UR:
Universal Signal Transmitter with 2 Relay Output
DRST-FR DRST-FR:
PC Programmable f/I-f/f Converter
DRST-AC DRST-AC:
DIN Rail AC Transmitter
   
Keywords:signal conditioner, bipolar, isolated, din rail, process signals

   Back to topBack to top