More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner

DRSL-RTD-LP   
1 year warranty CE
 
DRSL-RTD-LP:RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner
Click for larger image.
   
$205.00  DRSL-RTD-LP
2, 3 or 4-Wire Pt100 RTD Input
Powered By the Host (Output) Current Signal Loop
High Accuracy Better Than 0.2°C or 0.1% of Selected Range
Slimline 6 mm (0.24") Housing
Excellent EMC Performance and 50/60 Hz Noise Suppression
Fast Response Time < 30 ms/300 ms (Selectable)
Pre-Calibrated Temperature Ranges Selectable via DIP-Switches

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DRSL-RTD-LP RTD input non-isolated DIN rail loop-powered signal conditioner measures a standard 2-, 3- or 4-wire Pt100 temperature sensor and provides a passive analog current output signal. The DRSL-RTD-LP provides a competitive choice in terms of both price and technology for interfacing RTD signals to SCADA systems or PLC equipment. This unit is powered by the host (output) current signal loop. Low power consumption facilitates DIN rail mounting without the need for any air gap. Easy configuration of more than 1000 factory calibrated measurement ranges is done via DIP-switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Input Type: 2, 3, or 4-wire Pt100 RTD
Temperature Range: -200 to 850°C (-328 to 1562°F)
Sensor Current, RTD: <150 µA
Sensor Cable Specifications: 50Ω per wire or 50 nF
Effect of Sensor Cable Resistance (3 or 4-Wire RTD): <0.002Ω/Ω
Broken Sensor Detection: >800Ω
Shorted Sensor Detection: <18Ω

OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA
Incorrect DIP-Switch Setting Identification: Below 3.5 mA or above 23 mA
Output Error Level: DIP switch selectable for upscale or downscale
Load Resistance (Ω): ≤(Vsupply -3.3)/ 0.023
Load Stability: ≤0.01% of span/100Ω

GENERAL
Supply Voltage: 3.3 to 35 Vdc
Voltage Drop: 3.3 Vdc
Power Consumption: 1 W max
Internal Consumption: 0.65 W max
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed).
Accuracy: Better than 0.2°C or ±0.1% of selected range
Temperature Coefficient: ≤±0.02°C/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
    NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DRSL-RTD-LP 2 weeks   205.00    RTD input non-isolated DIN rail loop-powered signal conditioner  
 Accessories
 RAIL-35-1 2 weeks   29.50    35 mm (1.4") DIN rail, 1 m (3.3') length  
 DRSL-MOD-STOP 2 weeks   13.00    Module stop (screwed onto DIN rail to support and hold mounted devices)  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) DRSL-MOD-STOP Module stop (screwed onto DIN rail to support and hold mounted devices), $13.00,  plus (1) DRSL-RTD-LP RTD input non-isolated DIN rail loop-powered signal conditioner, $205.00,  plus (1) RAIL-35-1 35 mm (1.4, $29.50, $13.00 + 205.00 + 29.50 = $248

 Related Links - Manual, Related Products
 Product Manual
   Download Installation Guide for Signal Conditioners
   Download DIN Rail Isolators and Signal Conditioners
 Related Products
DRSL-DC1 DRSL-DC1:
Isolated DIN Rail Repeater
DRSL-DC2 DRSL-DC2:
Isolated DIN Rail Signal Conditioner
DRSL-DC3 DRSL-DC3:
Isolated DIN Rail Signal Conditioner
DRSL-DC4 DRSL-DC4:
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
DRSL-LPI_Series DRSL-LPI_Series:
DIN Rail Input Loop-Powered Isolators
DRSL-LPO_Series DRSL-LPO_Series:
DIN Rail 2-Wire Transmitter Isolators
DRSL-RTD_Series DRSL-RTD_Series:
RTD Input DIN Rail Signal Conditioners
DRSL-SP1 DRSL-SP1:
Isolated DIN Rail Repeater/Splitter for Current Signals
DRSL-SP2 DRSL-SP2:
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-SP3 DRSL-SP3:
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-TC_Series DRSL-TC_Series:
Thermocouple Input DIN Rail Signal Conditioners
DRSL-TEMP DRSL-TEMP:
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
DRSL-U DRSL-U:
Isolated Universal Input DIN Rail Signal Conditioner
   
Keywords:RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner

   Back to topBack to top