|
|
|
|
RTD Input DIN Rail Signal Conditioners
|
Click for larger image. |
|
|
$316.00
DRSL-RTD-ISO
|
|
DRSL-RTD Non-Isolated and DRSL-RTD-ISO Isolated Models
|
|
2, 3 or 4-Wire Pt100 RTD Input
|
|
Pre-Calibrated Temperature Ranges Selectable via Dip-Switches
|
|
Slimline Housing—Only 6 mm (0.24") Wide
|
|
High Accuracy
|
|
Fast Response Time <30 ms/300 ms (Selectable)
|
|
Excellent EMC Performance and 50/60 Hz Noise Suppression
|
View related products - Process Measurement and Control Instruments
|
| |
|
|
|
The DRSL-RTD Series RTD input
DIN rail signal conditioners provide
a competitive choice in terms of both
price and technology for interfacing
RTD inputs to SCADA systems or
PLC equipment. The DRSL-RTD
and DRSL-RTD-ISO can be used for
signal conversion of 2, 3 or 4-wire
Pt100 RTD inputs into unipolar
analog signals. The DRSL-RTD-ISO
isolated model offers 3-way isolation
between input, output and supply
and provides surge suppression
and protects control systems from
transients and noise. Low power
consumption facilitates DIN rail
mounting without the need for any air
gap. Easy configuration of more than
1000 factory calibrated measurement
ranges is done via DIP-switches.
The unit operates over a wide
temperature range from -25 to 70°C
(-13 to 158°F).
SPECIFICATIONS
INPUT
Input Type: 2, 3, or 4-wire Pt100 RTD
Temperature Range: -200 to 850°C (-328 to 1562°F)
Sensor Current, RTD: <150 µA
Sensor Cable Specifications: 50 Ω per wire or 50 nF
Effect of Sensor Cable Resistance (3 or 4-wire RTD): <0.002 Ω/Ω
Broken Sensor Detection: >800 Ω
Shorted Sensor Detection: <18 Ω
OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA for 4 to 20 mA output; 0 mA or above 20.5 mA for 0 to 20 mA output
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Incorrect DIP-Switch Setting Identification: Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Output Error Level: DIP switch selectable for upscale or downscale
Load: 21 mA/600Ω /12.6V max
Load Stability: ≤0.01% of span/100Ω
Voltage Output
Programmable Signal Ranges: 0 to 10 V, 2 to 10 V, 0 to 5 V and 1 to 5 V
Range Limits (Out of Range): Range ±2.5%
Sensor Error Detection (Dip Switch Selectable for Enable or None): 0V or selected range + 10%
Incorrect DIP-Switch Setting Identification: 0V
Output Error Level: DIP switch selectable for upscale or downscale
Load: >10 kΩ min
GENERAL
Supply Voltage
DRSL-RTD: 16.8 to 31.2 Vdc via connectors
DRSL-RTD-ISO: 16.8 to 31.2 Vdc via power rail or connectors
Power Consumption: 0.7 W max
Internal Consumption: 0.65 W max
Isolation (DRSL-RTD-ISO Only): Input/output/supply
Isolation Voltage, Test (DRSL-RTD-ISO Only): 2.5 kVac (reinforced)
Isolation Voltage, Working (DRSL-RTD-ISO Only): 300 Vac
Status LED: Green LED indicates operational status of the unit and input sensor
Normal Operation: Flashes for 15 ms at 13 Hz rate
Sensor Error: Flashes for 15 ms at 1 Hz rate
Incorrect DIP Switch Setting: flashes for 500 ms at 1 Hz rate
Hardware Failure: LED off
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed)
Accuracy
DRSL-RTD: Better than 0.2°C or ±0.1% of selected input range
DRSL-RTD-ISO: Better than 0.1°C or ±0.05% of selected input range
Temperature Coefficient: ≤±0.02°C/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)
ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II
MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) DRSL-MOD-STOP Module stop (screwed onto power rail to support and hold mounted devices), $13.00, plus (1) DRSL-PCU Power connector unit, 24 Vdc/2.5 A output to power rail, $195.00, plus (1) DRSL-PWR-RAIL Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length, $284.00, plus (1) DRSL-RTD-ISO Isolated RTD input DIN rail signal conditioner, $316.00, $13.00 + 195.00 + 284.00 + 316.00 = $808
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Installation Guide for Signal Conditioners |
Download DIN Rail Isolators and Signal Conditioners |
Related Products |
|
|
DRSL-DC2: |
Isolated DIN Rail Signal Conditioner |
|
|
|
DRSL-DC3: |
Isolated DIN Rail Signal Conditioner |
|
|
|
DRSL-DC4: |
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals |
|
|
|
|
|
DRSL-RTD-LP: |
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner |
|
|
|
DRSL-SP1: |
Isolated DIN Rail Repeater/Splitter for Current Signals |
|
|
|
DRSL-SP2: |
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
|
|
|
DRSL-SP3: |
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
|
|
|
|
DRSL-TEMP: |
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner |
|
|
|
DRSL-U: |
Isolated Universal Input DIN Rail Signal Conditioner |
|
|
|
|
|
|