More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Isolated Universal Input DIN Rail Signal Conditioner

DRSL-U   
1 year warranty CE RoHS
 
Isolated DIN Rail Signal Conditioner with Universal Input
DRSL-U:Isolated Universal Input DIN Rail Signal Conditioner
Click for larger image.
   
$430.00  DRSL-U
Universal Input–Accepts Thermocouple, RTD, Linear Resistance, Potentiometer, Voltage or Current Input
Easily Configured Using DRSL-DISPLAY Programming Interface
Slimline Housing–Only 6 mm (0.24") Wide
High Accuracy
Fast Response Time
Excellent EMC Performance and 50/60 Hz Noise Suppression

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DRSL-U isolated universal input DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of process signals to SCADA systems or PLC equipment.

The DRSL-U accepts thermocouple, RTD, linear resistance, potentiometer, voltage or current input and converts these signals to linear voltage or current output. The unit offers isolation between input, output and supply, provides surge suppression and protects control systems from transients and noise.

The DRSL-U also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. The DRSL-U is easily configured by using the DRSL-DISPLAY programming interface in conjunction with the DRSL-ADAPTOR configuration adaptor.

The DRSL-DISPLAY has a 4 line LCD display with scrolling help text in 7 languages (English, French, German, Italian, Spanish, Danish and Swedish) which guides the user through all the configuration steps. The DRSL-U is designed with electronic hardware switches, consequently it is not necessary to open the device to set any internal DIP-switches.

SPECIFICATIONS
INPUT
RTD Input
Input Type: Pt10, Pt20, Pt50, Pt100, Pt200, Pt250, Pt300, Pt400, Pt500, Pt1000, Ni50, Ni100, Ni120, Ni1000, linear resistance, potentiometer
Cable Resistance Per Wire: 50 Ω max
Sensor Current: 0.2 mA nominal
Effect of Sensor Cable Resistance (3-Wire/4-Wire RTD): <0.002 Ω / Ω
Sensor Error Detection: Yes
Short Circuit Detection: <15 Ω
Linear Resistance Input Range: 0 to 10,000 Ω
Potentiometer Input Range: 10 to 100 kΩ
Thermocouple Input
Input Types: J, K, T, E, R, S, B, N, L, U, W3, W5, LR
Cold Junction Compensation (CJC) Via Internally Mounted Sensor: ±(2.0°C + 0.4°C * Δt) (Δt = internal temperature-ambient temperature)
Sensor Error Detection: Yes
Sensor Error Current: 2 µA nominal (when detecting)
Current Input
Measurement Range: 0 to 20 mA
Programmable Measurement Ranges: 0 to 20 mA and 4 to 20 mA
Input Resistance: 20 Ω + PTC 50 Ω nominal
2-Wire Transmitter Supply: >15 V/20 mA
Voltage Input
Measurement Range: 0 to 12V
Programmable Measurement Ranges: 0 to 1V, 0.2 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 2 to 10V
Input Resistance: 10 MΩ nominal

OUTPUT
Current Output
Signal Range: 0 to 20 mA (span)
Programmable Signal Ranges: 0 to 20 mA, 4 to 20 mA, 20 to 0 mA and 20 to 4 mA
Load: 20 mA/600 Ω/15 Vdc max
Load Stability: ≤0.01% of span/100 Ω (span=currently selected measurement range)
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA for 4 to 20 mA output; 0 mA or above 20.5 mA for 0 to 20 mA output
Sensor Error Detection: Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Current Limit: ≤28 mA
Voltage Output
Signal Range: 0 to10 Vdc
Programmable Signal Ranges: 0 to 1V, 0.2 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 2 to 10V, 1 to 0.2V, 1 to 0V, 5 to 1V, 5 to 0V, 10 to 2V and 10 to 0V
Load (Min): >10 kΩ

GENERAL
Supply Voltage: 16.8 to 31.2 Vdc via power rail or connectors
Power Consumption: 1.2 W max
Internal Consumption: 0.4 W typical, 0.65 W max
Isolation: Input/output/power
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
Status LED: Green LED indicates operational status of the unit and input sensor
    Normal Operation: Flashes for 15 ms at 13 Hz rate
    Sensor Error: Flashes for 15 ms at 1 Hz rate
    Hardware Failure: LED off
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%) for Temperature Input: ≤1 s
Response Time (0 to 90%, 100 to 10%) for mA/V input: ≤400 ms
Accuracy: Absolute accuracy or accuracy from table on PDF (whichever is greater)
Absolute Accuracy:
    All Input Types: ≤±0.1% of span (selected input range)
Temperature Coefficient:
    All Input Types: ≤± 0.01% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    DRSL-U 2 weeks   430.00    Isolated universal input signal conditioner RoHS compliant
Click to expand/minimize a list of what others bought with the DRSL-DISPLAY  DRSL-DISPLAY 4 weeks   120.00    Display/programming front communication interface for DRSL-U (plugs into DRSL-ADAPTOR) RoHS compliant
    DRSL-ADAPTOR 2 weeks   440.00    Configuration adaptor/docking station for use with DRSL-DISPLAY programming interface RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the DRSL-PWR-RAIL  DRSL-PWR-RAIL 2 weeks   284.00    Power rail (with cover and two end covers, one right hand and one left hand), 1 m (3.3') length RoHS compliant
Click to expand/minimize a list of what others bought with the DRSL-PCU  DRSL-PCU 2 weeks   195.00    Power connector unit, 24 Vdc/2.5 A output to power rail RoHS compliant
    DRSL-MOD-STOP 2 weeks   13.00    Module stop (screwed onto power rail to support and hold mounted devices) RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) DRSL-ADAPTOR Configuration adaptor/docking station for use with DRSL-DISPLAY programming interface, $440.00,  plus (1) DRSL-DISPLAY Display/programming front communication interface for DRSL-U (plugs into DRSL-ADAPTOR), $120.00,  plus (1) DRSL-U Isolated universal input signal conditioner, $430.00, $440.00 + 120.00 + 430.00 = $990

 Related Links - Manual, Related Products
 Product Manual
   Download Installation Guide Comm Interface for DRSL-U
   Download DIN Rail Signal Conditioner Universal Input
   Download Communication Interface for DRSL-U
 Related Products
DRSL-DC1 DRSL-DC1:
Isolated DIN Rail Repeater
DRSL-DC2 DRSL-DC2:
Isolated DIN Rail Signal Conditioner
DRSL-DC3 DRSL-DC3:
Isolated DIN Rail Signal Conditioner
DRSL-DC4 DRSL-DC4:
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
DRSL-LPI_Series DRSL-LPI_Series:
DIN Rail Input Loop-Powered Isolators
DRSL-LPO_Series DRSL-LPO_Series:
DIN Rail 2-Wire Transmitter Isolators
DRSL-RTD-LP DRSL-RTD-LP:
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner
DRSL-RTD_Series DRSL-RTD_Series:
RTD Input DIN Rail Signal Conditioners
DRSL-SP1 DRSL-SP1:
Isolated DIN Rail Repeater/Splitter for Current Signals
DRSL-SP2 DRSL-SP2:
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-SP3 DRSL-SP3:
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
DRSL-TC_Series DRSL-TC_Series:
Thermocouple Input DIN Rail Signal Conditioners
DRSL-TEMP DRSL-TEMP:
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
DRST-UN DRST-UN:
Universal Programmable Signal Transmitter. DIN Rail compatible.
DRST-UR DRST-UR:
Universal Signal Transmitter with 2 Relay Output
DRST-AC DRST-AC:
DIN Rail AC Transmitter
DRST-FR DRST-FR:
PC Programmable f/I-f/f Converter
   

   Back to topBack to top