More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Universal Uni-/Bipolar DC Signal Transmitter

DRST-DC   
1 year warranty CE
 
Universal Uni-/Bipolar DC Signal Transmitter
DRST-DC:Universal Uni-/Bipolar DC Signal Transmitter
Click for larger image.
   
$445.00  DRST-DC
Measures Uni-/Bipolar DC Current and Voltage Signals
Passive/Active Current Output and Buffered Voltage Output
Extremely Good Signal Dynamics for Spans from 25 mV to 300 VDC
Programming, Process Monitoring and Diagnostics Via DRST-CM
Fast < 20 ms Response Time and Excellent 0.05% Accuracy
Universally Powered by 21.6-253 VAC / 19.2-300 VDC

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals

Application
    • Fast < 20 ms response time for measuring signals produced by torque, position, current & acceleration sensors.
    • User configurable bipolar or unipolar I/O means the DRST-DC is suitable for nearly any DC voltage or current       conversion.
    • Freely programmable between ±300 VDC and ±100 mA. The excitation source allows measurement of a 2-wire or 3-wire transmitter, or a potentiometer.
    • Converts narrow bipolar inputs to wide bipolar or unipolar outputs, e.g., ± 1 volt input = ± 10 volt or 4 to 20 mA       output.
    • Configurable input limits control the output value for increased safety.
    • ±20 VDC buffered voltage output for controlling devices like the PVG 32 valve (6 to 18 VDC).

Technical Characteristics
    • The latest analog and digital techniques are used to obtain maximum accuracy and immunity to interference.
    • Possibility of output safety read back by selecting 4 to 20 mA output.
    • The current output can drive up to 1000 Ω, with an adjustable response time of 0.0…60.0 seconds.
    • Exceptional mA output load stability of < 0.001% of span/100 Ω.
    • Meets the NAMUR NE21 recommendations, ensuring high accuracy in harsh EMC environments.
    • Meets the NAMUR NE43 recommendations, allowing the control system to easily detect a sensor error.
    • Each unit is tested to a high 2.3 kVAC, 3-port galvanic isolation level.
    • Excellent signal to noise ratio of > 60 dB.
Mounting/Installation/Programming
    • Very low power consumption means units can be mounted side by side without an air gap – even at 60°C   (140ºF) ambient temperature.
    • Configuration, monitoring, 2-point process calibration and more are accomplished using either the DRSL-Display       detachable display or the DRST-CM detachable digital communication enabler.
    • All programming can be password-protected.


Specifications
Environmental Conditions
Operating Temperature: -20 to 60°C
Storage Temperature: -20 to 85°C
Calibration Temperature: 20 to 28°C
Relative Humidity: < 95% RH (non-cond.)
Protection degree: IP20
Mechanical Specifications
Dimensions (H x W x D): 109 x 23.5 x 104 mm
Dimensions (H x W x D) with 4501/4511: 109 x 23.5 x 116/131 mm
Weight Approx: 250 g
Weight Incl. 4501/4511 (approx.): 285 g/350 g DIN Rail Type: DIN EN 60715/35 mm
Wire Size: 0.13 to 2.08 mm2 AWG 26 to 14 stranded wire
Screw Terminal Torque: 0.5 Nm
Common Specifications
Supply

Supply Voltage, Universal: 21.6 to 253 VAC, 50 to 60 Hz or 19.2 to 300 VDC
Max. Required Power: = 2.5 W
Internal Power Dissipation: = 2.0 W
Isolation Voltage
Test Voltage: 2.3 kVAC
Working Voltage: 250 VAC (reinforced)/500n VAC (basic)
Response Time:
Response Time: (0 to 90%, 100 to 10%) < 20 ms
Auxiliary Supplies
2-wire Loop Supply: > 16 V @ 20 mA
3-wire Loop Supply: > 18 to < 28 V @ 23 to 0 mA
Loop Supply Limitation: 27 to 35 mA avg., < 80 mA peak
Reference Voltage: 2.5 VDC ±0.5%
Reference Voltage, Load: 0 to 15 mA
Current Limit, Reference Voltage: < 60 mA
Programming: Communication enabler 4511/Programming front 4501
Signal Dynamics, Input: 24 bit
Signal Dynamics, Output: 18 bit
Signal/Noise Ratio: > 60 dB
Bandwidth: > 40 Hz
Accuracy: Better than 0.05% of selected range
EMC Immunity Iinfluence: < ±0.5% of span
Extended EMC Immunity: NAMUR
NE21, A Criterion, Burst: < ±1% of span Conducted Emission, class A: 150 kHz to 10 MHz
Input Specifications
Current Input
Signal Range
: ±100 mA
Programmable Measurement Ranges: 0 to 1, 0 to 5, 1 to 5, 0 to 20, 4 to 20, ±1, ±5, ±10, ±20, ±50, ±100 mA
Custom Configurable Signal Range: ±100 mA
Min. Measurement Range (span): 0.5 mA
Input Voltage Drop: 0.6 V @ 20 mA nom.
Voltage Input
Signal range:
±300 VDC
Programmable Measurement Ranges: 0 to 0.1, 0 to 1, 0.2 to 1, 0 to 2.5, 0 to 5, 1 to 5, 0 to 10, 2 to 10, 0 to 100,
0 to 300, ±0.1, ±1, ±2.5, ±5, ±10, ±100, ±300 V
Custom Configurable Signal Range:±300 V
Min. Measurement Range (span): 25 mV
Input Resistance: Nom. 3 MΩ (> 2.5 VDC)
Input Resistance:Nom. > 10 MΩ (= 2.5 VDC)
Potentiometer Input
3-wire Potentiometer Input: 0 to 100%
Reference Voltage: 2.5 V
Calibration Resistance: 5 kΩ
Min. Potentiometer Resistance: 200 Ω
Output Specifications

Current Output
Signal Range: 0 to 23 mA (unipolar)
Signal Range: -23 to 23 mA (bipolar)
Custom Config. Output Range: ±20 mA
Min. Signal Range: 4 mA
Load (@ Current Output): = 1000 Ω/± 20 V @ ±20 mA
Current Limit: = 28 mA (unipolar)
Current Limit: ± 28 mA (bipolar)
Load Stability: = 0.001% of span / 100 Ω
Response Time, Programmable: 0.0 to 60.0 s
Passive 2-wire mA Output
Programmable Ranges:
0 to 20 and 4 to 20 mA
Ext. 2-Wire Loop Supply Range: 3.5 to 28.8 VDC

Voltage Output
Programmable Signal Ranges:
0/0.2 to 1; 0/1 to 5 ; 0/2 to 10 V
Programmable Signal Ranges: ±1, ±5 and ±10 V
Programmable Signal Ranges:Direct or Inverted action
Load (@ Voltage Output): = 500 kΩ
Response Time, Programmable: 0.0 to 60.0 s
Shunted Voltage Output
Signal Range: ± 1.2 V/± 12 V
Programmable Standard Ranges: 0 to 1, 0 to 2.5, 0 to 5, 1 to 5, 0 to 10, 2 to 10 V ±1, ±2.5, ±5, ±10 V
Min. Span: 0.8 V
Custom Config. Output Range: ±10 V
Load, Min: > 500 kΩ Buffered Voltage Output
Signal range:
± 23 V
Programmable Standard Ranges: 0 to 1, 0.2 to 1, 0 to 2.5, 0 to 5,1 to 5, 0 to 10, 2 to 10, 0 to 20, 4 to 20; ±1, ±2.5, ±5, ±10, ±20 V
Min. Span: 0.8 V
Custom Config. Output Range: ±20 V
Current Limit: < 50 mA
Load, Min: > 2 kΩ
Observed Authority Requirements
LVD:
2014/35/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
Approvals
UL:
UL 508/CC22.2 no. 14


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DRST-DC 2 weeks   445.00    Universal Uni-/Bipolar DC Signal Transmitter  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Universal; Uni-/Bipolar Signal; DC; Signal Transmitter

   Back to topBack to top