More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Digital RTD Thermometer with NEMA 4X Enclosure

DTG-RTD100 Series   
2 year warranty CE
 
Digital RTD Thermometer with NEMA 4X Enclosure
DTG-RTD100 Series:Digital RTD Thermometer with NEMA 4X Enclosure
Click for larger image.
   
$1,115.00  DTG-RTD100-M12-M
Large Backlit Display with 25 mm (1 in) Digits Readable From Over 10.7 m (35 ft)
NEMA 4X Rated 316 SS Enclosure
Up to ±0.2°C (0.3°F) or ±0.1% Rdg Accuracy
Connects Directly to 3-Wire Pt100 RTD Sensors
User Scaleable 4 to 20 mA, 0 to 5 or 0 to 10 Vdc Analog Output Standard
Powered by Internal Battery or External DC Power Supply
Included Setup and Service Software Allows for Fast Maintenance and Calibration via USB Connection
Wireless Transmitter Option Sends Readings to Remote Locations and Allows for PC-Based Chart Recording and Data Logging
Low Power Operation and Sleep Mode for Long Battery Life
Display Backlight Changes from Green to Blue for Low Alarm and from Green to Red for High Alarm

View related products - Sanitary

Click to scroll below to order See Specs PDF Manuals Software

OMEGA’s new DTG-RTD100 Thermometer Series features a rugged 316 SS enclosure that is designed specifically for washdown, sanitary and marine applications. The large backlit LCD display incorporates both large 25 mm (1in) digits and a 25 segment bar graph that make reading at distances up to 10.7 m (35ft) easy. Models are available with or without integral standard or sanitary sensors. Standard features include: internal battery external DC power supply operation, analog output and user programmable alarms. The wireless transmitter option allows for remote monitoring, chart recording and data logging. A variety of user configurable options and settings include: sample interval, units, alarm setpoints, backlight brightness and duration.

SPECIFICATIONS
Range: -51 to 538°C (-60 to 1000°F)
Accuracy: ±0.2°C (±0.3°F) or ±0.1% of reading
Resolution: 0.1°C (0.1°F)
Operating Environment: -40 to 70°C (-40 to 158°F); 5 to 100% RH non-condensing
RTD Probe/Sensor Input: Pt100, 3-wire
Display Type: LCD with selectable backlight
Display Digits: 4 digits, 9999 counts
Character Height: 25.4 mm (1.0 in)
Computer Interface: USB (one programming cable included)
Sample/Display Interval: User adjustable from 0.375 to 30 sec, preset to 1/sec
Power: One 3.6V lithium, 8.4 Ah capacity (C cell) included; 12 to 24 Vdc
Battery Life (Typical): 1.5 years(without wireless option)
Analog Output: User selectable 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA; Requires external 12 to 24 Vdc power supply for operation
Enclosure: 316 Stainless Steel housing, ABS center gasket
Enclosure Rating: Weatherproof, NEMA 4X (IP65) Settings (USB/Software)
Units: °F, °C, °K, °R
Keypad Lock: Allows for front button lock-out
Alarms: User selectable high and low alarm limits
Analog Output: User selectable scaling
Backlight: On/off, or 10 sec, 30 sec, 1 min, 5 min
Wireless Transmitter (Optional): Channel number, transmission rate, alarms, sensor offset, chart recording, data logging
Calibrate: Single or two point

WIRELESS OPTION SPECIFICATIONS
Transmit Sample Rate: User programmable from 1 sample/2 min to 1 sample/every 2 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400 ft)
    Indoor/Urban: Up to 40 m (130 ft)
Software (Included Free): Requires Windows XP/Vista/7 (32 or 64 bit)
Internal Battery: Two 3.6V lithium, 8.4 Ah capacity (C cell) included
Data Transmitted to Host: Temperature reading, ambient temperature reading, RF transmit strength and battery level


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Thermometers for use with remote Pt100 RTD sensors
Click to expand/minimize a list of what others bought with the DTG-RTD100  DTG-RTD100 6 weeks   1,065.00    Digital RTD thermometer with internal terminal block connection  
    DTG-RTD100-W Consult Sales   1,335.00    Digital RTD thermometer with internal terminal block connection, wireless transmitter  
    DTG-RTD100-M12-F 5 weeks   1,175.00    Digital RTD thermometer with female M12 connection  
    DTG-RTD100-M12-F-1 5 weeks   1,155.00    Digital RTD thermometer with female M12 connection, PR-21, -1 wiring, PRS-M12 and PR-25AP sensors  
    DTG-RTD100-M12-M 2 weeks   1,115.00    Digital RTD thermometer with male M12 connection  
 Thermometers with Integral Sensors, 1/8 in Dia.
    DTG-RTD100-1/8-300-E 5 weeks   1,250.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 3 in L  
    DTG-RTD100-1/8-400-E-W    Consult sales   Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 4 in L, wireless transmitter  
    DTG-RTD100-1/8-500-E-W Consult Sales   1,520.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 5 in L, wireless transmitter  
 Thermometers with Integral Sensors, 1/4 in Dia.
    DTG-RTD100-1/4-300-E 5 weeks   1,250.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 3 in L  
    DTG-RTD100-1/4-400-E 5 weeks   1,250.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 4 in L  
    DTG-RTD100-1/4-400-E-W Consult Sales   1,520.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 4 in L, wireless transmitter  
    DTG-RTD100-1/4-600-E 5 weeks   1,250.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 6 in L  
 Accessories
Click to expand/minimize a list of what others bought with the DTG-RTD100-MB  DTG-RTD100-MB 6 weeks   67.00    Mounting bracket (not needed for models with intregral sensor)  
    DTG-RTD100-SK 6 weeks   94.00    Service kit, includes enclosure lid, clear window, gasket, washers, screws  
    BATT-C-3.6V 4 weeks   74.00    Replacement battery, C cell 3.6V lithium (2 required with wireless option)  
 Wireless Receivers
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 8 weeks   825.00    Wireless 48-channel USB receiver (used with wireless option only)  
    UWTC-REC2-V1 8 weeks   915.00    Wireless 48-channel receiver with 0 to 5 Vdc analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC2-V2  UWTC-REC2-V2 8 weeks   915.00    Wireless 48-channel receiver with 0 to 10 Vdc analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC2-MA  UWTC-REC2-MA 8 weeks   1,000.00    Wireless 48-channel receiver with 4 to 20 mA analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC3  UWTC-REC3    Consult sales   Wireless 32-channel web based ethernet receiver (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC4-V1  UWTC-REC4-V1 8 weeks   1,045.00    48-channel DIN rail wireless receiver with four 0 to 5 Vdc analog outputs and alarms  
    UWTC-REC4-V2 8 weeks   1,140.00    48-channel DIN rail wireless receiver with four 0 to 10 Vdc analog outputs and alarms  
Click to expand/minimize a list of what others bought with the UWTC-REC4-MA  UWTC-REC4-MA 8 weeks   1,140.00    48-channel DIN rail wireless receiver with four 4 to 20 mA analog outputs and alarms  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Manual
 Product Manual
   Download DTG-RTD100 - Digital Temperature Gauge (Newer Version)
   Download Digital Temperature Gauge
   
Keywords:Digital RTD Thermometer with NEMA 4X Enclosure with Integral or Remote Sensors DTG-RTD, wireless temperature sensor, wireless temp sensor, wireless thermometer probe, buy pressure sensor flow control valve pressure limit switch tap water conductivity

   Back to topBack to top