More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Graphic Panels for PLCs

GP Series   
1 year warranty CE
 
ELC Graphic Panels
GP Series:Graphic Panels for PLCs
Click for larger image.
   
Supports: Eaton D50/D32LT, D320
Eaton ELC
Eaton MVX ASCII
Eaton MVX RTU
MODBUS ASCII
MODBUS RTU
AB DF1
Mitsubishi FX Series
Mitsubishi FX2N Series
Koyo K-Sequence
LG 200S
OMRON C-Series
Siemens 57-200 Series
ASCII Slave Mode And More!

View related products - Automation Controllers and HMI

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

ELC graphic panels are simple to program and easily connect to ELC products. ELC graphic panels make modifying an application quick and easy, connecting to a variety of devices such as Cutler-HammerŪ MVX drives, IQ MODBUS meters and others. With over 30 objects that can be placed anywhere on the display, these tough panels also communicate to other major controllers through 2 serial ports which can be used simultaneously. Transfer applications to or from these graphic panels using the handy transfer module. Ten programmable function keys allow the user to view easy-to-change pages, input numeric values, enter alpha-numeric passwords, set, reset, create alarms, password protect, import bitmaps and use many different fonts.

ELCSoftGP Programming Software
The ELCSoft GP programming software allows you to configure the ELC graphic panels on a PC, then transfer the program to the graphic panel. With ELCSoftGP, applications can be created, edited, downloaded, uploaded, and much more. The ELCSoft GP software also allows the user to move programs from one controller to another with ease. The software is compatible with Windows 98/ME/2000/XP operating systems.

ITEM ELC-GP02 ELC-GP04
DISPLAY SCREEN
Screen STN-LCD
Color Monochromatic
Back-Light The back-light automatic turn off time is 1 to 99 min; (0 = do not to turn off); back-light life is 50 thousand hours at 25°C
Resolution 160 x 32 pixels 128 x 64 pixels
Display Range 72 mm W x 22 mm H 67mm W x 32 mm H; 3" (diagonal preferred)
Contrast Adjustment 15-step contrast adjustment 10-step contrast adjustment
Language Font ASCII: Characters (including European fonts) Taiwan: (BIG 5 code), traditional Chinese character font China: (GB2324-80 code), simplified Chinese character font
Font Size (ASCII) 5 x 8, 8 x 8, 8 x 12, 8 x 16
Alarm Indication LED 1. Power on indication (flashes three times)
2. Flash for communication error or other alarm
3. Special indication by user programming
RS232 LED (Yellow) Flashes when communicating
RS485 LED (Green) Flashes when communicating
PROGRAM MEMORY
Program Memory 256 KB flash memory
EXTERNAL INTERFACE
Serial  Communication Port
RS-232 (COM1)
9-PIN D-SUB (Male)
Data length: 7 or 8 bits; Stop bits: 1 or 2 bits
Parity: None/odd/even
Baud rate: 4800 bps to115,200 bps
Extension Communication Port
RS-485 (COM2)
5-Pin Removal Terminal
RS485 or RS422
Data length: 7 or 8 bits
Stop bits: 1 or 2 bits
Parity: None/odd/rven
Baud rate: 4800 bps to 115,200 bps
Extension Slot The slot for program copy card
Power 24 Vdc input


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the ELC-GP02  ELC-GP02    Consult sales   160 x 32 pixels, 10 function keys, monochrome  
    ELC-GP04 9 weeks   1,005.00    128 x 64 pixels, 10 function keys, monochrome  
 Accessories
Click to expand/minimize a list of what others bought with the ELC-CBPCGP3  ELC-CBPCGP3    Consult sales   Graphics Panel Programming Cable, 3 meter length  
Click to expand/minimize a list of what others bought with the ELC-CBPCELC3  ELC-CBPCELC3    Consult sales   Cable to connect ELC-GP to an ELC controller, 3 meter length  
Click to expand/minimize a list of what others bought with the ELCSOFTGP  ELCSOFTGP    Consult sales   Programming software for GP units  
    ELC-GPXFERMOD    Consult sales   ELC graphics panel transfer module  
Click to expand/minimize a list of what others bought with the ELC-PS01  ELC-PS01    Consult sales   DC power supply, 24V, 1 A  
Click to expand/minimize a list of what others bought with the ELC-PS02  ELC-PS02    Consult sales   DC power supply, 24V, 2 A  
Click to expand/minimize a list of what others bought with the OM-CONV-USB  OM-CONV-USB 2 weeks   41.50    USB to RS232 Interface Converter; USB-A to DB9-male  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
ELC-PLC Series ELC-PLC Series:
ELC Programmable Logic Controllers (PLCs)
HMi04BU HMi04BU:
HMi Operator Interface
ELCSOFT and ELCSOFTGP ELCSOFT and ELCSOFTGP:
ELC Programming Software
ELC-PS Series ELC-PS Series:
DIN Rail Power Supplies
   
Keywords:ELC Graphic Panels, liquid flowmeters low flow flowmeters thermistor linearization wireless thermocouples

   Back to topBack to top