|
|
|
|
|
|
|
|
Supports: Eaton D50/D32LT, D320
|
|
Eaton ELC
|
|
Eaton MVX ASCII
|
|
Eaton MVX RTU
|
|
MODBUS ASCII
|
|
MODBUS RTU
|
|
AB DF1
|
|
Mitsubishi FX Series
|
|
Mitsubishi FX2N Series
|
|
Koyo K-Sequence
|
|
LG 200S
|
|
OMRON C-Series
|
|
Siemens 57-200 Series
|
|
ASCII Slave Mode And More!
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
ELC graphic panels are simple to program and
easily connect to ELC products. ELC graphic
panels make modifying an application quick
and easy, connecting to a variety of devices
such as Cutler-HammerŪ MVX drives, IQ
MODBUS meters and others. With over
30 objects that can be placed anywhere on the
display, these tough panels also communicate
to other major controllers through 2 serial
ports which can be used simultaneously.
Transfer applications to or from these graphic
panels using the handy transfer module. Ten
programmable function keys allow the user to
view easy-to-change pages, input numeric
values, enter alpha-numeric passwords, set,
reset, create alarms, password protect, import
bitmaps and use many different fonts.
ELCSoftGP Programming Software
The ELCSoft GP programming software allows
you to configure the ELC graphic panels on a
PC, then transfer the program to the graphic
panel. With ELCSoftGP, applications can be
created, edited, downloaded, uploaded, and
much more. The ELCSoft GP software also
allows the user to move programs from
one controller to another with ease. The software
is compatible with Windows 98/ME/2000/XP
operating systems.
ITEM | ELC-GP02 | ELC-GP04 |
DISPLAY SCREEN |
Screen | STN-LCD |
Color | Monochromatic |
Back-Light | The back-light automatic turn off time is 1 to 99 min; (0 = do not to turn off); back-light life is 50 thousand hours at 25°C |
Resolution | 160 x 32 pixels | 128 x 64 pixels |
Display Range | 72 mm W x 22 mm H | 67mm W x 32 mm H; 3" (diagonal preferred) |
Contrast Adjustment | 15-step contrast adjustment | 10-step contrast adjustment |
Language Font | ASCII: Characters (including European fonts) Taiwan: (BIG 5 code), traditional Chinese character font China: (GB2324-80 code), simplified Chinese character font |
Font Size (ASCII) | 5 x 8, 8 x 8, 8 x 12, 8 x 16 |
Alarm Indication LED | 1. Power on indication (flashes three times) 2. Flash for communication error or other alarm 3. Special indication by user programming |
RS232 LED (Yellow) | Flashes when communicating |
RS485 LED (Green) | Flashes when communicating |
PROGRAM MEMORY |
Program Memory | 256 KB flash memory |
EXTERNAL INTERFACE |
Serial Communication Port RS-232 (COM1) 9-PIN D-SUB (Male) | Data length: 7 or 8 bits; Stop bits: 1 or 2 bits
Parity: None/odd/even
Baud rate: 4800 bps to115,200 bps |
Extension Communication Port RS-485 (COM2) 5-Pin Removal Terminal RS485 or RS422 | Data length: 7 or 8 bits
Stop bits: 1 or 2 bits
Parity: None/odd/rven
Baud rate: 4800 bps to 115,200 bps |
Extension Slot | The slot for program copy card |
Power | 24 Vdc input |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|