More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Four Axis Encoder Interface Cards

EN-EIC-325 (ISA Bus) and EN-EIC-325-PCI (PCI Bus)   
1 year warranty OmegaCare RoHS
 
Four Axis Encoder Interface Cards
EN-EIC-325 (ISA Bus) and EN-EIC-325-PCI (PCI Bus):Four Axis Encoder Interface Cards
Click for larger image.
   
Four 24-Bit Up/Down Latch Counters
Each Counter has a Programmable
Set Point Value
Provides the Excitation to the Encoders

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals

The Models EN-EIC-325 and EN-EIC-325-PCI Four Axis Encoder Interface Cards accommodate most of the popular optical encoders available. The board supports either square-wave or sinusoidal output encoders, both linear and rotary types. It can be directly connected to up to four encoders and will also provide necessary excitation to the encoders. The card is equipped with four differential inputs for limit or home switches/marker/encoder index and 10(PCI)/11(ISA) single-ended inputs for general use. Also, there are four opto-isolated outputs that may be used for set-points, carry/overflow or index/marker and three opto-isolated outputs for general use. The card has four 24-bit up/down latch counters. Each counter can be programmed for a preset value. There is an internal status register for rapid storing and clearing of signals.

Specifications
EN-EIC-325 and EN-EIC-325-PCI Cards
Number of Encoders:
4 per board
Multiple Encoder Pulses: 1, 2 or 4 (software selectable)
Encoder Outputs:sinusoidal or square-wave types
Counter Size: 24-bit up/down with latched buffer
Method of Communication with PC Bus:
I/O port addressing, 16 jumper selectable address ranges (ISA), automatic selection (PCI)
Encoder Inputs:
4 Wave Signal Inputs (one per channel)
• Single ended or differential for square wave
• Differential for sinusoidal wave 4 Wave Index (Marker) Inputs (one per channel)
• Single ended or differential
11 General purpose inputs (ISA)/ 10 General purpose inputs (PCI),
TTL/CMOS compatible Schmidt trigger single-ended

Encoder Outputs:
4 Event signal outputs
• Can be set to respond to following events - setpoint, overflow and index/marker
• 1 Opto-isolated output per channel
3 General purpose opto-isolated outputs

Power
(all supplied from ISA or PCI bus):

+5 V, 200 mA max; +12 V, 100 mA max; -12 V, 50 mA max
Encoder Connectors: mini D-Sub
44 pin (mating connector supplied)
Output Connectors: D-Sub 9 pin
Operating Ambient: 0 to 50°C (32 to 122°F),
up to 80% RH non-condensing
Dimensions:
EN-EIC-325; 153 L x 107 mm W (6.0 x 4.2")
EN-EIC-325-PCI; 129 L x 107 mm W (5.1 x 4.2")
Weight:150 g (5.3 oz)

ENCODER SIGNALS SQUARE-WAVE SIGNAL
Signals:
square wave A phase and B phase shifted by 90°,
single-ended or differential
Compatibility: HTL 0.5-5V or TTL compatible
Rate: 500 Kpps max

SINUSOIDAL SIGNALS
Signals:
two incremental sinusoidal signals (phase A and B shifted by 90°) differential
Signal Range (Encoder Output):
Impedance:<1 K: current output encoders, >± 100 ľA; voltage output encoders,
>± 100 mV for phases A, B and for the reference marker/index pulse
Encoder Excitation: 5 Vdc
Light Source Current: 900 mA total max,
protected by a polyswitch resettable fuse
Rate: 500 Kpps max:

ENCODER COUNTER
Counter:
24-bit up/down counter +24bit latched buffer per counter
Setpoint: independently programmable setpoint for each counter
Buffers: user may freeze the buffers without stopping the counters from counting
Operation: independent operation mode for each axis
Encoder Pulses: single/multiple encoder pulses (1, 2 or 4 - software selectable)
Counter Reset: counter may be reset when index is reached (software selectable)
Output (EN-EIC-325, EN-EIC-325- PCI)/Interrupt
(EN-EIC-325 only) Options for each Encoder (independently selectable):

set-point reached, counter carry flag, index/marker


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 EN-EIC-325    Consult sales   Four axis encoder interface card for the ISA bus RoHS compliant
 EN-EIC-325-CONN    Consult sales   Extra mating connector for encoder input port RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Each card is supplied with one mating connector for the 44 pin encoder input port. For an extra mating connector for the encoder input port, order part number EN-EIC-325-CONN, $7. Each card also includes example software and source code illustrating how to communicate with the card under DOS as well as Windows drivers (EN-EIC-325 supports WIN95/98, EN-EIC-325-PCI supports WIN95/98/NT/2000/XP) with complete Visual Basic examples.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

   
Keywords:Interface Card for IBM PC (ISA Bus), methods of temperature measurement push start button start stop push button surface temperature probe type k temperature probe

   Back to topBack to top