More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Electronic Hygrothermostat

ETF012 Series   
1 year warranty CE
 
Electronic Hygrotherm
ETF012 Series:Electronic Hygrothermostat
Click for larger image.
   
$302.00  ETF01230900
Temperature and Humidity Adjustable
Optical Operating Display (LED)
High Switching Capacity
Clip Fixing

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF

The electronic hygrotherm senses the ambient temperature and relative humidity in an enclosure with electric/electronic components, and turns on a heater (or alternatively, a fan) at either set point, helping prevent the formation of condensation in the enclosure. The LED integrated in the adjustment knob on the active controller is lit when the connected device is in operation.

SPECIFICATIONS
Switch Difference (Temperature): 2K (±1K tolerance) at 25°C (77°F) (50% RH)
Switch Difference (Humidity): 4% RH (±1% tolerance) at 25°C (77°F) (50% RH)
Reaction Time (Humidity): Approximately 5 sec
Contact Type: Change-over contact (relay)
Contact Resistance: <10 mΩ
Service Life:
    NC: >50,000 cycles
    NO: >100,000 cycles
Max Switching Capacity: 24 Vdc, 4 A
    Relay NC: 240 Vac, 6 (1) A output
    Relay NO: 240 Vac, 8 (1.6) A output
    NC: 120 Vac, 6 (1) A
    NO: 120 Vac, 8 (1.6) A
EMC: Acc. to EN 55014-1-2, EN 61000-3-2, EN 61000-3-3
Optical Indicator: LED
Connection: 5-pole terminal, clamping torque 0.5Nm max; rigid wire 2.5 mm2 (0.10 in2) stranded wire (with wire end ferrule) 1.5 mm2 (0.06 in2)
Mounting: Clip for 35 mm (1.4") DIN rail, EN50022
Casing: Plastic according to UL94 V-0, light gray
Dimensions: 77 x 60 x 43 mm (3.0 x 2.4 x 1.7")
Weight: Approx. 0.20 kg (7.1 oz)
Fitting Position: Vertical
Operating Temperature: 0 to 60°C or 32 to 140°F
Storage Temperature: -20 to 80°C (-4 to 176°F)
Protection Type: NEMA 2 (IP20)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 ETF01230900 Consult Sales   302.00    Humidity and °F temp control, SPDT, 32 to 140°F, 50 to 90% RH, 100 to 240 Vac  
 ETF01230000 20 weeks   265.00    Humidity and °F temp control, SPDT, 0 to 60°C, 50 to 90% RH, 100 to 240 Vac  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) ETF01230900 Electronic hygrotherm, $302.00

   
Keywords:Electronic Hygrotherm, calibrate pressure gauge electric fan heaters oil filled pressure gauge proximity sensor price

   Back to topBack to top