More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Text Panels with Integrated PLC - Discontinued

EZ220-PLC and EZ420-PLC Series   
1 year warranty
 
Text Panels with Integrated PLC
EZ220-PLC and EZ420-PLC Series:Text Panels with Integrated PLC - Discontinued
Click for larger image.
   
Save Extra Wiring and Need for 2 Enclosures
32 or 48 Local Modular I/O, Expandable to 2048 I/O
Two RS232 and One RS422/485 ports built-in
Modbus RTU Master or Slave, built-in
Cost Effective DeviceNet and Profibus options
Optional Ethernet port with Modbus TCP/IP
Five Different Display Sizes with choice of LCD or VFD
User Program stored in Flash
Wide Variety of I/O Modules
Stores up to 256 Messages triggered by the PLC or Locally
Advanced Instructions with 32 bit Floating Point Math
Super Bright, Tri-color, User Programmable Annunciators
Universal Remote I/O Modules (Modbus/RS485)
--- Digital, Analog, Thermocouple, RTD
--- DIN Rail mountable

View related products - Automation Controllers and HMI

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The EZ220-PLC and EZ420-PLC Series has been discontinued. Please see the OCSXL Series as a possible alternative or contact our Automation Engineering department.

The Most SENSIBLE One-Piece Automation Controller for a Small Machine!

What is EZTextPLC?
EZTextPLC is the most powerful combination of a PLC and an Operator Interface in a very compact package. It utilizes EZPLC’s base and thus capable of all the features present in our EZPLC and uses our ‘mix-match’ modular EZ I/O to deliver a truly compact control.

Where does it make sense?
EZTextPLC can be used to configure a small control system that requires a Text type display. It eliminates the need to buy and install a PLC and Operator Interface separately and thus reduces the electrical panel space, makes the control system extremely compact and cost effective. With EZTextPLC starting at $482 for a 32 Digital I/O system (16 Dig In/16 Dig Out), it is built to compete in the market of Embedded controllers without the hassle of "C" level programming or proprietary microprocessor boards. EZTextPLC uses EZ I/O modules for I/O (starting at $31 for 8 Digital Out!) which can be chosen from a large variety of options including Analog I/O, High Speed Counter, Relay, Thermocouple, RTD, and AC/DC combo modules.

With PLC Performance You Will Find Only in PLCs Costing Thousands More!

***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD
Click here to order:  Universal Remote I/O Modules

64k Byte User Memory
Most Micro PLCs have only a limited 8-16k memory. But not this souped up PLC! Some of the things you can do with this 64k byte memory:
  • Store 2000 Messages
  • Store 500 20-Variable Recipes
  • Collect 10,000 Four-Variable Data Points

32 Bit, 40 MHz RISC Processor Dedicated to PLC Processing Only,
with a Separate Processor for HMI

The EZText PLC has two processors, one for handling the PLC and its I/O, and another co-processor for handling the HMI functions. Even though the two processors cost more, we wanted to make sure that you have one of the fastest PLCs on your machine. This Text Panel PLC rivals scantime specifications of the fastest full-blown PLCs.

Configuration Screen
The EZText Enhanced programming software is a Windows-based program. The EZ-to-use screens and pull-down menus provide all tools you will need to select the panel type, configure the PLC communications, create text messages, etc. The EZText panels use simple addressing and bit assignments. Competitor text panels require extensive programming and associated ladder logic to make the pushbuttons and LEDs operable.

Configuring Pushbuttons and Leds
The configuration screen contains all of the information needed to configure the pushbuttons and their associated LEDs. You can configure the pushbuttons in three different ways: alternate, momentary, or alternate with PLC release option. The associated LEDs, which can also operate totally independent of the pushbutton action, can be triggered three ways: by the associated pushbutton, by the PLC, or they can be made to flash by the pushbuttons. This screen also allows the user to enter the associated PLC address. Once the address assignment has been selected, all of the pushbutton and LED fields will be populated with the associated bit assignments.

User Programmable Messages
There are two message types which can be displayed: local and PLC. Local messages are displayed on the screen unless the PLC triggers a PLC message, which overrides a local message.. When a PLC message is triggered, the PLC Message LED will also be illuminated. The PLC message LED will remain on until the user acknowledges the situation by pressing [esc] on the panel.

Advanced Instructions:
  • 32-bit Floating Point Calculations
  • Data Conversion
  • Block Move Operations
  • String Handling Functions
  • Subroutines
  • Drum Sequencer
  • Marquee Instructions
  • Interrupts
  • ASCII Instructions
  • Bit Move Instructions
COMMUNICATIONS

Ethernet TCP/IP:
All EZTextPLC models are available with built-in high speed Ethernet TCP/IP communication interface in addition to RS232 and RS422/485 communication ports. This interface allows EZTextPLC to reside on a 10 Mbps TCP/IP network (10Base T Ethernet) via an RJ45 port. Use Ethernet models for easy Ethernet programming with 100 meters being the maximum distance between two nodes. For distances greater then 100 meters repeaters can be used to extend the distance between any two nodes.

DeviceNet Slave Module:
EZTextPLC models when ordered with built-in DeviceNet Slave communication interface provide DeviceNet connectivity in addition to RS232 and RS422/485 communication ports. DeviceNet communication interface for EZTextPLC provides a digital, multi-drop network that can be used for communicating with DeviceNet enabled controllers and I/O devices. On DeviceNet network every device acts as a node and allows multiple communication hierarchies and prioritization of messages. EZTextPLC with DeviceNet communication interface can be configured in a master-slave control architecture as a slave node and allows peer-peer communication. DeviceNet control system provides a single point of connection both for configuration and support for I/O as well as explicit messaging.

Profibus:
All EZTextPLC models are available with built-in Profibus Slave communication interface in addition to RS232 and RS422/485 communication ports. This gives EZTextPLC the ability to link with a Profibus Master Controller. Profibus is a vendor independent open field bus protocol standard in manufacturing automation and process control. It reduces hard-wiring costs and provides specifications for information exchanged between nodes of a Profibus network. This communication interface provides the ability to transfer data between a Profibus master and EZTextPLC.The Profibus communication interface also has an auto-detect feature for the baud rate of the Profibus network.

SPECIFICATIONS
Local I/O: 32 for small models, 48 for large models
PLC Specifications: see detailed EZ Series PLC specs
Text Panel Specifications: see detailed EZ Series Text Panel specs
Product Dimensions (External):
    Small (32 I/O): 7.418 x 5 x 2.587"
    Large (48 I/O): 10.018 x 5 x 2.587"

NOTE:   Programming software (EZ-SERIES-PLC-EDIT) and programming cable (EZP-PGMCBL) required.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Text Panels with Built-In PLC
    EZ-220-PLC    Consult sales   2 Line x 20 Character LCD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)  
    EZ-220-PLC-E    Consult sales   2 x 20 Ch. LCD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)  
    EZ-420-PLC    Consult sales   4 x 20 Ch. LCD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)  
    EZ-420-PLC-E    Consult sales   4 x 20 Ch. LCD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)  
    EZ-220P-PLC    Consult sales   2 x 20 Ch. LCD Text Panel with numeric keypad and EZPLC built-in, 6 slot base (48 I/O max)  
    EZ-220P-PLC-E    Consult sales   2 x 20 LCD Text Panel with numeric keypad, EZPLC, and Ethernet built-in, 6 slot base (48 I/O max)  
    EZ-220V-PLC    Consult sales   2 x 20 Ch. VFD Text Panel with EZPLC built-in, 4 slot base (32 I/O max)  
    EZ-220V-PLC-E    Consult sales   2 x 20 Ch. VFD Text Panel with EZPLC and Ethernet built-in, 4 slot base (32 I/O max)  
    EZ-220PV-PLC-E    Consult sales   2 x 20 VFD Text Panel with numeric keypad, EZPLC, and Ethernet built-in, 6 slot base (48 I/O max)  
 Software
    EZ-SERIES-PLC-EDIT    Consult sales   Programming software for EZ Series TextPLC (includes screen + plc)  
 Accessories
Click to expand/minimize a list of what others bought with the EZP-PGMCBL  EZP-PGMCBL    Consult sales   RS232 Programming cable  
Click to expand/minimize a list of what others bought with the OM-CONV-USB  OM-CONV-USB 2 weeks   41.50    USB to RS232 Interface Converter; USB-A to DB9-male  
Click to expand/minimize a list of what others bought with the OM-PL-USBS  OM-PL-USBS Consult Sales   126.00    USB to RS232 converter; works with Windows Vista and Windows 7.  
Click to expand/minimize a list of what others bought with the ELC-PS01  ELC-PS01    Consult sales   DIN rail Power Supply, 24 Vdc, 1A  
Click to expand/minimize a list of what others bought with the ELC-PS02  ELC-PS02    Consult sales   DIN rail Power Supply, 24 Vdc, 2A  
Click to expand/minimize a list of what others bought with the DR-75-24V  DR-75-24V Consult Sales   312.00    DIN rail power supply, 24 Vdc, 3.125 A  
Click to expand/minimize a list of what others bought with the DR-120-24V  DR-120-24V    Consult sales   DIN rail power supply, 24 Vdc, 5 A  
Click to expand/minimize a list of what others bought with the DR-240-24V  DR-240-24V 5 weeks   600.00    DIN rail power supply, 24 Vdc, 10 A  
 EZ I/O Modules
    EZIO-4ACI4ACO    Consult sales   I/O Module, 4 x 110Vac IN, 4 x 110Vac OUT  
    EZIO-4ACI4DCOP    Consult sales   I/O Module, 4 x 110Vac IN, 4 x 24Vdc OUT (source)  
    EZIO-4ACI4RLO    Consult sales   I/O Module, 4 x 110Vac IN, 4 x Relay OUT  
    EZIO-4ANI4ANOC    Consult sales   I/O Module, 4 x Analog IN, 4 x Analog OUT (current)  
Click to expand/minimize a list of what others bought with the EZIO-4ANI4ANOV  EZIO-4ANI4ANOV    Consult sales   I/O Module, 4 x Analog IN, 4 x Analog OUT (voltage)  
    EZIO-4DCI4ACO    Consult sales   I/O Module, 4 x 24Vdc IN, 4 x 110Vac OUT  
    EZIO-4DCI4DCIF    Consult sales   I/O Module, 4 x 24Vdc IN, 4 x 24Vdc IN (fast interrupt)  
    EZIO-4DCI4DCOP    Consult sales   I/O Module, 4 x 24Vdc IN, 4 x 24Vdc OUT (source)  
    EZIO-4DCI4DCON    Consult sales   I/O Module, 4 x 24Vdc IN, 4 x 24Vdc OUT (sink)  
    EZIO-4DCIP4RLO    Consult sales   I/O Module, 4 x 24Vdc IN, 4 x Relay OUT  
    EZIO-4DCOP4ACO    Consult sales   I/O Module, 4 x 24Vdc OUT (source), 4 x 110Vac OUT  
    EZIO-4HSCM1    Consult sales   I/O Module, High Speed Counter, 2 Quad Encoders (IN), 2 Counters with 2 PLS outputs each  
    EZIO-4HSCM2    Consult sales   I/O Module, High Speed Counter, 1 Quad Encoder (IN), 1 Counter with 4 PLS outputs  
    EZIO-4RLO    Consult sales   I/O Module, 4 x Relay OUT  
    EZIO-4RTD    Consult sales   I/O Module, 4 x RTD IN (PT100)  
    EZIO-4RTD-PT1000    Consult sales   I/O Module, 4 x RTD IN (PT1000)  
    EZIO-4THIE    Consult sales   I/O Module, 4 x Thermocouple IN (Types J, K, S, T, E, R, B, N)  
    EZIO-8ACI    Consult sales   I/O Module, 8 x 110Vac IN  
    EZIO-8ACO    Consult sales   I/O Module, 8 x 110Vac OUT  
    EZIO-8ANIC    Consult sales   I/O Module, 8 x Analog IN (current)  
    EZIO-8ANIV    Consult sales   I/O Module, 8 x Analog IN (voltage)  
    EZIO-8DCI    Consult sales   I/O Module, 8 x 24Vdc IN  
    EZIO-8DCON    Consult sales   I/O Module, 8 x 24Vdc OUT (sink)  
    EZIO-8DCOP    Consult sales   I/O Module, 8 x 24Vdc OUT (source)  
    EZIO-8HSDCI    Consult sales   I/O Module, 8 x 24Vdc IN (fast)  
 EZ I/O Accessories
    EZIO-SCDRV    Consult sales   Screwdriver, 2.5mm blade, for terminal blocks, pkg of 2  
    EZIO-TERM11    Consult sales   11-Pin Removable 3.5mm Phoenix Terminal Block, for EZ I/O modules  
    EZIO-TERM11CJC    Consult sales   11-Pin Removable 3.5mm Phoenix Terminal Block, for EZ I/O Thermocouple Module, with Built-in Cold Junction Compensator  
 Universal Remote I/O Modules (Modbus/RS485) - DIN Rail mount
    HE359THM100 8 weeks   710.00    4 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)  
    HE359THM200 8 weeks   1,070.00    8 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)  
    HE359RTD100 10 weeks   710.00    4 channel RTD Inputs (Pt-100, Ni-100, Pt-1000, Ni-1000, 0.1 °C resolution) or Resistance Inputs (0-2000 ohm)  
    HE359ADC107 8 weeks   610.00    4 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution  
    HE359ADC120 2 weeks   635.00    4 channel Analog Inputs, Current (4-20 mA), 1uA resolution  
    HE359ADC207 8 weeks   970.00    8 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution  
    HE359ADC220 8 weeks   970.00    8 channel Analog Inputs, Current (4-20 mA), 1uA resolution  
    HE359DAC007 8 weeks   720.00    2 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)  
    HE359DAC107 2 weeks   1,120.00    4 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)  
    HE359DAC201 2 weeks   1,380.00    8 channel Analog Outputs, Voltage (0-10 Vdc, 1mV resolution)  
    HE359DIM610 8 weeks   610.00    12 DC Inputs (12/24 Vdc, negative logic)  
    HE359DIQ512 8 weeks   500.00    4 DC Inputs (12/24 Vdc, neg logic), 4 Relay Outputs (250 Vac, 30 Vdc, 2A max)  
All dollar amounts on this site are shown in Singapore currency.

 Note: I/O modules not included.

 Related Links - Manual, Related Products
 Product Manual
   Download EZPLC Series - TextPLC Hardware Manual
   Download EZPLC Series - TextPanel Programming Software
   Download EZIO-4ACI4ACO - I/O Module: 4 AC In, 4 AC out - Spec Sheet
   Download EZIO-4ACI4DCOP - I/O Module: 4 AC In, 4 DC out (sourcing) Spec Sheet
   Download EZIO-4ACI4RLO - I/O Module 4 AC In, 4 relay out Spec Sheet
   Download EZIO-4ANI4ANOC - I/O Module 4 analog In, 4 analog out (current) Spec Sheet
   Download EZIO-4ANI4ANOV - I/O Module 4 analog In, 4 analog out (voltage) Spec Sheet
   Download EZIO-4DCI4ACO - I/O Module 4 DC In, 4 AC out Spec Sheet
   Download EZIO-4DCI4DCIF - I/O Module 4 DC In, 4 Fast DC In with Interrupt Spec Sheet
   Download EZIO-4DCI4DCON - I/O Module 4 DC In, 4 DC out (sinking) Spec Sheet
   Download EZIO-4DCI4DCOP - I/O Module 4 DC In, 4 DC out (sourcing)
   Download EZIO-4DCIP4RLO - I/O Module 4 DC In, 4 relay out Spec Sheet
   Download EZIO-4DCOP4ACO - I/O Module 4 DC out (sourcing), 4 AC out Spec Sheet
   Download EZIO-4RLO - I/O Module 4 relay out Spec Sheet
   Download EZIO-4RTD - I/O Module 4 RTD in Spec Sheet
   Download EZIO-4THIE - I/O Module 4 thermocouple in Spec Sheet
   Download EZIO-8ACI - I/O Module 8 AC in Spec Sheet
   Download EZIO-8ACO - I/O Module 8 AC out Spec Sheet
   Download EZIO-8ANIC - I/O Module 8 analog in (current) Spec Sheet
   Download EZIO-8ANIV - I/O Module 8 analog in (voltage) Spec Sheet
   Download EZIO-8DCI - I/O Module 8 DC in Spec Sheet
   Download EZIO-8DCON - I/O Module 8 DC out (sinking) Spec Sheet
   Download EZIO-8DCOP - I/O Module 8 DC out (sourcing) Spec Sheet
   Download EZIO-8HSCM1 - I/O Module High speed counter, 2 quad encoders in, 2 counters w/2PLS Out Spec Sheet
   Download EZIO-8HSCM2 - I/O Module High speed counter, 1 quad encoder in, 1 Spec Sheet
   Download EZIO-8HSDCI - I/O Module: 8 DC in (high speed) Spec Sheet
 Related Products
HE359 Series HE359 Series:
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs)
EZPLC Series EZPLC Series:
High Performance Modular Expandable PLC - Discontinued
EZP Series EZP Series:
PLC Touchpanel - Discontinued
EZ220 and EZ420 Series EZ220 and EZ420 Series:
PLC Text Panel - Discontinued
EZM, EZMT and EZMR Series EZM, EZMT and EZMR Series:
Industrial Digital LED Displays with Networking Capabilities - Discontinued
   
Keywords:automation sequence control hmi mmi plc controller programmable motion industrial plc ladder logic system scada industrial touch panel display screen operator interface analog digital i/o text panel, best accelerometer clamp on flowmeters flow switch resistive temperature device rs232 data acquisition

   Back to topBack to top