More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

RTD Elements: OMEGAFILM™ Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating

F2020 Series   
RoHS
 
F2020 Series:RTD Elements: OMEGAFILM™ Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating
Click for larger image.
   
Flat, Small Profile Thin Film RTD Element
Specification DIN EN 60751 (According to IEC 60751)
Temperature Range -50 to 500°C (-58 to 932°F) Depending on Accuracy Class (See Table Below)
Temperature Coefficient α = 0.00385Ω/Ω/°C Nominal
100, 500 and 1000 Ohm Configurations
Class A, B and 1/3 B (Also Known as Class AA) Tolerances
Long Term Stability: Max. Ro Drift Not Greater Than the Class Tolerance After 1000 Hours in Air at Maximum Temperature Specified for Class.
Vibration Resistance at Least 40 g Acceleration at 10 to 2000 Hz
Shock Resistance at 100 g Acceleration with 8ms Half Sine Wave
Insulation Resistance >10Mohms at 20°C: >1Mohms at 500°C
Self Heating Does Not Exceed 25% of the Tolerance Value When Powered at the Maximum Specified Operating Current (1 milliamp for 100Ω, 0.7milliamp for 500Ω and 0.3 milliamp for 1000Ω Elements)
Response Time Water Current (v=0.4 m/s)
t0.5 = 0.2 s; t0.9 = 0.4 s Air Stream
(v = 1 m/s) t0.5 = 3.0 s; t0.9 = 9.0 s
Platinum Clad Nickel Wire Leads 10 L x 0.2 mm D (0.39 x 0.008")

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The F2020 thin film RTD element is a 2.0mm x 2.0mm size. OMEGAFILM platinum thin film RTD elements are manufactured using materials and processes similar to those employed in the manufacture of integrated circuits. This results in a rugged, reliable sensing element that can be produced in a wide range of sizes, resistances, and accuracies to meet even the most demanding of applications.

OMEGAFILM RTDs conform to the internationally accepted requirements of IEC60751, which defines the resistance vs. temperature characteristics of the sensors, their base resistance at 0°C (32°F), and their accuracy (see below). RTDs conforming to IEC751 have a temperature coefficient of resistance (also known as Alpha) of 0.00385Ohms/Ohms/°C between 0 and 100°C.

As a result of conforming to an internationally recognized standard such as IEC751, OMEGAFILM RTD elements can be used as-is worldwide with a multitude of controllers and instruments designed to function within these requirements. Elements are referred to as pt100, pt500 or pt1000 Ohm configurations

ClassTolerance (°C)Tolerance of
resistance at 0°C (Ω)
Temperature
Range
1/3B (AA) ±(0.1 + 0.0017ItI) ±0.04Ω 0 to 150°C
A ±(0.15 + 0.002ItI)±0.06Ω -30 to 300°C
B ±(0.3 + 0.005ItI) ±0.12Ω -50 to 500°C
OMEGAFILM RTDs are available in flat, round, and specialty shapes for maximum flexibility. They are also available in resistances at 0°C that include 100, 200, 500, and 1000 ohms, depending on the element style (the resistances available for each style will be shown on their individual pages).


Note on Assembling Omega "F" Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 100 Ohm, Size 2.0mm X 9.5mm
 100 Ohm , Size 2.0mm X 2.0mm
 1000 Ohm , Size 2.0mm X 2.0mm
 1000 Ohm , Size 2.0mm X 9.5mm
    F2010-100-A-100 5 weeks   1,155.00    Packages of 100 - THIN FILM 100 OHM CLASS A, 2.0 x 9.5 x 0.8 RoHS compliant
    F2010-100-B-100 5 weeks   1,040.00    Packages of 100 - THIN FILM 100 OHM CLASS B, 2.0 x 9.5 x 0.8, RoHS compliant
    F2010-1000-A-100 5 weeks   1,175.00    Package of 100 - THIN FILM 1000 OHM CLASS A, 2.0 x 9.5 x 0.8 RoHS compliant
    F2010-1000-B-100 5 weeks   1,020.00    Sold in Package of 100 - THIN FILM 1000 OHM CLASS B, 2.0 x 9.5 x 0.8 RoHS compliant
Click to expand/minimize a list of what others bought with the F2020-100-1/3B-100  F2020-100-1/3B-100    Consult sales   Packages of 100 - THIN FILM 100 OHM CLASS 1/3B, 2.0 x 2.0 x 0.8 RoHS compliant
Click to expand/minimize a list of what others bought with the F2020-100-B-100  F2020-100-B-100    Consult sales   Packages of 100 - THIN FILM 100 OHM CLASS B, 2.0 x 2.0 x 0.8 RoHS compliant
    F2020-1000-B-100    Consult sales   Sold in Package of 100 - THIN FILM 1000 OHM CLASS B, 2.0 x 2.0 x 0.8 RoHS compliant
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
EXGG, EXTT and  EXPP Series EXGG, EXTT and EXPP Series:
RTD and Thermistor Extension Wire
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
View All RTDs View All RTDs:
View our large selection, including general purpose, quick disconnect, indutrial, extruder, surface measurement, and more!
316-RTD 316-RTD:
RTD MI Cable OMEGACLAD™ RTD Mineral Insulated Cable, 2, 3, or 4 Conductor MIC with MgO
General RTD Specifications General RTD Specifications:
RTD Tech Reference
   
Keywords:RTD,Elements,pt100,pt1000,Flat Profile,Thin Film RTD,Platinum RTD,OEM,Applications,2.0mm x 2.0mm RTD,glass coated,ceramic base elements,OMEGAFILM™, digital voltage meters oil solenoid valve paddle wheel flow meters

   Back to topBack to top