More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ultrasonic Doppler Flowmeter

FD-400 Series   
1 year warranty CE
 
Ultrasonic Doppler Flowmeter
FD-400 Series:Ultrasonic Doppler Flowmeter
Click for larger image.
   
$4,255.00  FD-400
Non-Intrusive, Clamp-On Transducer for Most Pipes from 6 mm to 3m (1/4 to 120")
Insertion Probe Transducer Also Available
Wide Measuring Range of 0.05 to 9 mps (0.15 to 30 fps)
±2% of Calibrated Span Accuracy
Configuration and Total Stored in Non-Volatile Flash ROM
NEMA 4X (IP66) Outdoor Enclosure
Provisions for Up to 4 Meters in a Single Piping System
NIST Certificate

View related products - Doppler/Transit-Time Ultrasonic Flow Meters

Click to scroll below to order See Specs PDF Manuals

The FD-400 Series ultrasonic doppler flowmeters measure the flow of liquids that contain sound reflectors, suspended solids, or gas bubbles larger than 100 microns. These sophisticated instruments automatically adjust filtering and gain settings to produce reliable readings in a wide range of liquid and reflector conditions.

The FD-400 flowmeter transmitts ultrasonic sound through the pipe wall or from the probe tip into the flowing liquid by using piezoelectric crystals contained in the transducer and probe tip. The sound is then reflected by sonic reflectors suspended in the liquid and recorded by the receiver. If the sonic reflectors are moving within the sound transmission path, sound waves will be reflected at a frequency shifted (Doppler frequency) from the transmitted frequency. The difference between the 2 frequencies is directly proportional to the speed of the sonic reflectors, resulting in a liquid flow rate that is converted to various user-defined units.

Configuration of the FD-400 is accomplished via the front-panel keypad. A 2-line backlit LCD displays rate and total in user-selected units. Power supply options include AC and DC. Optional outputs include 4 to 20 mA, relays, and rate pulse.

Two transducer styles are available. The FD-400C clamp-on, non-intrusive transducer is recommended for most metal or plastic pipes. The FD-400C has a NEMA 6P (IP68) rating and is available in a high-temperature version, "=HT". The user can place these clamp-on transducers up to 305 m (1000') from the display enclosure. The FD-400I insertion probe transducer should be used on piping systems that do not permit ultrasonic penetration. The FD-400I inserts into the pipe wall and comes into direct contact with the flowing liquid.

SPECIFICATIONS
GENERAL

Measuring Principle: Doppler ultrasonic
Flow Velocity Range: 0.05 to 9 mps (0.15 to 30 fps)
Accuracy: ±2% FS over calibrated span
Liquid Types: Liquids containing 100 ppm of useful sonic-suspended reflectors greater than 100 microns

MONITOR
Enclosure: NEMA 4X (IP66), polycarbonate, stainless steel, brass, plated-steel mounting brackets
Dimensions: 178 H x 146 W x 99 mm D (7.00 x 5.75 x 3.88")
Power Supply: 115 50/60 Hz(Standard), 230 Vac, 50/60 Hz ±15% @ 5 VA max (Optional) ; 12 to 28 Vdc @ 2.5 VA max (Optional)
Display: 2-line x 8-character LCD; LED backlighting; top row, 7-segment 18 mm (0.7"); bottom row, 14-segment 9 mm (0.35"); 8-digit rate, 8-digit total (resettable)
Units: User configured—feet, gallons, ft3, mil-gal, meters, liters, mil ft3, m3, mil-liters, acre-feet, oil barrels (42 gallon), liquor barrels (32.5 gallons), lb, kg
Rate: Interval—second, minute, hour, day
Totalizer exponent: E-2 to E+6
Response Time: User selectable, 1 to 60 seconds
Outputs: 4 to 20 mA, 800 Ω max; internal or external power supply; 12-bit resolution; optically isolated
Dual Relay: Independently configured; form “C”, 200 Vac @ 0.5 A resistive; rate alarm, totalizer pulse, error
Rate Pulse: 2 output types— 500 mVac or open collector; 2500 Hz max; 12-bit resolution; 500 mV AC into 2 kΩ min; open collector 1 A at 100 V max
Multiple Meters: Synchronization provision included—used for multiple meter/single pipe system; up to 4 meters may be interconnected to 30 m (100') apart
Keypad: 4 pushbutton keys
Operating Temperature: General purpose, 40 to 85°C (40 to 185°F)

TRANSDUCERS
Type: Compression-mode ultrasonic, 625 kHz
Housing Material:
    Standard Clamp-On: NEMA 6P (IP68), -40 to 100°C (-40 to 210°F), CPVC, Ultem®, nylon, PVC (cable jacket), aluminum (small pipe)
    High-Temp Clamp-On: NEMA 4 (IP65), -40 to 200°C (-40 to 400°F), Vespel®, anodized aluminum, nickel-plated brass, PFA (cable jacket)
    Doppler Probe: NEMA 6 (IP67) -40 to 100°C (-40 to 210°F); 700 psi (48 bar) max, 316 SS, Ultem®, FKM, nylon, PVC (cable jacket)
    Optional Flexible Armored Conduit: Zinc-plated steel, PVC
Cable Length:
    Standard Lengths: 6 m (20') standard


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Rate Indicator/Totalizer (Transducer Sold Separately)
Click to expand/minimize a list of what others bought with the FD-400  FD-400 2 weeks   4,255.00    Ultrasonic rate and totalizer  
    FD-400-24VDC 7 weeks   4,255.00    Ultrasonic rate and totalizer 12-28VDC input power  
Click to expand/minimize a list of what others bought with the FD-410  FD-410 6 weeks   4,835.00    Rate and totalizer with 4 to 20 mA output  
Click to expand/minimize a list of what others bought with the FD-410-24VDC  FD-410-24VDC 6 weeks   4,835.00    Rate and totalizer with 4 to 20 mA output, 12-28 VDC input power  
    FD-411 6 weeks   5,410.00    Rate and totalizer with two 4 to 20 mA outputs  
    FD-412 6 weeks   5,410.00    Rate and totalizer with 4 to 20 mA and 2 relay outputs  
    FD-413 6 weeks   5,410.00    Rate and totalizer with 4 to 20 mA and pulse outputs  
    FD-420 6 weeks   4,835.00    Rate and totalizer with 2 relay outputs  
    FD-422 6 weeks   5,410.00    Rate and totalizer with 4 relay outputs  
    FD-423 6 weeks   5,410.00    Rate and totalizer with 2 relays and a pulse output  
    FD-430 6 weeks   5,410.00    Rate and totalizer with pulse output  
    FD-433 6 weeks   5,410.00    Rate and totalizer with 2 pulse outputs  
 Clamp-On Transducers and Accessories
Click to expand/minimize a list of what others bought with the FD-400C-STD  FD-400C-STD 2 weeks   2,285.00    Standard-size clamp-on transducer set, 25 to 3050 mm (1 to 120")  
Click to expand/minimize a list of what others bought with the FD-400C-STD-50FT  FD-400C-STD-50FT 7 weeks   2,480.00    Standard-size clamp-on transducer set, 25 to 3050 mm (1 to 120") 15 m (50')  
Click to expand/minimize a list of what others bought with the FD-400C-STD-100FT  FD-400C-STD-100FT 7 weeks   2,700.00    Standard-size clamp-on transducer set, 25 to 3050 mm (1 to 120") 30 m (100')  
    FD-400C-SML 7 weeks   3,070.00    Small-pipe clamp-on transducer set, 6 to 25 mm (1.4 to 1")  
    FD-400C-SML-50FT 7 weeks   3,240.00    Small-pipe clamp-on transducer set, 6 to 25 mm (1.4 to 1") 15 m (50')  
    FD-400C-SML-100FT 7 weeks   3,475.00    Small-pipe clamp-on transducer set, 6 to 25 mm (1.4 to 1") 30 m (100')  
    FD-400C-STD-HT    Consult sales   Standard-size clamp-on transducer set for high temperature, 25 to 3050 mm (1 to 120")  
    FD-400C-STD-HT-50FT    Consult sales   Standard-size clamp-on transducer set for high temperature, 25 to 3050 mm (1 to 120") 15 m (50')  
    FD-400C-STD-HT-100FT    Consult sales   Standard-size clamp-on transducer set for high temperature, 25 to 3050 mm (1 to 120") 30 m (100')  
    FD-400C-SML-HT Consult Sales   4,155.00    Small-pipe clamp-on transducer set for high temperature, 6 to 25 mm (1.4 to 1")  
    FD-400C-SML-HT-50FT    Consult sales   Small-pipe clamp-on transducer set for high temperature, 6 to 25 mm (1.4 to 1") 15 m (50')  
    FD-400C-SML-HT-100FT    Consult sales   Small-pipe clamp-on transducer set for high temperature, 6 to 25 mm (1.4 to 1") 30 m (100')  
 Insertion-Style Transducers and Accessories
    FD-400I-8    Consult sales   Insertion transducer sensor 8"  
    FD-400I-18    Consult sales   Insertion transducer sensor 18"  
    FD-400I-18-50 FT    Consult sales   Insertion Transducer sensor 18" with 50 feet of cable  
    FD-400I-28    Consult sales   Insertion transducer sensor 28"  
    FD-400I-38    Consult sales   Insertion transducer sensor 38"  
    FD-400I-48    Consult sales   Insertion transducer sensor 48"  
    FD-400I-CR-18    Consult sales   Insertion crank for FD-400I-18  
    FD-400I-CR-28    Consult sales   Insertion crank for FD-400I-28  
    FD-400I-CR-38    Consult sales   Insertion crank for FD-400I-38  
    FD-400I-CR-48    Consult sales   Insertion crank for FD-400I-48  
    FD-400I-BV    Consult sales   Bronze valve isolation kit 11.2 NPT  
    FD-400I-SFK    Consult sales   Probe insertion fitting seal kit  
    FD-400I-SSV    Consult sales   Stainless steel valve isolation kit 11. NPT  
 Acoustic Couplant for Sensor Mounting
Click to expand/minimize a list of what others bought with the FD-GREASE  FD-GREASE 2 weeks   52.00    Replacement acoustic couplant for sensor mounting, max temperature 65C (150F), 6 g (.2 oz) pillow pack  
Click to expand/minimize a list of what others bought with the FDT-GREASE  FDT-GREASE 2 weeks   134.00    Acoustic couplant for sensor mounting, max temperature 65C (150F), 150g (5.3 oz) tube  
    FDT-HT-GREASE 2 weeks   301.00    Acoustic couplant for sensor mounting, max temperature 200C (392F), 56.7g (2 oz) tube  
Click to expand/minimize a list of what others bought with the FDT-NS-GREASE  FDT-NS-GREASE 6 weeks   134.00    Non-silicone acoustic couplant for sensor mounting, 79 g (2.8 oz) tube  
All dollar amounts on this site are shown in Singapore currency.

 Note: Meters come complete with wall mount bracket, NIST Certificate, and operator's manual.

Clamp-on Transducer Sets come complete with acoustic couplant.

For 24 Vdc power, add suffix "-24VDC" to model number, no additional cost.

For 230 Vac power, add suffix "-230VAC" to model number, no additional cost.

FD-400C-STD sensors come with four mounting straps.

FD-400C-SML sensors do not come with mounting straps.

Armored cable and longer lengths available; consult Omega Flow Engineering.

For insertion-style transducers with 15 m (50') of cable, add suffix "-50FT" to model number, add $95 to the price.

For insertion-style transducers with 30 m (100') of cable, add suffix "-100FT" to model number, add $221 to price.


 Ordering Example: (1) FD-400 Ultrasonic rate and totalizer, $4,255.00,  plus (1) FD-400C-STD Standard-size clamp-on transducer set, 25 to 3050 mm (1 to 120, $2,285.00, $4,255.00 + 2,285.00 = $6,540

   
Keywords:flow transducer, ultrasonic, ultrasonic flow meter, Ultrasonic Flowmeters, Totalizers and Transmitters, flow meter, flow measurement, doppler flow meter, flow transmitter, non intrusive flow meter, clamp on ultrasonic flowmeters, transmitter, liquid flow sensor, doppler flowmeter , flow meter installation flow rate meters liquid turbine flow meter oem pressure sensors

   Back to topBack to top