More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes

PR-11, PR-13, PR-16, and PR-17 Series   
RoHS
 
Fine Diameter RTD (PT100) Probes
PR-11, PR-13, PR-16, and PR-17 Series:Fine Diameter 1/16
Click for larger image.
   
$325.00  PR-11-2-100-1/16-12-E
Temperature Sensor is a Precision 100 Ohm Class A DIN Platinum Element
Fine Diameter 1/16" or 1.5 mm Probes
Four Probe Styles to Choose From:
PR-11 Immersion Probe With Transiton
PR-13 Standard Sized Quick Disconnect Probe
PR-16 Hand-Held Probe
PR-17 Miniature Sized Quick Disconnect Probe
Four Sheath Lengths Readily Avaible in Standard Dimensions (6" 12", 18" 24") or Metric Dimensions (150mm, 300mm, 450mm, 600mm),

View related products - Thermocouples and RTDs

Click to scroll below to order See Specs PDF

OMEGA's precision platinum pt100 RTD temperature probes are now available in 1/16" and 1.5 mm diameters for faster response times.

Note: Because of their smaller physical size, these temperature sensors are more fragile and should be handled with greater care than our larger diameter versions of the same probes. Avoid subjecting probes to bending, flexing or vibration.

Image of PR-11 Model Image of PR-13 Model Image of PR-16 Model Image of PR-17 Model
PR-11PR-13PR-16PR-17


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PR-11-2-100-1/16-6-E  PR-11-2-100-1/16-6-E 7 weeks   308.00    Transition Junction Probe, 100 Ohm Class A DIN Platinum Element w/PFA Leads, 1/16" Diameter Sheath, 6" Sheath Length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PR-11-2-100-1/16-12-E  PR-11-2-100-1/16-12-E 7 weeks   325.00    Transition Junction Probe, 100 Ohm Class A DIN Platinum Element w/PFA Leads, 1/16" Diameter Sheath,12" Sheath Length RoHS compliancy undetermined
    PR-11-2-100-1/16-18-E 7 weeks   334.00    Transition Junction Probe, 100 Ohm Class A DIN Platinum Element w/PFA Leads, 1/16" Diameter Sheath,18" Sheath Length RoHS compliancy undetermined
    PR-11-2-100-1/16-24-E 7 weeks   339.00    Transition Junction Probe, 100 Ohm Class A DIN Platinum Element w/PFA Leads, 1/16" Diameter Sheath,24" Sheath Length RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PR-13-2-100-1/16-6-E  PR-13-2-100-1/16-6-E 2 weeks   347.00    Quick Disconnect Immersion Sensor w/Standard Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 6" Long Probe RoHS compliancy undetermined
    PR-13-2-100-1/16-12-E 2 weeks   360.00    Quick Disconnect Immersion Sensor w/Standard Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 12" Long Probe RoHS compliancy undetermined
    PR-13-2-100-1/16-18-E 7 weeks   368.00    Quick Disconnect Immersion Sensor w/Standard Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 18" Long Probe RoHS compliancy undetermined
    PR-13-2-100-1/16-24-E 2 weeks   387.00    Quick Disconnect Immersion Sensor w/Standard Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 24" Long Probe RoHS compliancy undetermined
    PR-16-2-100-1/16-6-E 7 weeks   415.00    Hand Held Sensor w/5 Foot Extension Cable, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 6" Long Probe RoHS compliancy undetermined
    PR-16-2-100-1/16-12-E 2 weeks   405.00    Hand Held Sensor w/5 Foot Extension Cable, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 12" Long Probe RoHS compliancy undetermined
    PR-16-2-100-1/16-18-E 7 weeks   420.00    Hand Held Sensor w/5 Foot Extension Cable, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 18" Long Probe RoHS compliancy undetermined
    PR-16-2-100-1/16-24-E 7 weeks   435.00    Hand Held Sensor w/5 Foot Extension Cable, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 24" Long Probe RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PR-17-2-100-1/16-6-E  PR-17-2-100-1/16-6-E 2 weeks   355.00    Quick Disconnect Immersion Sensor w/Miniature Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 6" Long Probe RoHS compliant
    PR-17-2-100-1/16-12-E 2 weeks   355.00    Quick Disconnect Immersion Sensor w/Miniature Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 12" Long Probe RoHS compliant
    PR-17-2-100-1/16-18-E 7 weeks   387.00    Quick Disconnect Immersion Sensor w/Miniature Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 18" Long Probe RoHS compliant
    PR-17-2-100-1/16-24-E 2 weeks   396.00    Quick Disconnect Immersion Sensor w/Miniature Sized 3-Pin Connector, 100 Ohm Class A DIN Platinum Element, 1/16" Diameter by 24" Long Probe RoHS compliant
 Related Products
    HH505    Consult sales   Handheld Meter, Pt3926 and Pt385 RTD Thermometer, 20000 counts resolution Measures: Pt3926/385 RTD Standard Max/Min, AVG, REL, HOLD function Single input function; TS-90 Accuracy: ± 0.05%; Includes male RTD input mating connector RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note:
Standard: Specify sheath length. Minimum sheath length for any style probe is 4". 1/16" dia RTD probes cannot be bent. For intermediate lengths, use next longer probe price. Over 24", consult Custom Engineering. Actual diameter of sheath is 0.064" ± 0.003".

Metric: Minimum sheath length for any style probe is 100 mm. 1.5 mm dia RTD probes cannot be bent. For intermediate lengths, use next longer probe price. Over 600 mm, consult Custom Engineering. Actual diameter of sheath is 1.5 mm ± 0.075 mm.

All: Available in lead type 2 (3-wire) and lead type 1 (2-wire); please see page C-13. Please contact Custom Engineering for 4-wire, type 3. Consult Sales Department for lead wire with stainless steel overbraid. To order additional lead length on the PR-11 style probes, consult Sales Department.

 Ordering Example: (1) PR-17-2-100-1/16-6-E Quick disconnect probe with miniature connector, 1/16, $355.00
 Part Number Builder
(1) (2) (3)   
P
P
R
R
-
-
-
-
2
2
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
Qty:

Option Descriptions
(1) Probe Style
  Select
11 for Transition Junction Probe
16 for Utility Handle Probe
13 for Quick Disconnect Probe - STD Connector
17 for Quick Disconnect Probe - Miniature Connector
(2) Sheath Diameter
  Select
1/16 for 1/16 Inch
M15 for 1.5 mm
(3) Sheath Length
  Select
6 for 6 Inch Sheath - 1/16 Diameter Only
12 for 12 Inch Sheath - 1/16 Diameter Only
18 for 18 Inch Sheath - 1/16 Diameter Only
24 for 24 Inch Sheath - 1/16 Diameter Only
150 for 150 mm Sheath - 1.5 mm Diameter Only
300 for 300 mm Sheath - 1.5 mm Diameter Only
450 for 450 mm Sheath - 1.5 mm Diameter Only
600 for 600 mm Sheath - 1.5 mm Diameter Only
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:PT100, PT-100, RTD, Temperature Sensor, Platinum RTD Probe, ball screw actuators

   Back to topBack to top