More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

LOW PRESSURE DROP GAS MASS FlowMeters

FMA-LP1600A   
1 year warranty CE RoHS
 
Mass Flow Meter | Gas Flow
FMA-LP1600A:LOW PRESSURE DROP GAS MASS FlowMeters
Click for larger image.
   
$3,075.00  FMA-LP1603A
Ranges of 0 to 0.5 SCCM Up to 0 to 500 SLM
Reports Mass Flow, Volumetric Flow, Temperature, and Pressure
<10 ms Response Time—Field Adjustable
130+ Gas Calibrations, Including Air, Ar, CH4, CO, CO2, Ethane, H2, He, N2, N2O, Neon, O2, Propane, Butane, Iso-Butane, Acetylene, Ethylene, Krypton, Xenon, and Sulfur Hexafluoride
Pressure, Temperature and Volumetric and Mass Flow Simultaneously Displayed
NIST 5-Point Certificate Included
No Straight Runs of Pipe Required
No Warm-Up Time
Turndown Ratio of 200:1 (0.5% Maximum Flow)
RS232 Standard
Portable Battery Powered units (-B models)

View related products - Electronic Mass Flow Meters & Controllers

Click to scroll below to order See Specs PDF Manuals

The FMA-LP1600A Series mass and volumetric flowmeters use the principle of differential pressure within a laminar flow field to determine the mass flow rate. A laminar flow element (LFE) inside the meter forces the gas into laminar (streamlined) flow. Inside this region, the Poiseuille equation dictates that the volumetric flow rate be linearly related to the pressure drop. A differential pressure sensor is used to measure the pressure drop along a fixed distance of the LFE. This, along with the viscosity of the gas, is used to accurately determine the volumetric flow rate. Separate absolute temperature and pressure sensors are incorporated and correct the volumetric flow rate to a set of standard conditions. This standardized flow rate is commonly called the mass flow rate and is reported in units such as standard cubic feet per minute (SCFM) or standard liters per minute (SLM). Standard units include a 0 to 5 V output (4 to 20 mA optional) and RS232 communications. The gas select feature can be adjusted from the front keypad or via RS232 communications. Volumetric flow, mass flow, absolute pressure, and temperature can all be viewed or recorded through the RS232 connection. It is also possible to multi-drop up to 26 units on the same serial connection to a distance of 38 m (125'). These flowmeters can be portable with an optional battery pack (-B models).

Specifications
Mass Reference Conditions: (STP) 25ۥC, 14.7 PSIA
Accuracy: ±(0.8% of rdg ± 0.2% FS)
Repeatability: ±0.2%
Turndown Ratio: 200:1
Response Time: 10 ms typical default response time for 63.2% of a step change. A variable register allows response time to be field adjustable via RS232 communications.
Output: 0 to 5 Vdc standard
Operating Temperature: -10 to 50°C (14 to 122°F)
Zero Shift: 0.02% FS/°C/atm
Span Shift: 0.02% FS/°C/atm
Humidity Range: 0 to 100% non-condensing
Pressure (Maximum): 50 psig
Measurable Flow Rate: 125% FS
Supply Voltage: 7 to 30 Vdc (15 to 30 Vdc for 4 to 20 mA output)
Supply Current: 40 mA typical current draw; 100 mA available supply recommended
Cable Connection: 8-pin mini DIN
Wetted Parts: 302 and 303 SS, FKM, silicone RTV, nylon 616, aluminum
Ingress Protection: IP40
-LSS (Option):316LSS, 303SS, 430FRSS, Perfluoroelastomer standard, FKM, EPDM, Buna, Neoprene Communications: RS232 standard, RS485 (optional)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    FMA-LP1601A 11 weeks   4,325.00    0.5 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliant
    FMA-LP1601A-B 11 weeks   4,580.00    0.5 SCCM, 10 to 32 UNF thread, portable version†† RoHS compliant
    FMA-LP1601A-I 11 weeks   4,450.00    0.5 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliant
    FMA-LP1602A 11 weeks   4,325.00    1 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliant
    FMA-LP1602A-B 11 weeks   4,580.00    1 SCCM, 10 to 32 UNF thread, portable version†† RoHS compliant
    FMA-LP1602A-I 11 weeks   4,450.00    1 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliant
    FMA-LP1614A 5 weeks   3,860.00    2 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1614A-B 5 weeks   4,305.00    2 SCCM, 10 to 32 UNF thread, portable version†† RoHS compliancy undetermined
    FMA-LP1614A-I 5 weeks   3,975.00    2 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1615A 5 weeks   3,860.00    5 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1615A-B 5 weeks   4,305.00    5 SCCM, 10 to 32 UNF thread, portable version †† RoHS compliancy undetermined
    FMA-LP1615A-I 5 weeks   3,975.00    5 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1603A 5 weeks   3,075.00    10 SCCM, 10 to 32 UNF thread, one 0 to 5 V outputs RoHS compliant
    FMA-LP1603A-B 5 weeks   3,560.00    10 SCCM, 10 to 32 UNF thread, portable version †† RoHS compliant
    FMA-LP1603A-I 5 weeks   3,190.00    10 SCCM, 10 to 32 UNF thread, one 4 to 20 mA outputs RoHS compliant
    FMA-LP1616A 5 weeks   3,115.00    20 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1616A-B 5 weeks   3,605.00    20 SCCM, 10 to 32 UNF thread, portable version†† RoHS compliancy undetermined
    FMA-LP1616A-I 5 weeks   3,235.00    20 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1604A 2 weeks   2,965.00    50 SCCM, 10 to 32 UNF thread, one 0 to 5 V output RoHS compliant
    FMA-LP1604A-B 5 weeks   3,605.00    50 SCCM, 10 to 32 UNF thread, portable version†† RoHS compliant
    FMA-LP1604A-I 5 weeks   3,235.00    50 SCCM, 10 to 32 UNF thread, one 4 to 20 mA output RoHS compliant
    FMA-LP1617A 5 weeks   2,950.00    100 SCCM, 1/8 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1617A-B 5 weeks   3,445.00    100 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1617A-I 5 weeks   3,065.00    100 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1618A 5 weeks   2,950.00    200 SCCM, 1/8 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1618A-B 5 weeks   3,445.00    200 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1618A-I 5 weeks   3,065.00    200 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1619A 5 weeks   2,790.00    500 SCCM, 1/8 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1619A-B 5 weeks   3,445.00    500 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1619A-I 5 weeks   3,065.00    500 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1620A 5 weeks   2,950.00    1 SLM, 1/8 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1620A-B 5 weeks   3,445.00    1 SLM, 1/8 FNPT, portable version†† RoHS compliant
    FMA-LP1620A-I 5 weeks   3,065.00    1 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1605A 5 weeks   2,950.00    2 SLM, 1/8 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1605A-B 5 weeks   3,445.00    2 SLM, 1/8 FNPT, portable version†† RoHS compliant
    FMA-LP1605A-I 5 weeks   3,065.00    2 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1606A 5 weeks   2,790.00    5 SLM, 1/8 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1606A-B 5 weeks   3,330.00    5 SLM, 1/8 FNPT, portable version†† RoHS compliant
    FMA-LP1606A-I 5 weeks   2,900.00    5 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1607A 5 weeks   3,015.00    10 SLM, 1/8 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1607A-B 5 weeks   3,685.00    10 SLM, 1/8 FNPT, portable version†,† RoHS compliant
    FMA-LP1607A-I 5 weeks   3,305.00    10 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1608A 5 weeks   3,185.00    20 SLM, 1/4 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1608A-B 5 weeks   3,685.00    20 SLM, 1/4 FNPT, portable version†† RoHS compliant
    FMA-LP1608A-I 5 weeks   3,305.00    20 SLM, 1/4 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1609A 5 weeks   4,410.00    50 SLM, 1/4 FNPT, one 0 to 5 V output RoHS compliant
    FMA-LP1609A-B 5 weeks   4,905.00    50 SLM, 1/4 FNPT, portable version†† RoHS compliant
    FMA-LP1609A-I 5 weeks   4,530.00    50 SLM, 1/4 FNPT, one 4 to 20 mA output RoHS compliant
    FMA-LP1610A 11 weeks   5,095.00    100 SLM, 3/4 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1610A-B 5 weeks   5,390.00    100 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1610A-I 5 weeks   4,945.00    100 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1611A 11 weeks   5,455.00    250 SLM, 3/4 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1611A-B 11 weeks   5,640.00    250 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1611A-I 11 weeks   5,275.00    250 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
    FMA-LP1612A 11 weeks   7,615.00    500 SLM, 3/4 FNPT, one 0 to 5 V output RoHS compliancy undetermined
    FMA-LP1612A-B 11 weeks   7,965.00    500 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
    FMA-LP1612A-I 11 weeks   7,730.00    500 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
 Accessories
    FMA1600-BP    Consult sales   Portable battery pack cradle. Not for use with the "-B" portable meter versio RoHS compliant
Click to expand/minimize a list of what others bought with the FMA1600-C1  FMA1600-C1 4 weeks   100.00    Replacement 1.8 M (6') 8-pin male Mini-DIN single-ended connector cable RoHS compliant
    FMA1600-C1-25 FT 2 weeks   192.00    FT 7.62 M (25') 8-pin male Mini-DIN single-ended connector cable RoHS compliant
    FMA1600-C2 2 weeks   122.00    1.8 M (6') 8-pin male Mini-DIN double-ended connector cable RoHS compliant
    FMA1600-C2-25 FT 4 weeks   228.00    FT 7.62 M (25') 8-pin male Mini-DIN double-ended connector cable RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the FMA1600-C3  FMA1600-C3 2 weeks   115.00    1.8 M (6') 8-pin male Mini-DIN to DB9 female adapter RoHS compliant
    FMA1600-CRA 4 weeks   122.00    1.8 M (6') 8-pin male right-angle Mini_DIN single ended connector cable RoHS compliancy undetermined
    FMA1600-MDB 5 weeks   565.00    Multi-Drop Box RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the FMA1600-PSU  FMA1600-PSU 4 weeks   181.00    24 Vdc Universal power supply RoHS compliancy undetermined
    FMA1600-E2    Consult sales   220 Vac to 24 Vdc power supply RoHS compliant
 Tube Fitting Adapters for Threaded to 10/32
    FTNY-K210BN 6 weeks   13.25    Nylon body, tube ID 1/16" to male 10 to 32 UNF RoHS compliant
    FTNY-K230BN 3 weeks   13.25    Nylon body, tube ID 1/8" to male 10 to 32 UNF RoHS compliant
    FTPP-K210NP 2 weeks   13.25    Polypropylene body, tube ID 1/16" to male 10 to 30 UNF RoHS compliant
    FTPP-K230NP    Consult sales   Polypropylene body, tube ID 1/8" to male 10 to 32 UNF RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 24 Vdc universal power supply, 1.8m (6') cable, 8-pin male Mini- DIN connector, operator’s manual, and NIST certificate.

Units are calibrated to air @ 5 psig for 0 to 1 LPM, 15 psig for 2 to 10 LPM, 30 psig for 20 to 100 LPM, and 50 psig for 200 LPM and greater.

Calibrations done at ambient (25C/77F) temperature only.

To replace the standard RS232 communications with RS485, add suffix “-RS485” to the model number; add $120 to the price.

Standard input is 0 to 5V, for optional 4 to 20 mA input add suffix “-IN” to the model number; no additional cost.

Standard output is scaled to the mass flow rate.

For volumetric flow rate as standard output add suffix “-VOL” to the model number; no additional cost.

**Optional secondary output are scaled the same as the primary output scale. For an alternate output scale add suffix “-T” to the model number for temperature or “-P” for pressure; no additional cost.

††Portable versions have an integral battery compartment on the meter and come with one 9V battery installed. Option not available on “-I” or “I2” models where 4 to 20mA is the chosen output.

For units scaled in SCFH, add suffix “-SCFH” to model number; no additional cost. Please specify the desired range in SCFH.

For totalizer option, add suffix “-TOT” to the model number; add $120 to the price. Please specify resolution. This is a 6-digit counter. Examples: For totalizing in liters with 1/100 liter resolution, the max count would be 9999.99. For totalizing in liters with 1 liter resolution, the max count would be 999999.

Ethernet/IP, DeviceNet, Modbus and Profibus communications are also available for an additional charge.


 Part Number Builder
(1) (2) (3) (4) (5) (6) (7)   
F
F
M
M
A
A
-
-
L
L
P
P
1
1
6
6
A
A
Qty:

Option Descriptions
(1) Max Flow
  Select
01 for 0.5 SCCM
02 for 1 SCCM
14 for 2 SCCM
15 for 5 SCCM
03 for 10 SCCM
16 for 20 SCCM
04 for 50 SCCM
17 for 100 SCCM
18 for 200 SCCM
19 for 500 SCCM
20 for 1 SLM
05 for 2 SLM
06 for 5 SLM
07 for 10 SLM
08 for 20 SLM
09 for 50 SLM
10 for 100 SLM
11 for 250 SLM
12 for 500 SLM
(2) Output
  Select
Nothing(leave field blank) for None
-I for 4 to 20 mA output
-I2 for Two 4 to 20 mA outputs
-V2 for Two 0 to 5V Outputs
-I2-T for Two 4 to 20 mA outputs second output for temperature
-V2-T for Two 0 to 5V outputs second output for temperature
-I2-P for Two 4 to 20 mA outputs second output for pressure
-V2-P for Two 0 to 5V outputs second output for pressure
-VOL for Volumetric flow rate as standard output
(3) Portable Version
  Select
Nothing(leave field blank) for Standard
-B for Portable version of the meter (not available on models with 4 to 20 mA output)
(4) Input
  Select
Nothing(leave field blank) for 0 to 5V
-IN for 4 to 20 mA input
(5) RS485
  Select
Nothing(leave field blank) for RS232
-RS485 for RS485
(6) SCFH
  Select
Nothing(leave field blank) for Standard
-SCFH for Units scaled in SCFH
(7) Totalizer
  Select
Nothing(leave field blank) for Standard
-TOT for Totalizer
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:LOW PRESSURE DROP GAS MASS FlowMeters

   Back to topBack to top