|
|
|
|
|
|
$3,860.00
FMA-1601A
|
|
Ranges of 0 to 0.5 SCCM Up to 0 to 3000 SLM
|
|
<10ms Response Time—Field Adjustable
|
|
130+ Gas Calibrations with Every Unit: Air, Ar, CH4, CO, CO2, Ethane, H2, He, N2, N2O, Neon, O2, Propane, Butane, Acetylene, Ethylene and more
|
|
Pressure, Temperature, and Volumetic and Mass Flow Simultaneously Displayed
|
|
No warm-up time required
|
|
NIST 5 Point Certificate Included
|
|
No Straight Runs of Pipe Required
|
|
Analog and RS232 communications included
|
|
200:1 turndown ratio.
|
|
Portable Battery Powered units (-B models)
|
View related products - Electronic Mass Flow Meters & Controllers
|
| |
|
|
|
The FMA-1600A Series mass and volumetric
Omega's flow meters use the principle of
differential pressure within a
laminar flow field to determine the
mass flow rate. A laminar flow
element (LFD) insdie the
meter forces the gas into laminar
(streamlined) flow. Inside this
region, the Poiseuille equation
dictates that the volumetric flow
rate be linearly related to the
pressure drop along a fixed
distance of the LFE. This, along
with the viscosity of the gas, is
used to accurately determine the
volumetri flow rate. Separate
absolute temperature and
pressure sensors are incorporated
and correct the volumetric flow rate
to a set of standard conditions. This
standardized flow rate is commonly
called the mass flow rate and is
reported in units such as standard
cubic feet per minute (SCFM) or
standard liters per minute (SLM).
Standard units include a 0 to 5 V
output (4 to 20 mA optional) and
RS232 communications. The gas
select feature can be adjusted from
the front of the keypad or via RS232
communications. Volumetric flow,
mass flow, or absolute pressure, and
temperature can be viewed or recorded
through the RS232 connection. It is also
possible to multi-drop up to 26 units
on the same serial connection to a
distance of 125'. These flowmeters
are also available in a portable version
for use in the field (-B models).
SPECIFICATIONS
Accuracy: ±(0.8% of rdg + 0.2% FS)
Repeatability: ±0.2%
Turndown Ratio: 200:1
Response Time: 10 ms typical default response time for 63.2% of a step change. A variable register allows response time to be field adjustable to a certain extent via RS232 communications. The primary trade-off for response time is signal noise
Output: 0 to 5 Vdc standard
Operating Temperature: -10 to 50°C (14 to 122°F)
Zero Shift: 0.02% FS/°C/atm
Span Shift: 0.02% FS/°C/atm
Humidity Range: 0 to 100% non-condensing
Pressure (Max):
FMA-1600A Series: 145 psig
FMA-1600A Series: 50 psi differential
FVL-1600A Series: 10 psig
FVL-1600A Series: 10 psi differential
Measurable Flow Rate: 125% FS
Supply Voltage: 7 to 30 Vdc (15 to 30 Vdc for 4 to 20 mA output)
Supply Current: 35 mA typical current draw; 100 mA available supply recommended
Cable Connection: 8-pin mini DIN
Wetted Parts: 303 & 302 Stainless Steel, FKM Heat Cured Silicone Rubber, Glass Reinforced
Polyphenylene Sulfide, Heat Cured Epoxy, Aluminum, Gold, Silicon, Glass. Contact Omega engineering for details.
-LSS (Option):316LSS, 303SS, 430FRSS, Perfluoroelastomer standard, FKM, EPDM, Buna, Neoprene
Standard Pressure Drops (venting to atmosphere):
Max Flow Rate |
0.5 to 50 SCCM |
0.1 to 10 SLM |
20 SLM |
50 SLM |
100 SLM |
250 SLM |
500 SLM |
1000 SLM |
1500 SLM |
PSID |
1 |
1 |
1 |
2 |
2.5 |
4.0 |
5.5 |
6.0 |
9.0 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 24 Vdc power supply, 1.8 m (6') cable, 8 pin male mini DIN connector, operator’s manual and NIST certificate.
††Portable versions "-B" have an integral battery compartment and come complete with 24 Vdc power supply, 1.8m (6') cable, 8 pin male mini DIN connector, operator's manual, NIST certificate, and 9V battery installed. Portable version is not available on models with 4 to 20 mA output.
Units are calibrated to air @ 5 psig for 0 to 1 LPM, 15 psig for 2 to 10 LPM, 30 psig for 20 to 100 LPM, and 50 psig for 200 LPM and greater.
Calibrations done at ambient (25°C/77°F) temperature only.
To replace the standard RS232 communications with RS485, add suffix "-RS485" to the model number, add $120 to the price.
Standard output is scaled to the mass flow rate. For volumetric flow rate as standard output add "-VOL" to the model number.
Optional secondary output are scaled the same as the primary output. For a different secondary output scale add suffix "-T" for temperature or suffix "-P" for pressure, no additional cost.
Add "-SCFH" to model number for units scaled in SCFH, no additional charge. Specify required range in SCFH.
For totalizer option, add suffix "-TOT" to the model number, add $120 to the price. Please specify resolution. This is a 6-digit counter. Examples: For totalizing in liters with 1/100 liter resolution, the max count would be 9999.99. For totalizing in liters with 1 liter resolution, the max count would be 999999.
High accuracy calibrations to ±0.5% of full scale are available on models having a minimum full scale range of 10 SCCM or greater. For a high accuracy calibration add suffix "-HACAL" to the model number, add $400 to the price.
For a Remote Display, add suffix "-RD-*FT" to the model number, add $210 to the price. Replace the * in the suffix with the required length in whole feet, the maximum length is 3.6576 m (12'). Please note the optimum distance in feet is between 2.7 to 3 m (9 to 10').
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ethernet/IP, DeviceNet, Modbus and Profibus communications are also available for an additional charge.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Max Flow
|
|
Select 01 for 0.5 SCCM 02 for 1 SCCM 14 for 2 SCCM 15 for 5 SCCM 03 for 10 SCCM 16 for 20 SCCM 04 for 50 SCCM 17 for 100 SCCM 18 for 200 SCCM 19 for 500 SCCM 20 for 1 SLM 05 for 2 SLM 06 for 5 SLM 07 for 10 SLM 08 for 20 SLM 09 for 50 SLM 10 for 100 SLM 11 for 250 SLM 12 for 500 SLM 13 for 1000 SLM 21 for 1500 SLM 22 for 2000 SLM 23 for 3000 SLM
(2)
|
Output
|
|
Select Nothing(leave field blank) for None -I for 4 to 20 mA output -I2 for Two 4 to 20 mA outputs -V2 for Two 0 to 5V Outputs -I2-T for Two 4 to 20 mA outputs second output for temperature -V2-T for Two 0 to 5V outputs second output for temperature -I2-P for Two 4 to 20 mA outputs second output for pressure -V2-P for Two 0 to 5V outputs second output for pressure -VOL for Volumetric flow rate as standard output
(3)
|
Portable Version
|
|
Select Nothing(leave field blank) for Standard -B for Portable version of the meter (not available on models with 4 to 20 mA output)
(4)
|
Input
|
|
Select Nothing(leave field blank) for 0 to 5V -IN for 4 to 20 mA input
(5)
|
RS485
|
|
Select Nothing(leave field blank) for RS232 -RS485 for RS485
(6)
|
SCFH
|
|
Select Nothing(leave field blank) for Standard -SCFH for Units scaled in SCFH
(7)
|
Totalizer
|
|
Select Nothing(leave field blank) for Standard -TOT for Totalizer
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Mass and Volumetric Flowmeters |
Download Modbus Bulletin |
Related Products |
|
|
|
CT7000: |
Single and Dual Pen Circular Recorder with Digital Display |
|
|
|
|
|
|
|
|