The FMG-2000 Series is the most economical
flanged electromagnetic flowmeter on the market.
It is used in 3 to 12" pipe in municipal or industrial
water, wastewater, pump stations and packaged
plant applications.
The FMG-2000 has no moving parts and electrodes
are designed to discourage fouling. This magmeter
requires no maintenance in applications where debris
would impede mechanical meters. There are no parts
to wear out. Minimal straight pipe requirements allow
FMG-2000 Series meters to be used in piping
configurations where there is little space between the
meter and an elbow. FMG-2000 Series meters are rated IP68 for applications where the meter may be
under water up to a depth of 3 m (10') for prolonged
periods of time. Rate and total indication are standard.
Rate and total units and pulse output are settable via
the front panel touch key pad by the user.
The FMG-2000 can be externally powered with 9 to
36 Vdc at 30 mA. The standard 6 m (20') cable also
provides outputs for use with a variety of OMEGA™
displays and controls for remote reading, data logging
and control applications. 4 to 20 mA passive current
loop (-I) and high frequency outputs are optional.
The FMG-2100 remote display meter can be supplied
with an optional internal AC power supply (-120 Vac).
Specifications Pipe Sizes: 3, 4, 6, 8, 10, and 12" Flanges: 150 lb. ANSI pattern Pressure: 150 psi (10.3 bar) working pressure Temperature Operating: -12 to 54°C (10 to 130°F) Storage: -40 to 70°C (-40 to 158°F) Accuracy: ±1% of reading ±0.04% of full-scale flow from low flow cutoff to maximum flow rate of 10 m/sec Low Flow Cutoff: 0.5% of maximum flow rate Maximum Velocity: 10m/s Materials Body: 3" only ductile cast iron, powder-coated with epoxy powder 4 to 10" welded steel, epoxy-coated Liner: 3" only Noryl® 4 to 12" Santoprene/Polypropylene electronics Housing: Ductile cast iron, powder-coated Electrodes: 316 stainless steel O-ring: 3" only EPDM Display Type: 128 x 64 dot-matrix LCD Digits: 5 digit rate, 8 digit total Power: DC power: 9 to 36 Vdc at 250 mA maximum, 30 mA average AC Power: Option 85 to 264 Vac, 50/60Hz, 0.12 A Pulse Frequency Output Signal: Current sinking pulse, isolated, 36 Vdc at 10 mA maximum Pulse Rates: User-settable volume units/pulse. Pulse width is one-half of pulse period, 200 pulses/sec maximum Options: 4 to 20 mA Current Loop (-I): Isolated, passive, 6 to 36 Vdc, ±0.1% of pulse/frequency output HART® compliant Digital Output: (-D): Isolated, open collector, 36 Vdc at 10 mA maximum, frequency output up to 10 kHz Relay Output (-R):Solid state relay, normally open, non-polarized, 28 Vac/40 Vdc at 0.5A maximum, 33 Hz maximum Cable: Control Cable: Six-conductor water-blocked cable, polyurethane jacket, 6 m (20') standard length for power, pulse frequency or optional outputs; optional lengths up to 30.5 m (100') available Remote Display Cable (FMG2100): 9 m (30') standard length may be shortened (by user in the field). Additional cable can be ordered and attached with the use of a junction box (purchased from a standard supplier) up to 30.5 m (100') total Conductivity: >20 microSiemens/cm Empty Pipe Detection: Hardware/ software, conductivity-based Environmental: IP68 to 3 m (10') depth
† All dollar amounts on this site are shown in Singapore currency.
Note: For models with a digital output add “-D” to the model number, for an additional charge.
For models with a relay output add “-R” to the model number, for an additional charge.
For models powered by 85 to 265 Vac, add “-VAC” to the model number, for an additional charge (Vac option is only available on the FMG-2100
remote display models).
For models with RS485 Modbus RTU protocol communications, add "-M) to the model number, for an additional charge.
Keywords:Flanged Magmeter, Electromagnetic, Flow, Electro magnetic, magnetic flow