|
FMG3000 and FMG3100 Series |
|
|
|
|
Magnetic Flowmeter (Insertion Style)
|
Click for larger image. |
|
|
$1,800.00
FMG3002-PP
|
|
For 0.5 to 8 in. Pipes
|
|
No Moving Parts
|
|
0.05 to 5 m/s (0.15 to 16.4 ft/s) Flow Rate Range
|
|
Accurate Measurement Even in Dirty Liquids
|
|
Blind 4 to 20 mA or Frequency Output
|
|
No Pressure Drop
|
|
Corrosion Resistant Polypropylene
|
View related products - Electromagnetic Flow Meters
|
| |
|
|
|
The FMG3000 Series magmeters
are insertion-style magnetic flow
sensors with no moving parts. All
models are constructed of
corrosion-resistant materials to
provide long-term reliability with
minimal maintenance costs. When
these magmeters are used with
OMEGA’s comprehensive line of
installation fittings, sensor
alignment and insertion depth are
automatic. Fittings are required for
installation. Please refer to accessories below.
These versatile, simple-to-install
flowmeters deliver accurate flow
measurement over a wide dynamic
range in pipe sizes ranging from
0.5 to 8", satisfying the
requirements of many diverse
applications. FMG3000 Series
magmeters offer a variety of output
options for use with OMEGA flow
instrumentation that has a
frequency or 4 to 20 mA output.
Flow velocity measurement is
compensated for temperature via
an integrated temperature sensor.
SPECIFICATIONS
Performance
Linearity: ±1% rdg ±0.01 m/s (0.033 ft/s)
Repeatability: ±0.5% of rdg @ 25°C (77°F)
Minimum Conductivity: 20 µS/cm
Pipe Size Range: 0.5 to 8"
Flow Range: 0.05 to 5 m/s (0.15 to 16.4 ft/s)
Wetted Materials
Sensor Body/Electrodes and Grounding Ring:
PP: Polypropylene/316L SS
O-Rings: FPM (FKM) standard
Other Materials:
Case: PBT
Protection Rating: NEMA 4X (IP65)
Power Requirements
4 to 20 mA: 21.6 to 26.4 Vdc, 22.1 mA max
Frequency: 4.5 to 26.4 Vdc, 15 mA max. Reverse polarity and short circuit protected
Output Specifications
Current Output (4 to 20 mA):
Loop Accuracy: 32 µA max error (25°C @ 24 Vdc)
Isolation: Low voltage <48 Vac/Vdc from electrodes and auxiliary power
Display (Optional):
Characters: 2 x 16
Window: Polyamide
SPDT Relay: 5 A @ 30 Vdc max, 5 A @ 250 AC max
Solid State Relay: 50 mA @ 30 Vdc, 50 mA @ 42 Vac
Maximum Cable: 300 m (1000')
Error Condition: 22.1 mA
Max Loop Resistance: 300 Ω
Frequency Output:
Max Pull-Up Voltage: 30 Vdc
Max Current Sink: 50 mA, current limited
Maximum Cable: 300 m (1000')
Environmental Requirements
Storage Temperature: -20 to 70°C (-4 to 158°F)
Relative Humidity: 0 to 95% (non-condensing)
Operating Temperature:
Ambient: -10 to 70°C (14 to 158°F)
Media: 0 to 85°C (32 to 185°F)
Max Operating Pressure: 10.3 bar @ 25°C (150 psi @ 77°F), 1.4 bar @ 85°C (20 psi @ 185°F)
Standards and Approvals: CE, NEMA 4X (IP65)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual and liquid tight connector.
Display units also include 3 relays: 2 SPDT and 1 solid state.
Ordering Example: (1) FMG3102-PP Polypropylene/316LSS magmeter with 4 to 20 mA output, $1,940.00, plus (1) FP-5360S 6, $580.00, $1,940.00 + 580.00 = $2,520
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Pipe Size
|
|
Select 00 for 0.5 to 4 inch 10 for 5 to 8 inch
(2)
|
Output
|
|
Select 1 for Frequency 2 for 4 to 20 mA
(3)
|
Wetted Materials
|
|
Select PP for Polypropylene/316L SS PVDF for PVDF/Hastelloy-C
(4)
|
Display Option
|
|
Select Nothing(leave field blank) for Without display -D for With display
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download FMG-3000 Series Display Version - Magmeter |
Download FMG-3000 Series Blind Version - Magmeter |
Related Products |
|
|
|
|
|
Keywords:Insertion Magnetic Flowmeter, magnetic flow meter, magmeter, flow measurement, flow meter, electromagnetic flowmeter, Insertion-style meter, slurry flow, waste water, liquid flow, EMF, flow transmitter, water flow sensors
, electronic enclosure box
|
Back to top
|
|